Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | D | H | A | E | s | d | L | P | Mass (g) |
Number of Spokes | Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AH-80 | M5 | 0.8 | 80 | 26 | 10 | 15 | 16 | 28 | 25 | 33 | 95 | - | 17.63 | CAD | Cart |
AH-100 | M5 | 0.8 | 100 | 26 | 11 | 15 | 15 | 33 | 25 | 42 | 215 | - | 21.57 | CAD | Cart |
AH-125 | M6 | 1 | 125 | 32 | 14 | 15 | 18 | 33 | 30 | 53.5 | 225 | 2 | 28.64 | CAD | Cart |
AH-140 | M6 | 1 | 140 | 32 | 14 | 15 | 18 | 38 | 30 | 62 | 335 | 2 | 33.84 | CAD | Cart |
AH-160 | M8 | 1.25 | 160 | 36 | 15 | 16 | 21 | 39 | 35 | 68 | 415 | 2 | 42.15 | CAD | Cart |
AH-200 | M10 | 1.5 | 200 | 41 | 16 | 17 | 25 | 47 | 40 | 87.5 | 720 | 3 | 62.29 | CAD | Cart |
AH-250 | M10 | 1.5 | 250 | 42 | 19 | 20 | 23 | 52 | 40 | 112 | 1070 | 3 | 86.98 | CAD | Cart |
AH-300 | M10 | 1.5 | 300 | 47 | 19 | 22 | 28 | 57 | 45 | 137 | 1360 | 3 | 120.65 | CAD | Cart |
Material/Finish
AH | |
---|---|
Main Body | AC4C |
Characteristics
- Products with/without grip mounting holes can be selected by the end symbol of the part number.
AH----With grip mounting hole
AH-N----Without grip mounting hole - There is no grip supplied with this product. Order a grip separately. ⇒Grips
Recommended applicable grip
Part Number | Recommended Applicable Grip | |||
---|---|---|---|---|
GNTR GNTR | GTR GTR | GTM GTM | HS HS | |
AH - 80 | GNTR-18-M5 | GTR-18-M5 | GTM-18-M5 | HS-5 |
AH-100 | GNTR-18-M5 | GTR-18-M5 | GTM-18-M5 | HS-5 |
AH-125 | GNTR-19-M6 | GTR-19-M6 | GTM-19-M6 | HS-6 |
AH-140 | GNTR-19-M6 | GTR-19-M6 | GTM-19-M6 | HS-6 |
AH-160 | GNTR-24-M8 | GTR-24-M8 | GTM-24-M8 | HS-8 |
AH-200 | GNTR-28-M10 | GTR-28-M10 | GTM-28-M10 | HS-10 |
AH-250 | GNTR-28-M10 | GTR-28-M10 | GTM-28-M10 | HS-10 |
AH-300 | GNTR-28-M10 | GTR-28-M10 | GTM-28-M10 | HS-10 |