• Handles

HSM

Stainless Steel Handwheel

Dimension Drawing

HSMStainless Steel Handwheels寸法図

Specs/CAD

Unit : mm

Part Number M D H A s d L E P Mass
(g)
Number of spokes CAD RFQ
HSM-80 M5 80 28 8 20 26 17 12 33 260 2 CAD RFQ
HSM-100 M5 100 30 8 22 26 18 13 43 320 2 CAD RFQ
HSM-125 M6 125 34 8 26 32 20 15 54 500 2 CAD RFQ
HSM-160 M8 160 42 10 32 36 24 18 71 900 2 CAD RFQ
HSM-200 M10 200 42 11 31 42 24 19 90 1300 2 CAD RFQ
HSM-250 M10 250 53 13 40 50 34 20 113 2400 3 CAD RFQ

Material/Finish

HSM
Main body SCS13 (Equivalent to SUS304)

Characteristics

  • Standard model with a stainless steel handwheel.
  • Products with/without grip mounting holes can be selected by the end symbol of the part number.
    HSM----With grip mounting hole
    HSM-N----Without grip mounting hole
  • There is no grip supplied with this product. Order a grip separately. ⇒Grips

Recommended applicable grip

Part Number Recommended applicable grip
GSS GSS GNTRS GNTR GNTRS
HSM-80 GSS-5 GNTRS-18-M5
HSM-100 GSS-5 GNTRS-18-M5
HSM-125 GSS-6 GNTRS-19-M6
HSM-160 GSS-8 GNTRS-24-M8
HSM-200 GSS-10 GNTRS-28-M10
HSM-250 GSS-10 GNTRS-28-M10