• Handles

PHS

Plastic Handwheel

Dimension Drawing

PHSPlastic Handwheel寸法図

Specs/CAD

Unit : mm

Part Number M D H A s d d1 L P Mass
(g)
Number of spokes CAD RFQ
PHS-80 M5 80 40 14 10 24 18 26 29 130 3 CAD RFQ
PHS-100 M5 100 44 15 10 28 22 29 40 200 3 CAD RFQ
PHS-125 M6 125 48 16 10 32 26 30 51 280 3 CAD RFQ
PHS-140 M6 140 54 17 10 34 26 35 58 400 3 CAD RFQ
PHS-160 M8 160 57 18 10 36 28 36 67 440 3 CAD RFQ
PHS-200 M10 200 64 22 12 38 30 42 84 670 3 CAD RFQ
PHS-250 M10 250 66 26 15 44 36 42 102 980 5 CAD RFQ

Material/Finish

PHS
Stainless Steel Hub
Handwheel Part Nylon 6 (Black)
Hub Part SUS303
Grip Mounting Hole
Insert
SUS303

Characteristics

  • Standard model with a plastic handwheel.
  • There are two types of hub materials.
    PH----Cast Iron Hub
    PHS----Stainless Steel Hub
  • With grip mounting hole.
  • There is no grip supplied with this product. Order a grip separately. ⇒Grips

Recommended applicable grip

Part Number
Cast Iron Hub
Recommended applicable grip Part Number
Stainless Steel Hub
Recommended applicable grip
GTR GTR GTM GTM GTMS GTF GTFS GNTRS GNTR GNTRS GTMS GTM GTMS GTF GTFS
PH-80 GTR-18-M5 GTM-18-M5 PHS-80 GNTRS-18-M5 GTMS-18-M5
PH-100 GTR-18-M5 GTM-18-M5 PHS-100 GNTRS-18-M5 GTMS-18-M5
PH-125 GTR-19-M6 GTM-19-M6 PHS-125 GNTRS-19-M6 GTMS-19-M6
PH-140 GTR-19-M6 GTM-19-M6 PHS-140 GNTRS-19-M6 GTMS-19-M6
PH-160 GTR-24-M8 GTM-24-M8 PHS-160 GNTRS-24-M8 GTMS-24-M8
PH-200 GTR-28-M10 GTM-28-M10 PHS-200 GNTRS-28-M10 GTMS-28-M10
PH-250 GTR-28-M10 GTM-28-M10 PHS-250 GNTRS-28-M10 GTMS-28-M10