Handles

Order Online - Exclusive to U.S., Canada & Mexico

-Skip the quote process: Purchase products directly from our online shop with real-time pricing.
-Local Delivery from Philadelphia: Shipped via UPS and FedEx from our Philadelphia warehouse.
-Streamlined Procurement: Most orders are dispatched from Philadelphia within one week.

About Handles

NBK also offers a "Handle Shaft Hole Processing Service," with shaft holes and set screw holes machined before delivery.
Rapid delivery with same-day shipping on working days. Mountable to equipment immediately after delivery.

Image Aluminum Knurled Handwheel Aluminum Knurled Handwheel Aluminum Knurled Handwheel Aluminum Knurled Handwheel Aluminum Knurled Handwheel Aluminum Knurled Handwheel Plastic Handwheel Plastic Handwheel Stainless Steel Handwheel
Part Name Aluminum Knurled Handwheel Aluminum Knurled Handwheel Aluminum Knurled Handwheel Aluminum Knurled Handwheel Aluminum Knurled Handwheel Aluminum Knurled Handwheel Plastic Handwheel Plastic Handwheel Stainless Steel Handwheel
Part Number HAK HAK-N HAK-R HAK-R-N HAK-FH HAK-R-FH PH PHS HSM
Feature With Prepared-bore
With threaded hole for Grip
With Prepared-bore
Without threaded hole for Grip
With Plain bore
With threaded hole for Grip
With Plain bore
Without threaded hole for Grip
With Prepared-bore
With finger hole
With Plain bore
With finger hole
Nylon 6 (Black) Nylon 6 (Black) SCS13
With threaded hole for Grip
Price From 18.94 USD From 17.85 USD From 21.55 USD From 19.87 USD From 18.94 USD From 21.55 USD From 14.16 USD From 29.70 USD From 56.16 USD
Handwheel Material Aluminum Alloy Aluminum Alloy Aluminum Alloy Aluminum Alloy Aluminum Alloy Aluminum Alloy Plastic Plastic Stainless Steel
Out Diameter 40 ~ 80 40 ~ 80 40 ~ 80 40 ~ 80 40 ~ 63 40 ~ 63 80 ~ 250 80 ~ 250 80 ~ 250
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List HAK-40 HAK-50 HAK-63 HAK-80 HAK-40-N HAK-50-N HAK-63-N HAK-80-N HAK-40-R8 HAK-50-R10 HAK-63-R12 HAK-80-R16 HAK-40-R8-N HAK-50-R10-N HAK-63-R12-N HAK-80-R16-N HAK-40-FH HAK-50-FH HAK-63-FH HAK-40-R8-FH HAK-50-R10-FH HAK-63-R12-FH PH-100 PH-125 PH-140 PH-160 PH-200 PH-250 PH-80 PHS-100 PHS-125 PHS-140 PHS-160 PHS-200 PHS-250 PHS-80 HSM-100 HSM-125 HSM-160 HSM-200 HSM-250 HSM-80
Image Stainless Steel Handwheel Aluminum Disk Handwheel Aluminum Disk Handwheel Aluminum Offset Handwheel Aluminum Offset Handwheel Aluminum Flat Handwheel Aluminum Flat Handwheel Two Spoke Handwheel Offset Handwheel
Part Name Stainless Steel Handwheel Aluminum Disk Handwheel Aluminum Disk Handwheel Aluminum Offset Handwheel Aluminum Offset Handwheel Aluminum Flat Handwheel Aluminum Flat Handwheel Two Spoke Handwheel Offset Handwheel
Part Number HSM-N HDA HDA-N AV AV-N AH AH-N HSN D
Feature SCS13
Without threaded hole for Grip
Shot Blasting
With threaded hole for Grip
Shot Blasting
Without threaded hole for Grip
AC8A
With threaded hole for Grip
AC8A
Without threaded hole for Grip
AC8A
With threaded hole for Grip
AC8A
Without threaded hole for Grip
FC200
Powder Coating(Black)
Chrome Plating
With threaded hole for Grip
Price From 56.16 USD From 24.12 USD From 20.13 USD From 22.82 USD From 22.82 USD From 22.82 USD From 22.82 USD From 110.62 USD From 25.56 USD
Handwheel Material Stainless Steel Aluminum Alloy Aluminum Alloy Aluminum Alloy Aluminum Alloy Aluminum Alloy Aluminum Alloy Cast iron Cast iron
Out Diameter 80 ~ 250 80 ~ 200 80 ~ 200 80 ~ 300 80 ~ 300 80 ~ 300 80 ~ 300 127 ~ 319 80 ~ 315
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List HSM-100-N HSM-125-N HSM-160-N HSM-200-N HSM-250-N HSM-80-N HDA-100 HDA-125 HDA-160 HDA-200 HDA-80 HDA-100-N HDA-125-N HDA-160-N HDA-200-N HDA-80-N AV-100 AV-125 AV-140 AV-160 AV-200 AV-250 AV-300 AV-80 AV-100-N AV-125-N AV-140-N AV-160-N AV-200-N AV-250-N AV-300-N AV-80-N AH-100 AH-125 AH-140 AH-160 AH-200 AH-250 AH-300 AH-80 AH-100-N AH-125-N AH-140-N AH-160-N AH-200-N AH-250-N AH-300-N AH-80-N HSN-125 HSN-160 HSN-200 HSN-250 HSN-315 D-100 D-125 D-140 D-150 D-160 D-200 D-250 D-300 D-315 D-80
Image Offset Handwheel Flat Handwheel Flat Handwheel Knurled Handwheel Knurled Handwheel
Part Name Offset Handwheel Flat Handwheel Flat Handwheel Knurled Handwheel Knurled Handwheel
Part Number D-N F F-N FS FS-N
Feature Chrome Plating
Without threaded hole for Grip
Chrome Plating
With threaded hole for Grip
Chrome Plating
Without threaded hole for Grip
Chrome Plating
With threaded hole for Grip
Chrome Plating
Without threaded hole for Grip
Price From 25.56 USD From 25.56 USD From 25.56 USD From 18.83 USD From 13.61 USD
Handwheel Material Cast iron Cast iron Cast iron Cast iron Cast iron
Out Diameter 80 ~ 315 80 ~ 315 80 ~ 315 50 ~ 63 40 ~ 63
CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications
List D-100-N D-125-N D-140-N D-150-N D-160-N D-200-N D-250-N D-300-N D-315-N D-80-N F-100 F-125 F-140 F-160 F-200 F-250 F-315 F-80 F-100-N F-125-N F-140-N F-160-N F-200-N F-250-N F-315-N F-80-N FS-50 FS-63 FS-40-N FS-50-N FS-63-N