Specs/CAD
Unit : mm
Material/Finish
D | |
---|---|
Main body | FC200 Chrome Plating |
Characteristics
- Products with/without grip mounting holes can be selected by the end symbol of the part number.
D----With grip mounting hole
D-N----Without grip mounting hole - There is no grip supplied with this product. Order a grip separately. ⇒Grips
Recommended applicable grip
Part Number | Recommended Applicable Grip*1 | |
---|---|---|
Plated Revolving GripRM RM |
Plated Fixing GripSM SM |
|
D-80 | SM-5 | |
D-100 | SM-5 | |
D-125 | RM-6 | SM-6 |
D-140 | RM-6 | SM-6 |
D-150 | RM-8 | SM-8 |
D-160 | RM-8 | SM-8 |
D-200 | RM-10 | SM-10 |
D-250 | RM-10 | SM-10 |
D-300 | RM-12 | SM-12 |
D-315 | RM-12 | SM-12 |
*1: If a revolving grip other than the recommended applicable grip is used, the grip may not rotate.