Specs/CAD
Unit : mm
Material/Finish
AV | |
---|---|
Main Body | AC4C |
Characteristics
- Products with/without grip mounting holes can be selected by the end symbol of the part number.
AV----With grip mounting hole
AV-N----Without grip mounting hole - There is no grip supplied with this product. Order a grip separately. ⇒Grips
Recommended applicable grip
Part Number | Recommended Applicable Grip | |||
---|---|---|---|---|
GNTR GNTR | GTR GTR | GTM GTM | HS HS | |
AV - 80 | GNTR-18-M5 | GTR-18-M5 | GTM-18-M5 | HS-5 |
AV-100 | GNTR-18-M5 | GTR-18-M5 | GTM-18-M5 | HS-5 |
AV-125 | GNTR-19-M6 | GTR-19-M6 | GTM-19-M6 | HS-6 |
AV-140 | GNTR-19-M6 | GTR-19-M6 | GTM-19-M6 | HS-6 |
AV-160 | GNTR-24-M8 | GTR-24-M8 | GTM-24-M8 | HS-8 |
AV-200 | GNTR-28-M10 | GTR-28-M10 | GTM-28-M10 | HS-10 |
AV-250 | GNTR-28-M10 | GTR-28-M10 | GTM-28-M10 | HS-10 |
AV-300 | GNTR-28-M10 | GTR-28-M10 | GTM-28-M10 | HS-10 |