• Handles

HSN

Two Spoke Handwheel

Dimension Drawing

HSNTwo Spoke Handwheel寸法図

Specs/CAD

Unit : mm

Part Number D H A s h d L T dg G P Mass
(g)
Number of spokes CAD RFQ
HSN-125 125 44 15 29 19 35 30 2.5 23 76.5 50 850 2 CAD RFQ
HSN-160 160 52 16 36 21.5 40 35 2.5 23 74 67 1300 2 CAD RFQ
HSN-200 200 56 17 39 18.5 48 40 2.5 26 91.5 87 2060 2 CAD RFQ
HSN-250 250 62 19 43 25.5 52 40 2.5 26 85 112 2960 2 CAD RFQ
HSN-315 315 66 21 45 24.5 63 45 2.5 26 86 144 4770 2 CAD RFQ

Material/Finish

HSN
Retractable Revolving Grip Phenol Resin (Black)
Handwheel FC200
Electrostatic Coating (Black)

Characteristics

  • Two spoke handwheel with retractable revolving grip.
  • The grip is to be pulled up before tilting, so it can hardly be tilted accidentally.
  • The handwheel body main body is cast iron, and the grip is phenol resin. This is a strong type that can endure high torque.