Structure Components
Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
---|---|---|---|---|---|---|---|---|---|
Number | CUPB | CUAB | CUSB | CUSB-1B | CUSB-BC | DFKM-AF | DFKM-AA | DFKM-PB | DFKF-AF |
Name | Quick Positioning Brackets - For Round Pipes | Quick Positioning Brackets - For Aluminum Frames | Quick Positioning Brackets - For Square Shafts | Quick Positioning Brackets - For Square Shafts - 1 Button Type | Bottom Cover | Ball Joint (Male Screw) - Bolt Mounting | Ball Joint (Male Screw) - Aluminum Frame End Surface Mounting | Ball Joint (Male Screw) - Round Pipe Mounting | Ball Joint (Female Screw 1-Hole) - Bolt Mounting |
Material | - | - | - | - | - | - | - | - | - |
screw | - | - | - | - | - | - | - | - | - |
Feature | For Round Pipes | For Aluminum Frames | For Square Shafts | For Square Shafts | Bottom Cover for CUSB/CUSB-1B |
360° Rotation/±15° in All Directions, Ball Side Male Screw, Front or Rear-Surface Mounting, Adjustable Retention Torque | 360° Rotation/±15° in All Directions, Ball Side Male Screw, Aluminum Frame End Surface Mounting, Adjustable Retention Torque | 360° Rotation/±15° in All Directions, Ball Side Male Screw, Round Pipe Mounting, Adjustable Retention Torque | 360° Rotation/±15° in All Directions, Ball Side Male Screw, Front or Rear-Surface Mounting, Adjustable Retention Torque |
Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
---|---|---|---|---|---|---|---|---|---|
Number | DFKF-AA | DFKF-PB | DFKWF-AF | DFKWF-AA | DFKWF-PB | SRC | SRCS | SRF | SRFS |
Name | Ball Joint (Female Screw 1-Hole) - Aluminum Frame End Surface Mounting | Ball Joint (Female Screw 1-Hole) - Round Pipe Mounting | Ball Joint (Female Screw 2-Hole) - Bolt Mounting | Ball Joint (Female Screw 2-Hole) - Aluminum Frame End Surface Mounting | Ball Joint (Female Screw 2-Hole) - Round Pipe Mounting | Roller Chain Bolt | Roller Chain Bolt | Roller Chain Nut | Roller Chain Nut |
Material | - | - | - | - | - | Steel | Stainless Steel | Steel | Stainless Steel |
screw | - | - | - | - | - | - | - | - | - |
Feature | 360° Rotation/±15° in All Directions, Ball Side Male Screw, Aluminum Frame End Surface Mounting, Adjustable Retention Torque | 360° Rotation/±15° in All Directions, Ball Side Male Screw, Round Pipe Mounting, Adjustable Retention Torque | 360° Rotation/±15° in All Directions, Ball Side Male Screw, Front or Rear-Surface Mounting, Adjustable Retention Torque | 360° Rotation/±15° in All Directions, Ball Side Male Screw, Aluminum Frame End Surface Mounting, Adjustable Retention Torque | 360° Rotation/±15° in All Directions, Ball Side Male Screw, Round Pipe Mounting, Adjustable Retention Torque | Standardizing Right and Left Screw | Standardizing Right and Left Screw | Nut Type | Nut Type |
Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
---|---|---|---|---|---|---|---|---|---|
Number | SHS | STR | STRS | STB | SJN | SJNS | SPOS-A | SPOS-B | EDP |
Name | Hexagon Stud Bolt | Turn Buckle - Dedicated to Roller Chain | Turn Buckle - Dedicated to Roller Chain | Turn Buckle - General Purpose Male Screw Type | Joint Nut | Joint Nut | Spring Posts | Spring Posts | Plate for fixing DIN Rail |
Material | Steel | Steel | Stainless Steel | Steel | Steel | Stainless Steel | Stainless Steel | Stainless Steel | Aluminum |
screw | - | - | - | - | - | - | - | - | - |
Feature | Standardizing Right and Left Screw | Adjusting Chain Tension | Adjusting Chain Tension | Adjusting Chain Tension and Position of Slide | Used in combination with SRC | Used in combination with SRCS | For Extension Spring,Bore type | For Extension Spring,Groove type | Bracket for DIN Rail |
Most Read
Helpful Resources
Search by purpose
Product IntroductionCustomizationIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical EquipmentFA Devices
Search by series
Video LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsTechnical Data