Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L1 | E1 | E | H | H1 | L | B | Mass (g) | Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SHS-M4-R | M4 | 0.7 | 16.5 | 18 | 8 | 3.2 | 2.4 | 29.2 | 7 | 4 | 4.28 | CAD | Cart |
SHS-M6-R | M6 | 1 | 23.5 | 25 | 12 | 5 | 3.6 | 42 | 10 | 10 | 5.38 | CAD | Cart |
SHS-M8-R | M8 | 1.25 | 31 | 33 | 16 | 6.5 | 5 | 55.5 | 13 | 25 | 7.25 | CAD | Cart |
SHS-M10-R | M10 | 1.5 | 39 | 41 | 20 | 8 | 6 | 69 | 17 | 45 | 11.19 | CAD | Cart |
SHS-M12-R | M12 | 1.75 | 47 | 49 | 24 | 10 | 7 | 83 | 19 | 80 | 14.01 | CAD | Cart |
SHS-M16-R | M16 | 2 | 57 | 60 | 32 | 13 | 10 | 105 | 24 | 170 | 24.71 | CAD | Cart |
SHS-M4-L | M4 | 0.7 | 16.5 | 18 | 8 | 3.2 | 2.4 | 29.2 | 7 | 4 | 4.28 | CAD | Cart |
SHS-M6-L | M6 | 1 | 23.5 | 25 | 12 | 5 | 3.6 | 42 | 10 | 10 | 5.38 | CAD | Cart |
SHS-M8-L | M8 | 1.25 | 31 | 33 | 16 | 6.5 | 5 | 55.5 | 13 | 25 | 7.25 | CAD | Cart |
SHS-M10-L | M10 | 1.5 | 39 | 41 | 20 | 8 | 6 | 69 | 17 | 45 | 11.19 | CAD | Cart |
SHS-M12-L | M12 | 1.75 | 47 | 49 | 24 | 10 | 7 | 83 | 19 | 80 | 14.01 | CAD | Cart |
SHS-M16-L | M16 | 2 | 57 | 60 | 32 | 13 | 10 | 105 | 24 | 170 | 24.71 | CAD | Cart |
Material/Finish
SHS | |
---|---|
Main body | S45C (hardness: 35-40 HRC) Ferrosoferric Oxide Film (Black) |
Nut | SS400 Ferrosoferric Oxide Film (Black) |
Characteristics
- For rod end shaft bearing height adjustment, etc.
-
Right thread or left thread can be selected according to the end symbol of the part
number.
SHS-R----Right thread
SHS-L----Left thread - All products are provided with hexagon nuts (3 types).