• Structure Components

SHS

Hexagon Stud Bolt

Dimension Drawing

SHSHexagon Stud Bolt寸法図

Specs/CAD

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L1 E1 E H H1 L B Mass (g) CAD
Download
Cart
SHS-M4-R M4 0.7 16.5 18 8 3.2 2.4 29.2 7 4 CAD RFQ
SHS-M6-R M6 1 23.5 25 12 5 3.6 42 10 10 CAD RFQ
SHS-M8-R M8 1.25 31 33 16 6.5 5 55.5 13 25 CAD RFQ
SHS-M10-R M10 1.5 39 41 20 8 6 69 17 45 CAD RFQ
SHS-M12-R M12 1.75 47 49 24 10 7 83 19 80 CAD RFQ
SHS-M16-R M16 2 57 60 32 13 10 105 24 170 CAD RFQ
SHS-M4-L M4 0.7 16.5 18 8 3.2 2.4 29.2 7 4 CAD RFQ
SHS-M6-L M6 1 23.5 25 12 5 3.6 42 10 10 CAD RFQ
SHS-M8-L M8 1.25 31 33 16 6.5 5 55.5 13 25 CAD RFQ
SHS-M10-L M10 1.5 39 41 20 8 6 69 17 45 CAD RFQ
SHS-M12-L M12 1.75 47 49 24 10 7 83 19 80 CAD RFQ
SHS-M16-L M16 2 57 60 32 13 10 105 24 170 CAD RFQ

Material/Finish

SHS
Main body S45C (hardness: 35-40 HRC)
Ferrosoferric Oxide Film (Black)
Nut SS400
Ferrosoferric Oxide Film (Black)

Characteristics

  • For rod end shaft bearing height adjustment, etc.
  • Right thread or left thread can be selected according to the end symbol of the part
    number.
    SHS-R----Right thread
    SHS-L----Left thread
  • All products are provided with hexagon nuts (3 types).

Usage Example

For adjustment of rod end shaft bearing.

SHSHexagon Stud Bolt


Related Service

Product List

Most Read