• Structure Components

STRS/Turn Buckle - Dedicated to Roller Chain

Dimension Drawing

STRSTurn Buckle - Dedicated to Roller Chain寸法図

Specs/CAD

Unit : mm

Part Number Applicable Roller Chain Nominal Number min.L min.P A sw d H1 F Mass
(g)
CAD
Download
Cart
STRS-11 11 40 36.4 4 5 1.4 2.4 1.8 6.6 CAD RFQ
STRS-25 25 62 56 7.5 7 2.4 2.4 3 18 CAD RFQ
STRS-35 35 85 76 10 10 3.7 3.6 4.5 44 CAD RFQ
STRS-40 40 110 98 13 13 4.1 5 6 105 CAD RFQ
STRS-50 50 135 120 16 17 5.2 6 7.5 215 CAD RFQ
STRS-60 60 161 143 20 19 6.1 7 9 330 CAD RFQ
STRS-80 80 201 177 21 24 8.1 10 12 680 CAD RFQ
STRS-100 100 239 209 20 30 9.7 12 15 1270 CAD RFQ

Material/Finish

STRS Made of Stainless Steel
Joint Nut
SJNSJNS
SUS303
Roller Chain Bolt
SRCSRCS
SUS303
Nut SUS303

Characteristics

  • For chain tension adjustment.
  • Use the same thread fitting length for both-side roller chain bolt SRCSRCS.
  • For linkage with a roller chain, a roller chain joint link or offset link is required.

Precautions for Use

  • If a turn buckle is used for a suspension device, implement safety measures to keep people from being beneath the device.
  • Turn buckles are consumables. Regular inspection and replacement is necessary.
  • Refer to SRCS(SRCS) for max. load.

Usage Example

STRSTurn Buckle - Dedicated to Roller Chain


Product List

Click here to see Structure Components

Click here to see Machine Elements