Specs/CAD
Unit : mm
Part Number | Applicable Roller Chain Nominal Number | min.L | min.P | A | sw | d | H1 | F | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|
STR-11 | 11 | 40 | 36.4 | 4 | 5 | 1.4 | 2.4 | 1.8 | 6.6 | 18.58 | CAD | Cart |
STR-15 | 15 | 46 | 41.6 | 5 | 6 | 1.6 | 2.4 | 2.2 | 9.6 | 18.58 | CAD | Cart |
STR-25 | 25 | 62 | 56 | 7.5 | 7 | 2.4 | 2.4 | 3 | 18 | 18.58 | CAD | Cart |
STR-35 | 35 | 85 | 76 | 10 | 10 | 3.7 | 3.6 | 4.5 | 44 | 20.78 | CAD | Cart |
STR-40 | 40 | 110 | 98 | 13 | 13 | 4.1 | 5 | 6 | 105 | 25.65 | CAD | Cart |
STR-50 | 50 | 135 | 120 | 16 | 17 | 5.2 | 6 | 7.5 | 215 | 36.04 | CAD | Cart |
STR-60 | 60 | 161 | 143 | 20 | 19 | 6.1 | 7 | 9 | 330 | 47.21 | CAD | Cart |
STR-80 | 80 | 201 | 177 | 21 | 24 | 8.1 | 10 | 12 | 680 | 74.09 | CAD | Cart |
STR-100 | 100 | 239 | 209 | 20 | 30 | 9.7 | 12 | 15 | 1270 | 108.07 | CAD | Cart |
Material/Finish
STR Made of Steel | |
---|---|
Joint Nut SJNSJNS |
SUM22L Ferrosoferric Oxide Film (Black) |
Roller Chain Bolt SRCSRCS |
S45C (hardness: 35-45 HRC) Ferrosoferric Oxide Film (Black) |
Nut | SS400 Ferrosoferric Oxide Film (Black) |
Characteristics
- For chain tension adjustment.
- Use the same thread fitting length for both-side roller chain bolt SRCSRCS.
- For linkage with a roller chain, a roller chain joint link or offset link is required.
Precautions for Use
- If a turn buckle is used for a suspension device, implement safety measures to keep people from being beneath the device.
- Turn buckles are consumables. Regular inspection and replacement is necessary.
- Refer to SRC(SRC) for max. load.