• Structure Components

STR-40

Turn Buckle - Dedicated to Roller Chain

Dimension Drawing

STRTurn Buckle - Dedicated to Roller Chain寸法図

Unit : mm

Part Number Applicable Roller Chain Nominal Number min.L min.P A sw d H1 F Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
STR-40 40 110 98 13 13 4.1 5 6 105 32.92 CAD Cart

Material/Finish

STR Made of Steel
Joint Nut
SJNSJNS
SUM22L
Ferrosoferric Oxide Film (Black)
Roller Chain Bolt
SRCSRCS
S45C (hardness: 35-45 HRC)
Ferrosoferric Oxide Film (Black)
Nut SS400
Ferrosoferric Oxide Film (Black)

Characteristics

  • For chain tension adjustment.
  • Use the same thread fitting length for both-side roller chain bolt SRCSRCS.
  • For linkage with a roller chain, a roller chain joint link or offset link is required.

Precautions for Use

  • If a turn buckle is used for a suspension device, implement safety measures to keep people from being beneath the device.
  • Turn buckles are consumables. Regular inspection and replacement is necessary.
  • Refer to SRC(SRC) for max. load.

Usage Example

STRTurn Buckle - Dedicated to Roller Chain


Product List

Click here to see STR

Click here to see Structure Components