• Special Screws (Bolts)
  • Plugs

SFT-PS/Hex Socket Pipe Plugs

Dimension Drawing

SFT-PS 寸法図

Specs/CAD

Unit : mm

Part Number R(PT) Normal of Thread D1*1 k L B t Qty per Pack Mass
(g)
CAD
Download
RFQ
SFT-0.5-PS R1/16 7.723 0.45 6 4 3 10 2 CAD RFQ
SFT-1-PS R1/8 9.728 0.45 7 5 3.5 10 3 CAD RFQ
SFT-2-PS R1/4 13.157 0.7 8.9 6 4.5 10 6 CAD RFQ
SFT-3-PS R3/8 16.662 0.7 10 8 5 10 11 CAD RFQ
SFT-4-PS R1/2 20.955 0.9 12 10 6 5 21 CAD RFQ

*1: The D1 dimension is a reference value (theoretical value).
●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SFT-PS
Main Body SCM435(Hardness 32-42 HRC)
Ferrosoferric Oxide Coating(Black)

Application

Hydraulic equipment, pneumatic machinery and equipment, and general industrial machines

Characteristics

  • Sinking type Pipe Taper Screw Plugs
  • SFT-PS and SFTS-PS are precoated seal types which do not require sealing tape or sealant. This dramatically reduces work time. The sealing effect is also excellent.
  • Precoated seals have excellent resistance to oil, gasoline, water, and heat.

Product List

Click here to see Plugs

Click here to see Special Screws (Bolts)