• Display Mounting Systems

DTA

Tablet PC Holder

Dimension Drawing

DTATablet PC Holder寸法図

Specs/CAD

Unit : mm

Part Number←1 Supports Tablet PCs A t Max. Load Weight (kg) Mass (g) CAD RFQ
Thickness min./max. Width min./max. Height min.
DTA-13-330-BK 6/13 190/330 155 44 28 5 505 CAD RFQ
DTA-20-330-BK 13/20 190/330 155 51 35 5 513 CAD RFQ

Structure

DTATablet PC Holder


Material/Finish

DTA
Base Aluminum Alloy
Electrostatic Coating
Side Arm
Bottom Arm
SPHC
Electrostatic Coating
Teflon Coating (Tip Only)
Knob Nylon 6
Knob Thread Part S45C
Trivalent Chromate Treatment
Bottom Arm Fixing Bolt SCM435
Ferrosoferric Oxide Film
Cushioning Seal Polyurethane

Characteristics

  • A holder for mounting equipment and devices to tablet PCs.
  • Robust design. It has excellent durability.
  • Tablet PCs between 9 and 12 inches*1 can be mounted by adjusting the side arm and bottom arm.
  • Arm interference with the various tablet PC ports can be avoided by adjusting the side arm and bottom arm position.
  • Select the model number depending on the thickness of the tablet PC to be mounted.
    Tablet PC Thickness
    6 - 13 mm ---- DTA-13-330-BK
    13 - 20 mm ---- DTA-20-330-BK
  • The nylon coating on the arm tip and the cushioning seal on the base prevent the tablet PC from being scratched.
  • When mounting DTA to equipment and devices, display mounting systems should be used*2. Also, there are M4 screw holes at 75 mm x 75 mm and 100 mm x 100 mm positions to allow mounting with commercially available display mounting systems compliant with VESA standards.

DTATablet PC Holder

*1: 9-inch and 10-inch tablet PCs can only be installed horizontally.
*2: Screws for mounting to display mounting systems are not supplied.


Combining with the display mounting systems below allows the tablet PC angle to be adjusted.

Display Mounting System Model Number Angle Adjustment Direction
DFS DFSN DFS-AF DFS-AA DFS-PB DFSN-AF DFSN-AA DFSN-PB Vertical or Horizontal
DFT DFT-AF DFT-AA DFT-PB
DFK DFK-AF DFK-AA DFK-PB
Any Direction across 360° and
Tablet PC Rotation
DFR DFR DFR-AF DFR-AA DFR-PB Fixed

Use M4 x 8 screws for mounting. Mounting screws are not supplied.
Refer to each product page for details of display mounting system specifications.


Application

Machine tool / Medical equipment / FPD production device / Semiconductor manufacturing device / Packing machine / Food machinery

Tablet PC Mounting Method

DTATablet PC Holder


How to use the new adjustable tablet PC holder for 9 to 12 inches.


Height Adjustment Method

DTATablet PC Holder

*1: The tablet PC may fall out of the holder if not tightened sufficiently.


Related Products

Tablet PC holders DTAR-AF can be mounted on aluminum frames, wall panels and sheet metal.
DTAR-AF

DTATablet PC Holder