• Display Mounting Systems

DFR-PB

Display Mounting System - Fix Type

  • Aluminum Frame
  • Wall Panel / Sheet Metal
  • Aluminum Frame End Face
  • Pipe
  • VESA Standard Compliant

Dimension Drawing

DFR-PBDisplay Mounting System - Fix Type寸法図

Specs/CAD

Unit : mm

Part Number A D W L1 L Max. Load Weight Mass
(g)
CAD RFQ
DFR-75-PB-28 75 28 90 35 59 10kg 510 CAD RFQ
DFR-75-PB-30 75 30 90 35 59 10kg 550 CAD RFQ
DFR-75-PB-34 75 34 90 35 59 10kg 510 CAD RFQ
DFR-75-PB-40 75 40 90 39 67 10kg 530 CAD RFQ
DFR-75-PB-42.7 75 42.7 90 39 67 10kg 500 CAD RFQ
DFR-100-PB-28 100 28 115 35 59 10kg 610 CAD RFQ
DFR-100-PB-30 100 30 115 35 59 10kg 650 CAD RFQ
DFR-100-PB-34 100 34 115 35 59 10kg 610 CAD RFQ
DFR-100-PB-40 100 40 115 39 67 10kg 630 CAD RFQ
DFR-100-PB-42.7 100 42.7 115 39 67 10kg 600 CAD RFQ

● Fixing rubber sheet is attached. Dimensional allowance of available round pipe is ±0.5 mm.

Structure

DFR-PBDisplay Mounting System - Fix Type


Material/Finish

DFR-AF DFR-AA/DFR-PB
Plate for display SPHC
Cation Painting
Fixing Plate SS400
Electrostatic Coating
-
Bracket - A6063
Alumite Treatment

Characteristics

  • A type to fix the display completely.
  • For counterpart, three types of Mounting System for Display are available.
    For aluminum frame / For wall panel and sheet metal ----DFR-AF
    For aluminum frame end mounting ----DFR-AA
    For round pipe ----DFR-PB
  • The plate for display alone can be purchased separately.

Application

Machine tool / Medical equipment / FPD production device / Semiconductor manufacturing device / Packing machine / Food machinery