• Display Mounting Systems

DFS-PB

Display Mounting System - Single Axis Type

  • Aluminum Frame
  • Wall Panel / Sheet Metal
  • Aluminum Frame End Face
  • Pipe
  • VESA Standard Compliant

Dimension Drawing

DFS-PBDisplay Mounting Systems - Single Axis Type - Clamp Lever Retention寸法図

*1: The clamp lever setscrews for the clamp lever type DFS have been changed from hex sockets to hexalobular sockets.

Specs/CAD

Unit : mm

Part Number A D W L1 L Max. Load Weight Mass
(g)
CAD RFQ
DFS-75-PB-28 75 28 90 103 127 6kg 860 CAD RFQ
DFS-75-PB-30 75 30 90 103 127 6kg 950 CAD RFQ
DFS-75-PB-34 75 34 90 103 127 6kg 950 CAD RFQ
DFS-75-PB-40 75 40 90 107 135 6kg 930 CAD RFQ
DFS-75-PB-42.7 75 42.7 90 107 135 6kg 930 CAD RFQ
DFS-100-PB-28 100 28 115 103 127 6kg 960 CAD RFQ
DFS-100-PB-30 100 30 115 103 127 6kg 1050 CAD RFQ
DFS-100-PB-34 100 34 115 103 127 6kg 1050 CAD RFQ
DFS-100-PB-40 100 40 115 107 135 6kg 1030 CAD RFQ
DFS-100-PB-42.7 100 42.7 115 107 135 6kg 1030 CAD RFQ

● Fixing rubber sheet is attached. Dimensional allowance of available round pipe is ±0.5 mm.

Structure

DFS-PBDisplay Mounting System - Single Axis Type


Material/Finish

DFS-AF DFS-AA
DFS-PB
DFSN-AF DFSN-AA
DFSN-PB
Display
Plate
SPHC
Cation Painting
hinge SS400
Electrostatic Coating
Clamp Lever Nylon 6 - -
Hex Nut - - SS400
Trivalent Chromate Treatment
Fixing
Plate
SS400
Electrostatic Coating
- SS400
Electrostatic Coating
-
Bracket - A6063
Alumite Treatment
- A6063
Alumite Treatment

Characteristics

  • The display can be tilted by ±90° to the single axis direction.

DFS-PBDisplay Mounting System - Single Axis Type

  • By tightening the clamp lever or hexagon nut, securely retain the angle after adjustment.
    Clamp lever type ----DFS
    Hexagon nut type ----DFSN
  • For counterpart, three types of Mounting System for Display are available.
    For aluminum frame / For wall panel and sheet metal ----DFS*-AF
    For aluminum frame end mounting ----DFS*-AA
    For round pipe ----DFS*-PB

Application

Machine tool / Medical equipment / FPD production device / Semiconductor manufacturing device / Packing machine / Food machinery

Maximum load weight

Product code Max. load weight
DFS 6 kg
DFSN 10 kg

Related Products

Pulls to make it smooth to adjust the display angle DPU is available.
DPU

DFS-PBDisplay Mounting System - Single Axis Type