• Display Mounting Systems

DFT-PB

Display Mounting System - 360°rotation Type - Spring Retention

  • Aluminum Frame
  • Wall Panel / Sheet Metal
  • Aluminum Frame End Face
  • Pipe
  • VESA Standard Compliant

Dimension Drawing

DFT-PBDisplay Mounting Systems - 360° Rotation Type - Spring Retention寸法図

Specs/CAD

Unit : mm

Part Number A D W L1 L Max. Load Weight Mass
(g)
CAD RFQ
DFTH-75-PB-28 75 28 90 90 114 10kg 1210 CAD RFQ
DFTH-75-PB-30 75 30 90 90 114 10kg 1220 CAD RFQ
DFTH-75-PB-34 75 34 90 90 114 10kg 1210 CAD RFQ
DFTH-75-PB-40 75 40 90 94 122 10kg 1200 CAD RFQ
DFTH-75-PB-42.7 75 42.7 90 94 122 10kg 1200 CAD RFQ
DFTM-75-PB-28 75 28 90 90 114 10kg 1210 CAD RFQ
DFTM-75-PB-30 75 30 90 90 114 10kg 1220 CAD RFQ
DFTM-75-PB-34 75 34 90 90 114 10kg 1210 CAD RFQ
DFTM-75-PB-40 75 40 90 94 122 10kg 1200 CAD RFQ
DFTM-75-PB-42.7 75 42.7 90 94 122 10kg 1200 CAD RFQ
DFTL-75-PB-28 75 28 90 90 114 10kg 1210 CAD RFQ
DFTL-75-PB-30 75 30 90 90 114 10kg 1220 CAD RFQ
DFTL-75-PB-34 75 34 90 90 114 10kg 1210 CAD RFQ
DFTL-75-PB-40 75 40 90 94 122 10kg 1200 CAD RFQ
DFTL-75-PB-42.7 75 42.7 90 94 122 10kg 1200 CAD RFQ
DFTH-100-PB-28 100 28 115 90 114 10kg 1310 CAD RFQ
DFTH-100-PB-30 100 30 115 90 114 10kg 1320 CAD RFQ
DFTH-100-PB-34 100 34 115 90 114 10kg 1310 CAD RFQ
DFTH-100-PB-40 100 40 115 94 122 10kg 1300 CAD RFQ
DFTH-100-PB-42.7 100 42.7 115 94 122 10kg 1300 CAD RFQ
DFTM-100-PB-28 100 28 115 90 114 10kg 1310 CAD RFQ
DFTM-100-PB-30 100 30 115 90 114 10kg 1320 CAD RFQ
DFTM-100-PB-34 100 34 115 90 114 10kg 1310 CAD RFQ
DFTM-100-PB-40 100 40 115 94 122 10kg 1300 CAD RFQ
DFTM-100-PB-42.7 100 42.7 115 94 122 10kg 1300 CAD RFQ
DFTL-100-PB-28 100 28 115 90 114 10kg 1310 CAD RFQ
DFTL-100-PB-30 100 30 115 90 114 10kg 1320 CAD RFQ
DFTL-100-PB-34 100 34 115 90 114 10kg 1310 CAD RFQ
DFTL-100-PB-40 100 40 115 94 122 10kg 1300 CAD RFQ
DFTL-100-PB-42.7 100 42.7 115 94 122 10kg 1300 CAD RFQ

● Fixing rubber sheet is attached. Dimensional allowance of available round pipe is ±0.5 mm.

Structure

DFT-PBDisplay Mounting System - 360°rotation Type - Spring Retention


Material/Finish

DFT-AF DFT-AA/DFT-PB
Plate for display SPHC
Cation Painting
Ball Case A6063
Alumite Treatment
Ball S45C
Trivalent Chromate Treatment
Built-in Spring Spring Steel
Fixing Plate SS400
Electrostatic Coating
-
Bracket - A6063
Alumite Treatment

Characteristics

  • The display can be tilted by ±15° to any direction. The display can also be rotated.

DFT-PBDisplay Mounting System - 360°rotation Type - Spring Retention

  • The built-in spring serves to retain the display. Tightening after adjustment is not necessary.
  • For counterpart, three types of Mounting System for Display are available.
    For aluminum frame / For wall panel and sheet metal ----DFT-AF
    For aluminum frame end mounting ----DFT-AA
    For round pipe ----DFT-PB

Application

Machine tool / Medical equipment / FPD production device / Semiconductor manufacturing device / Packing machine / Food machinery

Retention torque

Product code Retention Torque Reference Force
DFTH 20 N・m Even in an environment subject to
vibration, etc., the display can
hardly deviate.
DFTM 15 N・m Middle to low torque type and
high torque type.
DFTL 10 N・m Can move with torque equivalent to
that for household / office PC displays.

Related Products

Pulls to make it smooth to adjust the display angle DPU is available.
DPU

DFT-PBDisplay Mounting System - 360°rotation Type - Spring Retention

A display mounting system of 360° rotation type that tighten the fixing bolts to retain the angle DFK is available.
DFK-AFDFK-AADFK-PB

DFT-PBDisplay Mounting System - 360°rotation Type - Spring Retention