Display Mounting Systems

Image DTAC-PB DTAC-AB DTAS-MG DTA DTAR-AF DFT-AF DFT-AA DFT-PB DFK-AF
Part Number DTAC-PB DTAC-AB DTAS-MG DTA DTAR-AF DFT-AF DFT-AA DFT-PB DFK-AF
Part Name Tablet PC Holders - Quick Positioning Type - For Round Pipes Tablet PC Holders - Quick Positioning Type - For Aluminum Frames Tablet PC Holders - Single Axis Type - Clamp Lever Retention - Magnet Mounting Tablet PC Holder Tablet PC Holder Display Mounting System - 360°rotation Type - Spring Retention Display Mounting System - 360°rotation Type - Spring Retention Display Mounting System - 360°rotation Type - Spring Retention Display Mounting System - 360°rotation Type - Bolt Retention
Type Fix Type Fix Type 1-Shaft Type - Fix Type 360°Rotation Type 360°Rotation Type 360°Rotation Type 360°Rotation Type
Adjustment Angle - - ±90° - - 360°Rotation / ±15°in All Directions 360°Rotation / ±15°in All Directions 360°Rotation / ±15°in All Directions 360°Rotation / ±15°in All Directions
Angle Retaining Method - - lever - - Built-in Spring Built-in Spring Built-in Spring Thread
Installation Round Pipe Aluminum Frame End Face Back assembly,Front assembly,Steel Plate (Magnet Mounting) Back assembly,Front assembly Back assembly,Front assembly Back assembly,Front assembly Aluminum Frame End Face Round Pipe Back assembly,Front assembly
Image DFK-AA DFK-PB DFS-AF DFS-AA DFS-PB DFSN-AF DFSN-AA DFSN-PB DFR
Part Number DFK-AA DFK-PB DFS-AF DFS-AA DFS-PB DFSN-AF DFSN-AA DFSN-PB DFR
Part Name Display Mounting System - 360°rotation Type - Bolt Retention Display Mounting System - 360°rotation Type - Bolt Retention Display Mounting System - Single Axis Type Display Mounting System - Single Axis Type Display Mounting System - Single Axis Type Display Mounting System - Single Axis Type Display Mounting System - Single Axis Type Display Mounting System - Single Axis Type Display Mounting System - Fix Type
Type 360°Rotation Type 360°Rotation Type 1-Shaft Type 1-Shaft Type 1-Shaft Type 1-Shaft Type 1-Shaft Type 1-Shaft Type Fix Type
Adjustment Angle 360°Rotation / ±15°in All Directions 360°Rotation / ±15°in All Directions ±90° ±90° ±90° ±90° ±90° ±90° -
Angle Retaining Method Thread Thread lever lever lever Nut Nut Nut -
Installation Aluminum Frame End Face Round Pipe Back assembly,Front assembly Aluminum Frame End Face Round Pipe Back assembly,Front assembly Aluminum Frame End Face Round Pipe -
Image DFR-AF DFR-AA DFR-PB DKBR-AF DKBR-AA DKBR-PB DKB DKB-AA DKB-PB
Part Number DFR-AF DFR-AA DFR-PB DKBR-AF DKBR-AA DKBR-PB DKB DKB-AA DKB-PB
Part Name Display Mounting System - Fix Type Display Mounting System - Fix Type Display Mounting System - Fix Type Keyboard Mounting System - Single Axis Type Keyboard Mounting System - Single Axis Type Keyboard Mounting System - Single Axis Type Keyboard Mounting System - Fix Type Keyboard Mounting System - Fix Type Keyboard Mounting System - Fix Type
Type Fix Type Fix Type Fix Type 1-Shaft Type 1-Shaft Type 1-Shaft Type Fix Type Fix Type Fix Type
Adjustment Angle - - - 90°in Upward Direction 90°in Upward Direction 90°in Upward Direction - - -
Angle Retaining Method - - - Knob Knob Knob - - -
Installation Back assembly,Front assembly Aluminum Frame End Face Round Pipe Back assembly,Front assembly Aluminum Frame End Face Round Pipe Back assembly,Front assembly Aluminum Frame End Face Round Pipe

Related products

Image Ball Joint (Male Screw) - Bolt Mounting Ball Joint (Male Screw) - Aluminum Frame End Surface Mounting Ball Joint (Male Screw) - Round Pipe Mounting Ball Joint (Female Screw 1-Hole) - Bolt Mounting Ball Joint (Female Screw 1-Hole) - Aluminum Frame End Surface Mounting Ball Joint (Female Screw 1-Hole) - Round Pipe Mounting Ball Joint (Female Screw 2-Hole) - Bolt Mounting Ball Joint (Female Screw 2-Hole) - Aluminum Frame End Surface Mounting Ball Joint (Female Screw 2-Hole) - Round Pipe Mounting
Part Number DFKM-AF DFKM-AA DFKM-PB DFKF-AF DFKF-AA DFKF-PB DFKWF-AF DFKWF-AA DFKWF-PB
Part Name Ball Joint (Male Screw) - Bolt Mounting Ball Joint (Male Screw) - Aluminum Frame End Surface Mounting Ball Joint (Male Screw) - Round Pipe Mounting Ball Joint (Female Screw 1-Hole) - Bolt Mounting Ball Joint (Female Screw 1-Hole) - Aluminum Frame End Surface Mounting Ball Joint (Female Screw 1-Hole) - Round Pipe Mounting Ball Joint (Female Screw 2-Hole) - Bolt Mounting Ball Joint (Female Screw 2-Hole) - Aluminum Frame End Surface Mounting Ball Joint (Female Screw 2-Hole) - Round Pipe Mounting
Material - - - - - - - - -
Feature - - - - - - - - -
Image Angle Hinge - Hex Nut Retention Angle Hinge - Clamp Lever Retention Angle Hinge - Clamp Lever Retention - Rotation Restriction Mounting Plate For Aluminum Frame End Surface Mounting Bracket For Round Pipe Bracket Quick Positioning Brackets - For Aluminum Frames - T-slot Fixed Type - Upper Mounting Type Quick Positioning Brackets - For Aluminum Frames - T-slot Fixed Type - Lower Mounting Type Quick Positioning Brackets - For Round Pipes
Part Number DFSN-H DFS-H DKBR-H DAF DAA DPB CUTB-U CUTB-L CUPB
Part Name Angle Hinge - Hex Nut Retention Angle Hinge - Clamp Lever Retention Angle Hinge - Clamp Lever Retention - Rotation Restriction Mounting Plate For Aluminum Frame End Surface Mounting Bracket For Round Pipe Bracket Quick Positioning Brackets - For Aluminum Frames - T-slot Fixed Type - Upper Mounting Type Quick Positioning Brackets - For Aluminum Frames - T-slot Fixed Type - Lower Mounting Type Quick Positioning Brackets - For Round Pipes
Material - - - - - - - - -
Feature - - - - - - - - -
Image Quick Positioning Brackets - For Aluminum Frames Pipe Holder Round Pipe - Standard Type Mouse Holder
Part Number CUAB DPH DAP DKM
Part Name Quick Positioning Brackets - For Aluminum Frames Pipe Holder Round Pipe - Standard Type Mouse Holder
Material - - - -
Feature - - - -