Cross Clampers
Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
---|---|---|---|---|---|---|---|---|---|
Number | FCCA | FCCS | FCCA-C | FCCS-C | FCFA | FCFS | FCTA-C | FCTS-C | FBCA-C |
Name | Cross Clamper - Set Screw Type | Cross Clamper - Set Screw Type | Cross Clamper - Clamping Type | Cross Clamper - Clamping Type | Free Cross Clamper | Free Cross Clamper | T-Cross Clamper | T-Cross Clamper | Cross Bracket |
Main Unit Material | Aluminum | Stainless Steel | Aluminum | Stainless Steel | Aluminum | Stainless Steel | Aluminum | Stainless Steel | Aluminum |
D1 | φ8 ~ φ20 | φ8 ~ φ20 | φ8 ~ φ20 | φ8 ~ φ20 | φ8 ~ φ20 | φ8 ~ φ20 | φ8 ~ φ20 | φ8 ~ φ20 | φ10 ~ φ20 |
D2 | ~ □16 | ~ □16 | ~ □16 | ~ □16 | ~ □16 | ~ □16 | ~ □16 | ~ □16 | □8 ~ □16 |
Feature | Set Screw Type Suitable for Round and Square Shaft |
Set Screw Type Suitable for Round and Square Shaft |
Clamping Type Suitable for Round and Square Shaft |
Clamping Type Suitable for Round and Square Shaft |
Free Cross Type One-side Clamping Type Suitable for Round and Square Shaft |
Free Cross Type One-side Clamping Type Suitable for Round and Square Shaft |
T-Cross Type Clamping Type Suitable for Round and Square Shaft |
T-Cross Type Clamping Type Suitable for Round and Square Shaft |
Suitable for Aluminum-Frame Round and Square Shaft |
Image | ![]() |
||||||||
---|---|---|---|---|---|---|---|---|---|
Number | FBCS-C | ||||||||
Name | Cross Bracket | ||||||||
Main Unit Material | Stainless Steel | ||||||||
D1 | φ10 ~ φ20 | ||||||||
D2 | □8 ~ □16 | ||||||||
Feature | Suitable for Aluminum-Frame Round and Square Shaft |
Most Read
Helpful Resources
Search by purpose
Product IntroductionCustomizationIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical equipmentFA Devices
Search by series
Video LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsTechnical Data