• Cross Clampers

FBCS-C

Cross Bracket

Dimension Drawing

FBCS-CCross Bracket寸法図

*1: Dimensional allowance before slit machining.

Specs/CAD

Unit : mm

Part Number M (Coarse) D1*1 B1*1 A W P F Lm Mass
(g)
CAD RFQ
FBCS-M4-10-C M4 10 8 16 32 20 6 4.4 55 CAD RFQ
FBCS-M4-12-C M4 12 10 19 32 20 6 5.4 74 CAD RFQ
FBCS-M5-10-C M5 10 8 16 32 20 6 5.4 55 CAD RFQ
FBCS-M5-12-C M5 12 10 19 32 20 6 6.4 75 CAD RFQ
FBCS-M6-10-C M6 10 8 19 43 30 6.5 7.5 111 CAD RFQ
FBCS-M6-12-C M6 12 10 19 43 30 6.5 7.5 106 CAD RFQ
FBCS-M6-15-C M6 15 12 22 43 30 6.5 6.5 135 CAD RFQ
FBCS-M8-10-C M8 10 8 25 56 40 8 8.6 263 CAD RFQ
FBCS-M8-12-C M8 12 10 25 56 40 8 8.6 256 CAD RFQ
FBCS-M8-15-C M8 15 12 25 56 40 8 8.6 244 CAD RFQ
FBCS-M8-20-C M8 20 16 30 56 40 8 8.6 327 CAD RFQ

*1: Dimensional allowance before slit machining.

Material/Finish

FBCS-C
Made of Stainless Steel
Main body SUS304
Hex Socket
Head Cap Screw
SUSXM7
Molybdenum Disulfide
Coating

Characteristics

  • To joint the shaft with the side panel of a conveyance line and aluminum frame.
  • It is compatible with screw diameter of groove pitch and fixing nut of the commercially available aluminum frame.
  • Clamping Type. Mounting shaft and removing shaft are easy. Moreover this does not scratch the shaft.
  • Mounting and fixing shaft can be performed at the same time.
  • Light aluminum and stainless steel with highly corrosion-resistant are standardized.
  • Compatible with both round shaft and square shaft.
  • All products are provided with hex socket head cap screw.

Usage Example

In combination with an aluminum frame.

FBCS-CCross Bracket