• Clamping Screws

SCS-R/Clamping Screws - Full Ball

Hints for Correctly Using NBK Products

The video is an example using SCS-F(SCS-F). You can perform the same operation using this product.


Dimension Drawing

SCS-RClamping Screw - Full Ball寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
M12
M16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D B Mass
(g)
Max. Allowable Load (N) CAD
Download
Cart
SCS-M3-5-R M3 0.5 5.2 1.5 1.5 0.3 2700 CAD RFQ
SCS-M3-10-R M3 0.5 10.2 1.5 1.5 0.6 2700 CAD RFQ
SCS-M4-6-R M4 0.7 6.5 2.5 2 0.4 3500 CAD RFQ
SCS-M4-10-R M4 0.7 10.5 2.5 2 0.7 3500 CAD RFQ
SCS-M4-16-R M4 0.7 16.5 2.5 2 1 3500 CAD RFQ
SCS-M5-8-R M5 0.8 8.6 3 2.5 0.8 5000 CAD RFQ
SCS-M5-12-R M5 0.8 12.6 3 2.5 1.3 5000 CAD RFQ
SCS-M5-20-R M5 0.8 20.6 3 2.5 2.3 5000 CAD RFQ
SCS-M6-10-R M6 1 10.8 4 3 1.5 9000 CAD RFQ
SCS-M6-16-R M6 1 16.8 4 3 2.5 9000 CAD RFQ
SCS-M6-20-R M6 1 20.8 4 3 3.4 9000 CAD RFQ
SCS-M6-25-R M6 1 25.8 4 3 4 9000 CAD RFQ
SCS-M8-10-R M8 1.25 11.2 5.56 4 2.5 15000 CAD RFQ
SCS-M8-12-R M8 1.25 13.2 5.56 4 3.2 15000 CAD RFQ
SCS-M8-20-R M8 1.25 21.2 5.56 4 5.7 15000 CAD RFQ
SCS-M8-25-R M8 1.25 26.2 5.56 4 7.7 15000 CAD RFQ
SCS-M8-30-R M8 1.25 31.2 5.56 4 9 15000 CAD RFQ
SCS-M10-12-R M10 1.5 13.7 7 5 5 24000 CAD RFQ
SCS-M10-16-R M10 1.5 17.7 7 5 7 24000 CAD RFQ
SCS-M10-20-R M10 1.5 21.7 7 5 9.5 24000 CAD RFQ
SCS-M10-25-R M10 1.5 26.7 7 5 11 24000 CAD RFQ
SCS-M10-35-R M10 1.5 36.7 7 5 16 24000 CAD RFQ
SCS-M12-16-R M12 1.75 18 8.5 6 10 30000 CAD RFQ
SCS-M12-20-R M12 1.75 22 8.5 6 12.5 30000 CAD RFQ
SCS-M12-30-R M12 1.75 32 8.5 6 20 30000 CAD RFQ
SCS-M12-40-R M12 1.75 42 8.5 6 28 30000 CAD RFQ
SCS-M16-20-R M16 2 23.3 12 8 22 73000 CAD RFQ
SCS-M16-25-R M16 2 28.3 12 8 28 73000 CAD RFQ
SCS-M16-35-R M16 2 38.3 12 8 41 73000 CAD RFQ
SCS-M16-50-R M16 2 53.3 12 8 48 73000 CAD RFQ

● SCS-M8-10-RSCS-M10-12-RSCS-M12-16-RSCS-M16-20-R have a shallow hex socket hole depth.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

SCS-R Made of Steel
Thread Part SCM435
Ferrosoferric Oxide Film (Black)
Ball SUJ2 (Hardness: 62-67 HRC)

Characteristics

  • Point contact by full ball securely fixes a work.
  • For tool holder set screw, pressure piece and stopper.
  • We also produce products of special specifications, e.g. nominal diameter of thread, length and surface treatment. Please feel free to contact our customer service.

Specification Changes

Thank you for using the NBK website.

We would like to inform you that the catalog information for clamping screws and clamping bolts will be corrected as follows. Please note that these corrections will not affect the actual product specifications.

See here for details
https://www.nbk1560.com/en/news/2025/20250326/

Your understanding and continued support are greatly appreciated.

Related Services

Product List

Click here to see Clamping Screws

Click here to see Machine Elements