• Hexagonpost

SHBS

Hexagon Post

Hexagon Post

Dimension Drawing

SHBSHexagon Post寸法図

Specs/CAD

Unit : mm

Part Number M(coarse thread) B C Lf1 Lf2 L Mass
(g)
CAD RFQ
SHBS-M3-15 M3 6 6.9 6 6 15 2.9 CAD RFQ
SHBS-M3-20 M3 6 6.9 6 6 20 4.1 CAD RFQ
SHBS-M3-25 M3 6 6.9 6 6 25 5.3 CAD RFQ
SHBS-M3-30 M3 6 6.9 6 6 30 6.6 CAD RFQ
SHBS-M3-35 M3 6 6.9 6 6 35 7.8 CAD RFQ
SHBS-M3-40 M3 6 6.9 6 6 40 9 CAD RFQ
SHBS-M4-20 M4 7 8.1 8 8 20 5 CAD RFQ
SHBS-M4-25 M4 7 8.1 8 8 25 6.7 CAD RFQ
SHBS-M4-30 M4 7 8.1 8 8 30 8.3 CAD RFQ
SHBS-M4-35 M4 7 8.1 8 8 35 10 CAD RFQ
SHBS-M4-40 M4 7 8.1 8 8 40 11.7 CAD RFQ
SHBS-M4-45 M4 7 8.1 8 8 45 13.3 CAD RFQ
SHBS-M4-50 M4 7 8.1 8 8 50 15 CAD RFQ
SHBS-M4-60 M4 7 8.1 8 8 60 18.3 CAD RFQ
SHBS-M4-70 M4 7 8.1 8 8 70 21.7 CAD RFQ
SHBS-M4-80 M4 7 8.1 8 8 80 25 CAD RFQ
SHBS-M5-20 M5 8 9.2 10 10 20 5.5 CAD RFQ
SHBS-M5-25 M5 8 9.2 10 10 25 7.7 CAD RFQ
SHBS-M5-30 M5 8 9.2 10 10 30 9.8 CAD RFQ
SHBS-M5-35 M5 8 9.2 10 10 35 12 CAD RFQ
SHBS-M5-40 M5 8 9.2 10 10 40 14 CAD RFQ
SHBS-M5-45 M5 8 9.2 10 10 45 16.3 CAD RFQ
SHBS-M5-50 M5 8 9.2 10 10 50 18.4 CAD RFQ
SHBS-M5-60 M5 8 9.2 10 10 60 22.8 CAD RFQ
SHBS-M5-70 M5 8 9.2 10 10 70 27.1 CAD RFQ
SHBS-M5-80 M5 8 9.2 10 10 80 31.4 CAD RFQ
SHBS-M5-90 M5 8 9.2 10 10 90 35.7 CAD RFQ
SHBS-M5-100 M5 8 9.2 10 10 100 40 CAD RFQ
SHBS-M6-25 M6 10 11.5 12 12 25 11 CAD RFQ
SHBS-M6-30 M6 10 11.5 12 12 30 14.5 CAD RFQ
SHBS-M6-35 M6 10 11.5 12 12 35 18 CAD RFQ
SHBS-M6-40 M6 10 11.5 12 12 40 21.4 CAD RFQ
SHBS-M6-45 M6 10 11.5 12 12 45 25 CAD RFQ
SHBS-M6-50 M6 10 11.5 12 12 50 28.4 CAD RFQ
SHBS-M6-60 M6 10 11.5 12 12 60 35.4 CAD RFQ
SHBS-M6-70 M6 10 11.5 12 12 70 42.3 CAD RFQ
SHBS-M6-80 M6 10 11.5 12 12 80 49.3 CAD RFQ
SHBS-M6-90 M6 10 11.5 12 12 90 56.2 CAD RFQ
SHBS-M6-100 M6 10 11.5 12 12 100 63.2 CAD RFQ
SHBS-M6-120 M6 10 11.5 12 12 120 77 CAD RFQ
SHBS-M6-150 M6 10 11.5 12 12 150 98 CAD RFQ
SHBS-M8-35 M8 13 15 16 16 35 27 CAD RFQ
SHBS-M8-40 M8 13 15 16 16 40 33 CAD RFQ
SHBS-M8-45 M8 13 15 16 16 45 39.3 CAD RFQ
SHBS-M8-50 M8 13 15 16 16 50 45.4 CAD RFQ
SHBS-M8-60 M8 13 15 16 16 60 57.7 CAD RFQ
SHBS-M8-70 M8 13 15 16 16 70 70 CAD RFQ
SHBS-M8-80 M8 13 15 16 16 80 82.2 CAD RFQ
SHBS-M8-90 M8 13 15 16 16 90 94.4 CAD RFQ
SHBS-M8-100 M8 13 15 16 16 100 106.7 CAD RFQ
SHBS-M8-120 M8 13 15 16 16 120 131.2 CAD RFQ
SHBS-M8-150 M8 13 15 16 16 150 168 CAD RFQ

Material/Finish

SHBS
Made of Stainless Steel
Main body SUS304

Characteristics

  • Hexagon post for both-side female screw.