• Hexagonpost

SHBS-M5-80

Hexagon Post

Hexagon Post

Dimension Drawing

SHBSHexagon Post寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch B C Lf1 Lf2 L Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
SHBS-M5-80 M5 0.8 8 9.2 10 10 80 31.4 7.41 CAD Cart

Material/Finish

SHBS
Made of Stainless Steel
Main body SUS304

Characteristics

  • Hexagon post for both-side female screw.

Related Services

Product List

Click here to see SHBS-M5

Click here to see SHBS