• Hexagonpost

SHBS-M6-35

Hexagon Post

Hexagon Post

Dimension Drawing

SHBSHexagon Post寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch B C Lf1 Lf2 L Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
SHBS-M6-35 M6 1 10 11.5 12 12 35 18 8.47 CAD Cart

Material/Finish

SHBS
Made of Stainless Steel
Main body SUS304

Characteristics

  • Hexagon post for both-side female screw.

Related Services

Product List

Click here to see SHBS-M6

Click here to see SHBS