Date Updated:Oct. 07. 2024

Property of Special Material Screws

PDF
Property of Special Material Screws

Mechanical property

Property
Inconel*1equiv
(NCF600)
SNSI
Pure
molybdenum
SNSM SNFCM
Hastelloy*2C-276 equiv
(NW0276)
SNSH-C276
Hastelloy*2C-22 equiv
(NW6022)
SNSH-C22
Monel 400 equiv
(UNS N0400)
SNSMN
Nickel
(NW2201)
SNSN
Super Invar
SNSIV
Phosphor
bronze
(C5191)
SNSP
Aluminum
Alloy
(A5056)
SNSA
Tantalum
SNSTA
MAT21*3
(UNS N06210)
SNSMT
Tensile strength
(N/mm2)
548 - 695 515 690 or Higher 690 or Higher 517 - 620 343 - 411 470 590 or Higher 294 271 690
0.2% durability
(N/mm2)
205 - 352 380 283 or Higher 310 or Higher 172 - 345 68 - 166 333 - 245 189 310
Extension (%) 35 - 55 15 40 or Higher 45 or Higher 35 - 60 40 - 60 43 8 12 51.2 45
Hardness
65 - 85(HRB) - - - 60 - 80(HRB) 75 - 100(HB) 143(HV) - 98(HB) -
-

Values in chart are for reference only. They are not guaranteed values.


 

Physical property

Property Inconel*1equiv
(NCF600)
SNSI
Pure
molybdenum
SNSM SNFCM
Hastelloy*2C-276 equiv
(NW0276)
SNSH-C276
Hastelloy*2C-22 equiv
(NW6022)
SNSH-C22
Monel 400 equiv
(UNS N0400)
SNSMN
Nickel
(NW2201)
SNSN
Super Invar
SNSIV
Specific gravity
8.42 10.2 8.89 8.69 8.80 8.89 8.15
Longitudinal elastic
modulus
(GPa)
207 327 205 206 179 206 132
Heat thermal
conductivity
(W/(m・K)
16.7 142 - - 22 79.5 10.47
Linear expansion
coefficient
(K-1)
13.4×10-6 5.1×10-6 11.2×10-6 12.4×10-6 14.2×10-6(100℃) 13.4×10-6 0.69×10-6
Electric resistivity
(μΩ・m)
1.0 0.058 1.23 1.14 0.5 0.085 0.77

Property Phosphor bronze
(C5191)
SNSP
Aluminum
Alloy
(A5056)
SNSA
Tantalum
SNSTA
MAT21*3
(UNS N06210)
SNSMT
Tungsten
SNCW
Specific gravity
8.83 2.64 16.65 8.76 19.3
Longitudinal elastic
modulus
(GPa)
105 71.7 185 205 -
Heat thermal
conductivity
(W/(m・K)
67 112 - - 174
Linear expansion
coefficient
(K-1)
18×10-6 24.1×10-6 6.4×10-6 12.0×10-6 4.36×10-6
Electric resistivity
(μΩ・m)
0.13 0.064 - 1.274 0.054

Values in chart are for reference only. They are not guaranteed values.


Chemical resistance of Inconel*1, Hastelloy*2 and nickel screws

Chemical name
Temperature
Inconel*1 Hastelloy*2 Nickel
Dilute sulfuric
acid
Room temperature
A AA A
Boiling point
D A D
Concentrated
sulfuric acid
Room temperature
C AA C
Boiling point
D D D
Dilute
hydrochloric acid
Room temperature
B AA A
Boiling point
D D D
Concentrated
hydrochloric acid
Room temperature
D AA D
Boiling point
D B D
Dilute nitric acid
Room temperature
D AA D
Boiling point
- AA D
Concentrated
nitric acid
Room temperature
A AA D
Boiling point
- D D
Dilute phosphoric
acid
Room temperature
AA AA AA
Boiling point
- AA D
Concentrated
phosphoric acid
Room temperature
AA AA AA
Boiling point
- B D
Sodium hydroxide(weak) Room temperature
AA - AA
Boiling point
C - AA
Sodium hydroxide(concentrated) Room temperature
AA - AA
Boiling point
C - AA
  • AA :Highly Excellent
  •  A :Very Good
  •  B :Satisfactory
  •  C :Limit
  •  D :Not satisfactory

Chemical resistance of MAT21*3

Chemical Name  Composition (%) Temperature MAT21*3
(UNS N06210)
HCI 1 Boiling Point
◎
2 Boiling Point
◎
4 Boiling Point
△
5 Boiling Point
△
H2SO4
10 Boiling Point
◎
40 Boiling Point
△
Mixed Fluids
H2SO4
10 Boiling Point
△
HCI
2
Mixed Fluids
H2SO4
20 80°C
◎
HCI
1.5
Mixed Fluids
H2SO4
50 50°C
○
HCI
1.5
HNO3
10 Boiling Point
◎
H3PO4
85 Boiling Point
○
Method B
※
Boiling Point
○

※ 23.0% sulfuric acid + 1.2% hydrochloric acid + 1% iron (III) chloride + 1% copper (II) chloride

  • ◎:<0.127 mm/year
  • ○:0.127 - 0.508 mm/year
  • △:0.508 - 1.27 mm/year
  • ×:>1.27 mm/year
Values in chart are for reference only. They are not guaranteed values.

*1:Inconel is a registered trademark of Special Metals Corporation.
*2:Hastelloy is a registered trademark of Haynes.
*3:MAT and MAT21 are registered trademarks of Proterial, Ltd.


  • Chemical resistance changes with performance conditions.
    Always carry out tests under performance conditions similar to actual conditions in advance.

Magnetic flux density of phosphor bronze screw

  Phosphor bronze
SUSXM7(Equivalent to SUS304)
Magnetic flux
density(T)
0 5×10-5

Measurement device : F.W.BELL 5080 type gauss (tesla) meter
Measurement condition : DC magnetic field measurement mode Distance between probe and sample 5 mm

The Properties of Ceramic Screws

Physical Properties of Ceramic Screws

Al2O3

Physical Properties Al2O3(99.5% Alumina)
Specific Gravity 3.9 - 3.939
3-point Bending Test (MPa) 362
Volume Resistivity(Ω・m) >1012
Thermal Conductivity(W/(m・K)) 32(20℃)
Linear Expansion Coefficient(K-1) 7.2×10-6(40 - 400℃)
Vickers Hardness(GPa) 15.5
Maximum Duty Temperature(℃)(GPa) 1500

SiC

Physical Properties  SiC
Specific Gravity (g/cm3) 3.12
Volume Resistivity (Ω・m) 0.2~1.8×10-1
Thermal Conductivity (W/(m・k)) 153
Linear Expansion Coefficient (K-1) 4.3×10-6
Vickers Hardness (GPa) 22(21.7)
Water Absorption Rate less than 0.1
Young's Modulus (GPa) 402
3-point Bending Test (MPa) 470

  • Values in chart are for reference only. They are not guaranteed values.

Chemical Resistance of Ceramic Screws

Al2O3

Chemical Name Temperature Hour Effect
35% Hydrochloric Acid Boiling 30 minutes ◎
70% Nitric Acid Boiling 30 minutes ◎
98% Sulfuric Acid Boiling 30 minutes ◎
90% Phosphoric Acid Boiling 30 minutes 〇
60% Hydrofluoric Acid 20℃ 24 hours △
10% Potassium Hydroxide 80℃ 7 Days ◎
Potassium Hydroxide 500℃(Boiling) 24 hours △
Sodium Hydroxide 500℃(Boiling) 24 hours 〇
Sodium Carbonate 900℃(Boiling) 24 hours 〇
Sodium Sulfate 1000℃(Boiling) 24 hours ◎
Potassium Fluoride 90℃(Boiling) 4 hours ×
  • ◎:No Corrosion
  • 〇:Slight Corrosion
  • △:Moderate Corrosion
  • ×:Heavy Corrosion

SiC

Chemical Name Temperature Effect
Ammonia (28.0-30.0%) Room Temperature ◎
Hydrogen peroxide solution
(30.0-35.5%)
Room Temperature ◎
Hydrofluoric Acid (49.5-50.5%) Room Temperature  ◎
50% sulfuric acid Room Temperature ◎
  • ◎:No Corrosion
  • 〇:Slight Corrosion
  • △:Moderate Corrosion
  • ×:Heavy Corrosion
 

  • When tightening ceramic screws, use a torque driver or torque wrench and do not exceed the torsional torque.The recommended torque is 50% of the torsional torque.
    M Torsional Torque (N・m)
    M3 0.04
    M4 0.05
    M5 0.10
    M6 0.15
    M8 0.30
    M10 0.50
  • Values in chart are for reference only. They are not guaranteed values.
  • Heat resistance and chemical resistance change with performance conditions. Always carry out tests under performance conditions similar to actual conditions in advance.
  • Ceramic screws may be damaged by impact. Take care when handling these screws.
  • Also, ceramics screws with special specifications such as ventilation holes, dimensions, shapes, and cleanroom washing are available. Please contact us for details.



tecnical information list

Engineering Tips HINTS for NEW IDEAS

Examples to help you resolve any issues you may have.

Technical Data Others Machine Tools Semiconductor Manufacturing Equipment Food Machinery Automotive Manufacturing Process Medical equipment FA Devices Technical Data Special Screws