Machine Elements |New Product
New Products introduced : Low Profile Swivel Mounts for Control Panels, Pillar/Hanging Type
Aug. 25. 2026
Special Screws |New Product
New Products introduced : Vented Flanged Socket Head Cap Screws - Silver Plating
Jun. 30. 2026
Factory Equipment Components |New Product
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
Couplings |New Product
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
Jul. 06. 2026
Mar. 22. 2024
Aug. 03. 2020
Jul. 08. 2016
Aug. 19. 2014
Jul. 25. 2014
Jan. 30. 2025
Jan. 27. 2025
Nov. 08. 2023
Jun. 15. 2026
May. 14. 2026
Apr. 27. 2026
Apr. 23. 2026
Nov. 26. 2025
Jan. 29. 2024
Jan. 19. 2024
Sep. 05. 2025
Oct. 25. 2016
Sep. 23. 2016
Jan. 06. 2015
Oct. 29. 2025
Dec. 02. 2024
Oct. 07. 2024
Mar. 26. 2024
Nov. 12. 2025
Nov. 10. 2025
Nov. 18. 2024
Jun. 24. 2025
Jan. 09. 2025
Feb. 17. 2025
Nov. 25. 2025
May. 16. 2025
May. 15. 2025
Jan. 10. 2025
May. 12. 2025
Apr. 30. 2025
Nov. 28. 2024
Nov. 06. 2024
Feb. 25. 2026
Dec. 22. 2025
Dec. 16. 2024
Nov. 27. 2024
Apr. 08. 2024
You can use an online automatic issuance service for RoHS 2 certificates of compliance.
We will perform additional modification of the bore to the couplings. We will perform additional modification of the keyway.
Change the hex socket set screw accompanied with the set screw type coupling or hex socket head cap screw accompanied with the clamping type coupling to those made of stainless steel material.
With this service, products are cleanroom washed and cleanroom packed. Intended for products in FPD production equipment, semiconductor deivces, medical instruments, and food indsutry machines, as well as products user in a clean room.
We will perform additional modification on theshaft coupling shaft holes.
We will perform vibration-resistant treatment on the screws. This will eliminate the trouble of applying adhesive agent or attaching tapes.
After bonding the lever and knob female screw product with screws with anaerobic adhesive agents, fix them with pins.
Various marks and letters are laser-engraved on NBK products. This is a service to make the NBK products even easier to use in terms of functionality be engraving marks such as OPEN, CLOSE, and arrows.
Scale plates and scale stickers will be cut in 1 mm to your desired length.
Handle shaft hole will be processed. This will eliminate the trouble of processing a shaft hole on your side.
Screws can be cut to your desired length in unit of 1 mm.
e-nedzi.com® products have each fixed Qty per pack We also accept odd lot order less or more than fixed Qty.
Screw will be treated with relief cut and given a captive function. For screw for fixing the protection cover and cover for inspection that are frequently mounted and removed.
Mounting screws are supplied for products in the pulls categories.
NEW SAVE