Couplings
Select by Torque / Bore Diameter
Select by Actuator
High Gain Rubber Type
Disk Type
Jaw Type
Slit Type
Oldham Type
Cross Joint Type
Rigid Type
Bellows Type
Serration Type
Flexus
Flanged Shaft Coupling
Vacuum Application Screws
Low Profile Screws・Small Head Screws
High Performance S.S. Screws
Titanium Screws
Special Material Screws
Tools
Screws with Special Surface Treatment
Miniature Screws
Captive Screws・Full Thread Screws
Functional Screws
Inch Screws
Tamper Resistant Screws
Hexalobular Socket Head Screws
Plugs
Washers・Insert
Plastic Screws
Vibration Resistance
Chemical Resistance Screws
Purposes of use
Vacuum
Low Outgas
Clean
Chemical Resistance
High Strength
Heat Resistance
Anti-Galling (Anti-Seize)
Screw Drive Damage Prevention
Reflection Resistance
Electrical Insulation
Non-Magnetic
Lightweight
Space optimization
Simplified Work
Loss Prevention
Decoration
Fixing・Locating
Conveyance
Clamp Levers
Functional Levers
Knobs
Pulls
Plungers
Screws
Handles
Grips
Cross Clampers
Structure Components
Hexagonpost
Set Collars
Indicators
Scales
Dial
Stages
Ball Rollers (Ball Transfers)
Display Mounting Systems
Wireless Positioning Units
Couplings Bore and Keyway Additional Modification Service
Coupling Stainless Steel Screw Alteration Service
Cleanroom Wash / Cleanroom Packing Service
Shaft Coupling Shaft Hole Additional Modification Service
Vibration Resistant Treatment Service
Screw combination service
Laser engraving service
Scale Plate / Scale Sticker Cutting Service
Handle Shaft Hole Processing Service
Screw Length Adjustment Service
Captive Processing Service
Screw Supply Service
Special Screws
New Products introduced : Hexalobular Socket Head Cap Bits (with Pin) for Tamper Resistant Screws
Jan. 05. 2021
New Products introduced : Hex Socket Head Cap Bits (with Pin) for Tamper Resistant Screws
Machine Elements
New Products introduced : Quick Positioning Brackets - For Square Shafts - 1 Button Type
Nov. 24. 2020
New Products introduced : Ball Joint - Bolt Mounting
New Products introduced : Ball Joint - Aluminum Frame End Surface Mounting
New Products introduced : Ball Joint - Round Pipe Mounting
New Variation introduced : Scales
Oct. 27. 2020
New Products introduced : Hexalobular Socket Head Cap Screw with Extra Low Profile (Inch Thread/Stainless Steel)
Aug. 25. 2020
New Products introduced : Plastic Screw PEEK
Jul. 28. 2020
New Products introduced : Plastic Screw PPS
New Products introduced : Plastic Screw RENY
New Products introduced : Quick Positioning Brackets - For Square Shafts
Jun. 30. 2020
New Products introduced : Titanium Hexagon Key
Mar. 31. 2020
New Products introduced : Hexalobular Socket Head Cap Screw with Extra Low Head (Inch Thread)
FA solutions
New Products introduced : Wireless Positioning Units
Feb. 25. 2020
New Products introduced : Wireless Positioning Units - Dustproof/Waterproof Thin Type
New Products introduced : Captive Knurled Knobs
New Products introduced : Flat Washer for Slotted Holes
New Products introduced : Hex Socket Head Cap Screws with Ventilation Hole - High Intensity Stainless Steel
Nov. 26. 2019
New Variation introduced : Captive Dimple Knob
Captive Series
SEMI Standard (SEMI S8-0218)Compliant Products
All Stainless Steel Products
All Metal Products
Universal Design Products
Jul. 31. 2020
Feb. 12. 2020
Aug. 02. 2019
Aug. 03. 2020
Jul. 08. 2016
Jul. 25. 2014
Jun. 18. 2014
Jun. 15. 2014
May. 14. 2020
Jul. 30. 2020
Feb. 20. 2019
Oct. 25. 2018
Jun. 15. 2020
Mar. 23. 2020
Mar. 16. 2020
Mar. 09. 2020
Oct. 25. 2016
Sep. 23. 2016
Jan. 06. 2015
Jun. 12. 2014
Feb. 28. 2019
Feb. 26. 2019
Jun. 11. 2014
May. 10. 2020
Feb. 09. 2017
Feb. 17. 2020
Apr. 19. 2019
Sep. 19. 2018
Jan. 11. 2018
Sep. 11. 2017
Sep. 08. 2017
Aug. 04. 2016
Oct. 14. 2016
Sep. 28. 2016
We will perform additional modification of the bore to the couplings. We will perform additional modification of the keyway.
Change the hex socket set screw accompanied with the set screw type coupling or hex socket head cap screw accompanied with the clamping type coupling to those made of stainless steel material.
With this service, products are cleanroom washed and cleanroom packed. Intended for products in FPD production equipment, semiconductor deivces, medical instruments, and food indsutry machines, as well as products user in a clean room.
We will perform additional modification on theshaft coupling shaft holes.
We will perform vibration-resistant treatment on the screws. This will eliminate the trouble of applying adhesive agent or attaching tapes.
After bonding the lever and knob female screw product with screws with anaerobic adhesive agents, fix them with pins.
Various marks and letters are laser-engraved on NBK products. This is a service to make the NBK products even easier to use in terms of functionality be engraving marks such as OPEN, CLOSE, and arrows.
Scale plates and scale stickers will be cut in 1 mm to your desired length.
Handle shaft hole will be processed. This will eliminate the trouble of processing a shaft hole on your side.
Screws can be cut to your desired length in unit of 1 mm.
Screw will be treated with relief cut and given a captive function. For screw for fixing the protection cover and cover for inspection that are frequently mounted and removed.
Mounting screws are supplied for products in the pulls categories.
NEW SAVE