• Special Screws (Bolts)
  • Plastic Screws (Bolts)

SPPVC-M12-30-H

Plastic Screws - Hex Head Bolts - H-PVC

  • Chemical-proof

Notice on Discontinuation

SPPVC-Series of plastic screws made of hard polyvinyl chloride (H-PVC) will be discontinued as follows.
We understand this change may be bothersome, but we appreciate your understanding.

See here for details
https://www.nbk1560.com/en/news/2023/20230220/

Dimension Drawing

SPPVC-HPlastic Screws - Hex Head Bolts - H-PVC寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L B L1 L2 Tension Rupture
Load (N)*1
Torsional
Torque
(N・m)*1
Mass
(g)
CAD
Download
SPPVC-M12-30-H M12 1.75 30 19 8 Full Thread 3959 8.25 6.8 -

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Characteristics

  • Has excellent chemical resistance against organic solvents as well as halogen compounds such as hydrogen sulfide and bromine.
  • You can use it even in environments where metal screws cannot be used.
  • The properties and precautions of plastic screws ⇒Plastic Screws

Material/Finish

SPPVC-H
Main Body H-PVC (Hard Polyvinyl Chloride) (Gray)
Heat Resistance
Temperature*1
60℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Related Services

Application

FPD production equipment / Semiconductor devices / Printed circuit board etching devices /
Metallic surface treatment equipment and facilities / Chemical plants

Precautions for Use

Because a cumulative pitch difference is created when H-PVC screws are manufactured, use these screws in combination with nuts. If a nut is not used, use a 20 mm or less fit with female thread.

Related Products

H-PVC hex nut SPPVC-N is available.
SPPVC-N

SPPVC-HPlastic Screws - Hex Head Bolts - H-PVC


Product List

SPPVC-M12-H

  • SPPVC-M12-25-H
  • SPPVC-M12-30-H
  • SPPVC-M12-35-H
  • SPPVC-M12-40-H
  • SPPVC-M12-45-H
  • SPPVC-M12-50-H
  • SPPVC-M12-55-H
  • SPPVC-M12-60-H
  • SPPVC-M12-65-H
  • SPPVC-M12-70-H