Nov. 08. 2023
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
Jan. 09. 2025
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
Apr. 08. 2024
Products conforming to SEMI StandardAre you compliant with SEMI S8-0218? NBK offers a broad lineup of products which conform to Section 6 of this standard (Handle Design).Jul. 08. 2016 time >
Are you compliant with SEMI S8-0218? NBK offers a broad lineup of products which conform to Section 6 of this standard (Handle Design).
Jul. 08. 2016 time >
Description of Clamping Screws for EngineersClamping screws are mechanical elements which use screw thrust for workpiece fixing and positioning.Jul. 08. 2016 time >
Clamping screws are mechanical elements which use screw thrust for workpiece fixing and positioning.
NBK Machine Elements: Endless PossibilitiesThis page shows application cases of NBK's Machine Element parts. NBK's Machine Element parts give solutions for your problems.Jul. 08. 2016 time >
This page shows application cases of NBK's Machine Element parts. NBK's Machine Element parts give solutions for your problems.
Description of Pulls for EngineersPulls are mechanical components which allow manual opening and closing of doors, lids and so on. They can also be used as grips when transporting or moving devices, equipment, or workpieces.Here we introduce the types and characteristics of NBK pulls in detail.Jul. 08. 2016 time >
Pulls are mechanical components which allow manual opening and closing of doors, lids and so on. They can also be used as grips when transporting or moving devices, equipment, or workpieces.Here we introduce the types and characteristics of NBK pulls in detail.
Designs and Examples of What NBK Can CreateNBK provides comprehensive support for your various needs. This page introduces various types of support NBK can provide. In addition to these, please feel free to contact us with any other requests you may have.Jul. 08. 2016 time >
NBK provides comprehensive support for your various needs. This page introduces various types of support NBK can provide. In addition to these, please feel free to contact us with any other requests you may have.
Turn Commercially Available Nuts into "Hex Lock Nuts" with Eccentric Lock Washers™Turns commercially available nuts to "Anti-loosening nuts". Eccentric Lock Washers TMJul. 08. 2016 time >
Turns commercially available nuts to "Anti-loosening nuts". Eccentric Lock Washers TM
Titanium Palladium Hex Socket Head Cap Screws (Special Item)Titanium palladium is described in detail. Titanium palladium is a material in which palladium is added to pure titanium, and is also called corrosion-resistant titanium.Jul. 05. 2016 time >
Titanium palladium is described in detail. Titanium palladium is a material in which palladium is added to pure titanium, and is also called corrosion-resistant titanium.
Jul. 05. 2016 time >
Inconel 718 Equivalent Hex Socket Head Cap Screws (Special Item) Inconel 718 is described in detail. Inconel 718 is an alloy in which Mo, Nb, Ta and the like are added to Ni-Cr-Fe, providing high strength under high temperature environments and making it possible to achieve tensile strength up to approx. 600°C with age-hardening heat treatment.Jul. 05. 2016 time >
Inconel 718 is described in detail. Inconel 718 is an alloy in which Mo, Nb, Ta and the like are added to Ni-Cr-Fe, providing high strength under high temperature environments and making it possible to achieve tensile strength up to approx. 600°C with age-hardening heat treatment.
Points to Consider When Mounting Displays If you’re thinking of attaching an external LCD display to your equipment, this is a must-see! We explain in detail the two points you should consider before mounting a display.Jun. 10. 2016 time >
If you’re thinking of attaching an external LCD display to your equipment, this is a must-see! We explain in detail the two points you should consider before mounting a display.
Jun. 10. 2016 time >
SteelThis page describes "Steels" such as SS400, SPCC, SPHC, SUJ2 and FC200.May. 10. 2016 time >
This page describes "Steels" such as SS400, SPCC, SPHC, SUJ2 and FC200.
May. 10. 2016 time >
Plastic and RubberThis page describes "Plastics and Rubbers" such as ABS, FRP, polycarbonate, polypropylene, silicone rubber and butyl rubber.May. 10. 2016 time >
This page describes "Plastics and Rubbers" such as ABS, FRP, polycarbonate, polypropylene, silicone rubber and butyl rubber.
Surface TreatmentThis page describes "Surface Treatments" such as thermal spraying, induction hardening, nitriding, electroplating, chemical conversion treatment and anodic oxidation.May. 10. 2016 time >
This page describes "Surface Treatments" such as thermal spraying, induction hardening, nitriding, electroplating, chemical conversion treatment and anodic oxidation.
Aluminum AlloyThis page describes "Aluminum Alloys" such as A5052, A2017, A6063 and A7075.May. 10. 2016 time >
This page describes "Aluminum Alloys" such as A5052, A2017, A6063 and A7075.
Stainless SteelThis page describes "Stainless Steels" such as SUS304, SUS316, SUS430, SUS316L, SUS303, SUS440C and SUS403.May. 10. 2016 time >
This page describes "Stainless Steels" such as SUS304, SUS316, SUS430, SUS316L, SUS303, SUS440C and SUS403.
Comparison Table of MaterialThis page describes "Comparison table of material".May. 10. 2016 time >
This page describes "Comparison table of material".
Property of Screws with Special Surface TreatmentThis page describes "Properties of Screws with Special Surface Treatment" such as fluorine coating and molybdenum disulfide coating. May. 10. 2016 time >
This page describes "Properties of Screws with Special Surface Treatment" such as fluorine coating and molybdenum disulfide coating.
NEW SAVE