Nov. 08. 2023
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
Jan. 09. 2025
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
Apr. 08. 2024
Screw Standards and Technical InformationJIS standards, material properties, surface treatment features and technical documents required for design are available here.Aug. 06. 2024 time >
JIS standards, material properties, surface treatment features and technical documents required for design are available here.
Aug. 06. 2024 time >
FlexusAug. 03. 2020 time >
Aug. 03. 2020 time >
Advancements in Servomotor Coupling TechnologyAug. 03. 2020 time >
Vol. 11 Back to Basics Series! Introducing Various Screw TypesThis time we are going back to the basics to talk about the types of screws used by machinery. Nedzigon will focus on frequently used metric standard screws and introduce hex head screws and machine screws.May. 10. 2019 time >
This time we are going back to the basics to talk about the types of screws used by machinery. Nedzigon will focus on frequently used metric standard screws and introduce hex head screws and machine screws.
May. 10. 2019 time >
Vol.2 Explaining the Vocabulary of ScrewsDealing with screws involves a lot of specialized terminology. When you're looking up every word you don't know in reference books or on the Internet, the time gets away from you before you know it... . Nedzigon is here to help you out with a few of the most common screw-related specialized terms. Apr. 18. 2019 time >
Dealing with screws involves a lot of specialized terminology. When you're looking up every word you don't know in reference books or on the Internet, the time gets away from you before you know it... . Nedzigon is here to help you out with a few of the most common screw-related specialized terms.
Apr. 18. 2019 time >
SteelThis page describes "Steels" such as SS400, SPCC, SPHC, SUJ2 and FC200.May. 10. 2016 time >
This page describes "Steels" such as SS400, SPCC, SPHC, SUJ2 and FC200.
May. 10. 2016 time >
Plastic and RubberThis page describes "Plastics and Rubbers" such as ABS, FRP, polycarbonate, polypropylene, silicone rubber and butyl rubber.May. 10. 2016 time >
This page describes "Plastics and Rubbers" such as ABS, FRP, polycarbonate, polypropylene, silicone rubber and butyl rubber.
Surface TreatmentThis page describes "Surface Treatments" such as thermal spraying, induction hardening, nitriding, electroplating, chemical conversion treatment and anodic oxidation.May. 10. 2016 time >
This page describes "Surface Treatments" such as thermal spraying, induction hardening, nitriding, electroplating, chemical conversion treatment and anodic oxidation.
Aluminum AlloyThis page describes "Aluminum Alloys" such as A5052, A2017, A6063 and A7075.May. 10. 2016 time >
This page describes "Aluminum Alloys" such as A5052, A2017, A6063 and A7075.
Stainless SteelThis page describes "Stainless Steels" such as SUS304, SUS316, SUS430, SUS316L, SUS303, SUS440C and SUS403.May. 10. 2016 time >
This page describes "Stainless Steels" such as SUS304, SUS316, SUS430, SUS316L, SUS303, SUS440C and SUS403.
Comparison Table of MaterialThis page describes "Comparison table of material".May. 10. 2016 time >
This page describes "Comparison table of material".
Property of Screws with Special Surface TreatmentThis page describes "Properties of Screws with Special Surface Treatment" such as fluorine coating and molybdenum disulfide coating. May. 10. 2016 time >
This page describes "Properties of Screws with Special Surface Treatment" such as fluorine coating and molybdenum disulfide coating.
IPX7 Waterproof Evaluation of Sealing WashersThis is the page for IPX7 waterproof evaluation of sealing washers.Apr. 07. 2016 time >
This is the page for IPX7 waterproof evaluation of sealing washers.
Apr. 07. 2016 time >
System of Limits and FitsThis page describes JIS B 0401 "System of limits and fits".Jun. 18. 2015 time >
This page describes JIS B 0401 "System of limits and fits".
Jun. 18. 2015 time >
Parallel Pipe ThreadsThis page describes JIS B 0202 "Parallel pipe threads".Jun. 18. 2015 time >
This page describes JIS B 0202 "Parallel pipe threads".
Geometrical TolerancingThis page describes JIS B 0021 "Geometrical tolerancing−Tolerancing of form, orientation, location and run-out".Jun. 18. 2015 time >
This page describes JIS B 0021 "Geometrical tolerancing−Tolerancing of form, orientation, location and run-out".
NEW SAVE