Knobs

Order Online - Exclusive to U.S., Canada & Mexico

-Skip the quote process: Purchase products directly from our online shop with real-time pricing.
-Local Delivery from Philadelphia: Shipped via UPS and FedEx from our Philadelphia warehouse.
-Streamlined Procurement: Most orders are dispatched from Philadelphia within one week.

About Knobs

Knobs are machine elements which allow efficient tightening and loosening of screws.
The use of knobs increases work efficiency, since tools such as the wrenches and spanners used on screws are no longer required.
Efficient in places where screws are frequently handled, such as equipment changeover. Learn More About Knobs

Selection Conditions
  • Select Screw Length (Lm)30
Image Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob
Part Name Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob
Part Number KUWM-32-M5-30-BK KUWM-32-M5-30-BL KUWM-32-M5-30-OR KUWM-32-M5-30-SG KUWM-32-M5-30-YW KUWM-40-M6-30-BK KUWM-40-M6-30-BL KUWM-40-M6-30-OR KUWM-40-M6-30-SG
Feature Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design
Price 6.48 USD 6.48 USD 6.48 USD 6.48 USD 6.48 USD 6.73 USD 6.73 USD 6.73 USD 6.73 USD
Shape Bar Bar Bar Bar Bar Bar Bar Bar Bar
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Thread Part Material Steel Steel Steel Steel Steel Steel Steel Steel Steel
Thread Size M5 M5 M5 M5 M5 M6 M6 M6 M6
Surface BK BL OR SG YW BK BL OR SG
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob
Part Name Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob
Part Number KUWM-40-M6-30-YW KUWM-50-M8-30-BK KUWM-50-M8-30-BL KUWM-50-M8-30-OR KUWM-50-M8-30-SG KUWM-50-M8-30-YW KUWM-64-M8-30-BK KUWM-64-M8-30-BL KUWM-64-M8-30-OR
Feature Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design
Price 6.73 USD 7.88 USD 7.88 USD 7.88 USD 7.88 USD 7.88 USD 8.76 USD 8.76 USD 8.76 USD
Shape Bar Bar Bar Bar Bar Bar Bar Bar Bar
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Thread Part Material Steel Steel Steel Steel Steel Steel Steel Steel Steel
Thread Size M6 M8 M8 M8 M8 M8 M8 M8 M8
Surface YW BK BL OR SG YW BK BL OR
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob
Part Name Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob
Part Number KUWM-64-M8-30-SG KUWM-64-M8-30-YW KUWM-64-M10-30-BK KUWM-64-M10-30-BL KUWM-64-M10-30-OR KUWM-64-M10-30-SG KUWM-64-M10-30-YW KUWMS-32-M5-30-BK KUWMS-32-M5-30-BL
Feature Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design
Price 8.76 USD 8.76 USD 8.63 USD 8.63 USD 8.63 USD 8.63 USD 8.63 USD 8.21 USD 8.21 USD
Shape Bar Bar Bar Bar Bar Bar Bar Bar Bar
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Thread Part Material Steel Steel Steel Steel Steel Steel Steel Stainless Steel Stainless Steel
Thread Size M8 M8 M10 M10 M10 M10 M10 M5 M5
Surface SG YW BK BL OR SG YW BK BL
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob
Part Name Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob
Part Number KUWMS-32-M5-30-OR KUWMS-32-M5-30-SG KUWMS-32-M5-30-YW KUWMS-40-M6-30-BK KUWMS-40-M6-30-BL KUWMS-40-M6-30-OR KUWMS-40-M6-30-SG KUWMS-40-M6-30-YW KUWMS-50-M8-30-BK
Feature Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design
Price 8.21 USD 8.21 USD 8.21 USD 8.49 USD 8.49 USD 8.49 USD 8.49 USD 8.49 USD 9.84 USD
Shape Bar Bar Bar Bar Bar Bar Bar Bar Bar
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Thread Part Material Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel
Thread Size M5 M5 M5 M6 M6 M6 M6 M6 M8
Surface OR SG YW BK BL OR SG YW BK
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob
Part Name Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob
Part Number KUWMS-50-M8-30-BL KUWMS-50-M8-30-OR KUWMS-50-M8-30-SG KUWMS-50-M8-30-YW KUWMS-64-M8-30-BK KUWMS-64-M8-30-BL KUWMS-64-M8-30-OR KUWMS-64-M8-30-SG KUWMS-64-M8-30-YW
Feature Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design
Price 9.84 USD 9.84 USD 9.84 USD 9.84 USD 12.17 USD 12.17 USD 12.17 USD 12.17 USD 12.17 USD
Shape Bar Bar Bar Bar Bar Bar Bar Bar Bar
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Thread Part Material Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel
Thread Size M8 M8 M8 M8 M8 M8 M8 M8 M8
Surface BL OR SG YW BK BL OR SG YW
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob
Part Name Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Wing Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob
Part Number KUWMS-64-M10-30-BK KUWMS-64-M10-30-BL KUWMS-64-M10-30-OR KUWMS-64-M10-30-SG KUWMS-64-M10-30-YW KUDM-40-M8-30-BK KUDM-40-M8-30-BL KUDM-40-M8-30-OR KUDM-40-M8-30-SG
Feature Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design
Price 12.39 USD 12.39 USD 12.39 USD 12.39 USD 12.39 USD 9.84 USD 9.84 USD 9.84 USD 9.84 USD
Shape Bar Bar Bar Bar Bar Triangle Triangle Triangle Triangle
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Thread Part Material Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Steel Steel Steel Steel
Thread Size M10 M10 M10 M10 M10 M8 M8 M8 M8
Surface BK BL OR SG YW BK BL OR SG
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob
Part Name Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob
Part Number KUDM-40-M8-30-YW KUDM-40-M10-30-BK KUDM-40-M10-30-BL KUDM-40-M10-30-OR KUDM-40-M10-30-SG KUDM-40-M10-30-YW KUDMS-40-M8-30-BK KUDMS-40-M8-30-BL KUDMS-40-M8-30-OR
Feature Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design
Price 9.84 USD 9.84 USD 9.84 USD 9.84 USD 9.84 USD 9.84 USD 16.92 USD 16.92 USD 16.92 USD
Shape Triangle Triangle Triangle Triangle Triangle Triangle Triangle Triangle Triangle
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Thread Part Material Steel Steel Steel Steel Steel Steel Stainless Steel Stainless Steel Stainless Steel
Thread Size M8 M10 M10 M10 M10 M10 M8 M8 M8
Surface YW BK BL OR SG YW BK BL OR
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Star Knob Plastic Star Knob
Part Name Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Star Knob Plastic Star Knob
Part Number KUDMS-40-M8-30-SG KUDMS-40-M8-30-YW KUDMS-40-M10-30-BK KUDMS-40-M10-30-BL KUDMS-40-M10-30-OR KUDMS-40-M10-30-SG KUDMS-40-M10-30-YW KF-33-BK KF-33-RD
Feature Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Nylon 6 Nylon 6
Price 16.92 USD 16.92 USD 17.85 USD 17.85 USD 17.85 USD 17.85 USD 17.85 USD 3.27 USD 3.27 USD
Shape Triangle Triangle Triangle Triangle Triangle Triangle Triangle Cross Cross
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Thread Part Material Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Steel Steel
Thread Size M8 M8 M10 M10 M10 M10 M10 M6 M6
Surface SG YW BK BL OR SG YW BK RD
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Eight Lobe Knob Eight Lobe Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Long Dimple Knobs Long Dimple Knobs
Part Name Eight Lobe Knob Eight Lobe Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Long Dimple Knobs Long Dimple Knobs
Part Number KP-30A KP-30 KRM-50-M8-30 KRM-50-M10-30 KRM-63-M10-30 KRMS-50-M8-30 KRMS-63-M10-30 KLM-20-M6-30 KLM-25-M6-30
Feature Nylon 6 Nylon 6 Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award
Price 3.90 USD 3.90 USD 8.18 USD 8.91 USD 10.34 USD 14.70 USD 17.85 USD 4.40 USD 5.54 USD
Shape Polygonal Polygonal Dimple Dimple Dimple Dimple Dimple Dimple Dimple
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Thread Part Material Steel Steel Steel Steel Steel Stainless Steel Stainless Steel Steel Steel
Thread Size M6 M8 M8 M10 M10 M8 M10 M6 M6
Surface BK BK BK BK BK BK BK BK BK
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Long Dimple Knobs Long Dimple Knobs Knurled Knob Knurled Knob Knurled Knob Knurled Knob Knurled Knob Knurled Knob Knurled Knob
Part Name Long Dimple Knobs Long Dimple Knobs Knurled Knob Knurled Knob Knurled Knob Knurled Knob Knurled Knob Knurled Knob Knurled Knob
Part Number KLM-32-M8-30 KLM-32-M10-30 KNM-24-M6-30 KNM-30-M8-30 KNM-36-M10-30 KNMS-16-M6-30 KNMS-20-M6-30 KNMS-24-M6-30 KNMS-30-M8-30
Feature Good Design Award Good Design Award Chrome Plating Chrome Plating Chrome Plating SUS303 SUS303 SUS303 SUS303
Price 6.52 USD 7.04 USD 7.70 USD 9.86 USD 16.92 USD 15.10 USD 17.67 USD 14.81 USD 20.92 USD
Shape Dimple Dimple Knurled Knurled Knurled Knurled Knurled Knurled Knurled
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Thread Part Material Steel Steel Steel Steel Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel
Thread Size M8 M10 M6 M8 M10 M6 M6 M6 M8
Surface BK BK CR CR CR - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Knurled Knob Knurled Knob - Stainless Steel SUS316L Equivalent Knurled Knob - Stainless Steel SUS316L Equivalent Knurled Knob - Stainless Steel SUS316L Equivalent Knurled Knob - Stainless Steel Black Knurled Knob Knurled Knob Knurled Knob Knurled Knob
Part Name Knurled Knob Knurled Knob - Stainless Steel SUS316L Equivalent Knurled Knob - Stainless Steel SUS316L Equivalent Knurled Knob - Stainless Steel SUS316L Equivalent Knurled Knob - Stainless Steel Black Knurled Knob Knurled Knob Knurled Knob Knurled Knob
Part Number KNMS-36-M10-30 KNML-24-M6-30 KNML-30-M8-30 KNML-36-M10-30 KNMS-24-M6-30-BK KUM-24-M6-30 KUM-30-M8-30 KUM-36-M10-30 KUMS-24-M6-30
Feature SUS303 Equivalent to SUS316L Equivalent to SUS316L Equivalent to SUS316L Reflection Resistance
Corrosion Resistance
Flat Type Flat Type Flat Type Flat Type
Price 27.12 USD 29.51 USD 37.40 USD 53.68 USD 19.19 USD 8.18 USD 11.71 USD 17.08 USD 14.81 USD
Shape Knurled Knurled Knurled Knurled Knurled Knurled Knurled Knurled Knurled
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Thread Part Material Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Steel Steel Steel Stainless Steel
Thread Size M10 M6 M8 M10 M6 M6 M8 M10 M6
Surface - - - - BK CR CR CR -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Knurled Knob Knurled Knob Knurled Knob - Stainless Steel Black
Part Name Knurled Knob Knurled Knob Knurled Knob - Stainless Steel Black
Part Number KUMS-30-M8-30 KUMS-36-M10-30 KUMS-24-M6-30-BK
Feature Flat Type Flat Type Reflection Resistance
Corrosion Resistance
Price 20.92 USD 27.12 USD 19.19 USD
Shape Knurled Knurled Knurled
Type Male Screw Male Screw Male Screw
Thread Part Material Stainless Steel Stainless Steel Stainless Steel
Thread Size M8 M10 M6
Surface - - BK
CAD CAD CAD CAD
Specifications Specifications Specifications Specifications