Specs/CAD
Unit : mm
Material/Finish
| BB | |
|---|---|
| Main body | SK4 (hardness: 60-62 HRC) - Polishing |
Characteristics
- Use this for the recipient that requires abrasion resistance and accurate locating.
- It can be used for pin type plungers, as well as ball type plungers.
- For applicable ball button, please refer to each product page of the plungers.
- Heat treatment and polishing applied. It is easy to press fit or press.
- Machine the holes for ball button BB mounting so that they are transition fit or stationary fit.
Effective stroke S1 formula