Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | t | d | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SVSHS-M3-6 | M3 | 0.5 | 6 | 6 | 1.3 | 1.5 | 2 | 1.2 | 20 | 0.53 | 72.77 | CAD | Cart |
SVSHS-M3-8 | M3 | 0.5 | 8 | 6 | 1.3 | 1.5 | 2 | 1.2 | 20 | 0.62 | 78.33 | CAD | Cart |
SVSHS-M3-10 | M3 | 0.5 | 10 | 6 | 1.3 | 1.5 | 2 | 1.2 | 20 | 0.7 | 82.64 | CAD | Cart |
SVSHS-M4-6 | M4 | 0.7 | 6 | 8 | 1.5 | 2 | 2.5 | 1.5 | 20 | 1.1 | 74.04 | CAD | Cart |
SVSHS-M4-8 | M4 | 0.7 | 8 | 8 | 1.5 | 2 | 2.5 | 1.5 | 20 | 1.3 | 77.59 | CAD | Cart |
SVSHS-M4-10 | M4 | 0.7 | 10 | 8 | 1.5 | 2 | 2.5 | 1.5 | 20 | 1.4 | 81.62 | CAD | Cart |
SVSHS-M4-12 | M4 | 0.7 | 12 | 8 | 1.5 | 2 | 2.5 | 1.5 | 20 | 1.6 | 86.67 | CAD | Cart |
SVSHS-M4-16 | M4 | 0.7 | 16 | 8 | 1.5 | 2 | 2.5 | 1.5 | 20 | 1.9 | 94.26 | CAD | Cart |
SVSHS-M5-6 | M5 | 0.8 | 6 | 9 | 1.5 | 3 | 3 | 1.5 | 10 | 1.5 | 41.84 | CAD | Cart |
SVSHS-M5-8 | M5 | 0.8 | 8 | 9 | 1.5 | 3 | 3 | 1.5 | 10 | 1.8 | 41.45 | CAD | Cart |
SVSHS-M5-10 | M5 | 0.8 | 10 | 9 | 1.5 | 3 | 3 | 1.5 | 10 | 2 | 43.73 | CAD | Cart |
SVSHS-M5-12 | M5 | 0.8 | 12 | 9 | 1.5 | 3 | 3 | 1.5 | 10 | 2.3 | 46.90 | CAD | Cart |
SVSHS-M5-16 | M5 | 0.8 | 16 | 9 | 1.5 | 3 | 3 | 1.5 | 10 | 2.8 | 49.30 | CAD | Cart |
SVSHS-M5-20 | M5 | 0.8 | 20 | 9 | 1.5 | 3 | 3 | 1.5 | 10 | 3.3 | 53.46 | CAD | Cart |
SVSHS-M6-6 | M6 | 1 | 6 | 10 | 1.5 | 3 | 4 | 2 | 10 | 2.7 | 52.59 | CAD | Cart |
SVSHS-M6-8 | M6 | 1 | 8 | 10 | 1.5 | 3 | 4 | 2 | 10 | 3.1 | 47.26 | CAD | Cart |
SVSHS-M6-10 | M6 | 1 | 10 | 10 | 1.5 | 3 | 4 | 2 | 10 | 3.5 | 47.52 | CAD | Cart |
SVSHS-M6-12 | M6 | 1 | 12 | 10 | 1.5 | 3 | 4 | 2 | 10 | 3.8 | 49.79 | CAD | Cart |
SVSHS-M6-16 | M6 | 1 | 16 | 10 | 1.5 | 3 | 4 | 2 | 10 | 4.5 | 54.09 | CAD | Cart |
SVSHS-M6-20 | M6 | 1 | 20 | 10 | 1.5 | 3 | 4 | 2 | 10 | 5.3 | 59.39 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SVSHS | |
---|---|
Main Body | SUSXM7 (Equivalent to SUS304) |
Strength Class | A2-50 |
Application
Vacuum devices, vacuum chambers, FPD production equipment,semiconductor devices, and electron microscopes
Characteristics
- The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
- The head height of all screws is 1.5 mm or less. These screws are intended for the reduction of the size of machinery and device and applications with limited overhead space.
- Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service