• Couplicon Option
  • Cross Joint Type Option

Photo Sensor Flange

MPF

Dimension Drawing

MPFPhoto Sensor Flange寸法図

*1: In a case where the bore diameter is φ 4 or less, the set screw is used in only one place.

Specs/CAD

Unit : mm

Part Number A W B F t G M CAD
Download
Cart
MPF-32-4 32 8 14 1.5 1.5 3.5 M3 CAD RFQ
MPF-32-5 32 8 14 1.5 1.5 3.5 M3 CAD RFQ
MPF-32-6 32 8 14 1.5 1.5 3.5 M3 CAD RFQ
MPF-32-6.35 32 8 14 1.5 1.5 3.5 M3 CAD RFQ
MPF-32-8 32 8 14 1.5 1.5 3.5 M3 CAD RFQ
MPF-40-4 40 10 20 1.5 2 4.5 M3 CAD RFQ
MPF-40-5 40 10 20 1.5 2 4.5 M3 CAD RFQ
MPF-40-6 40 10 20 1.5 2 4.5 M3 CAD RFQ
MPF-40-6.35 40 10 20 1.5 2 4.5 M3 CAD RFQ
MPF-40-8 40 10 20 1.5 2 4.5 M3 CAD RFQ
MPF-40-9.525 40 10 20 1.5 2 4.5 M3 CAD RFQ
MPF-40-10 40 10 20 1.5 2 4.5 M3 CAD RFQ
MPF-40-12 40 10 20 1.5 2 4.5 M3 CAD RFQ
MPF-50-6 50 10 25 1.5 2.5 4.5 M4 CAD RFQ
MPF-50-6.35 50 10 25 1.5 2.5 4.5 M4 CAD RFQ
MPF-50-8 50 10 25 1.5 2.5 4.5 M4 CAD RFQ
MPF-50-9.525 50 10 25 1.5 2.5 4.5 M4 CAD RFQ
MPF-50-10 50 10 25 1.5 2.5 4.5 M4 CAD RFQ
MPF-50-12 50 10 25 1.5 2.5 4.5 M4 CAD RFQ
MPF-50-14 50 10 25 1.5 2.5 4.5 M4 CAD RFQ
MPF-50-15 50 10 25 1.5 2.5 4.5 M4 CAD RFQ

Part Number Moment of
Inertia
(kg・m2)*1
Mass
(g) *1
MPF-32-4 5.1×10-7 5.2
MPF-32-5 5.1×10-7 5.2
MPF-32-6 5.1×10-7 5.2
MPF-32-6.35 5.1×10-7 5.2
MPF-32-8 5.1×10-7 5.2
MPF-40-4 1.4×10-6 9.8
MPF-40-5 1.4×10-6 9.8
MPF-40-6 1.4×10-6 9.8
MPF-40-6.35 1.4×10-6 9.8
MPF-40-8 1.4×10-6 9.8
MPF-40-9.525 1.4×10-6 9.8
MPF-40-10 1.4×10-6 9.8
MPF-40-12 1.4×10-6 9.8
MPF-50-6 3.5×10-6 15
MPF-50-6.35 3.5×10-6 15
MPF-50-8 3.5×10-6 15
MPF-50-9.525 3.5×10-6 15
MPF-50-10 3.5×10-6 15
MPF-50-12 3.5×10-6 15
MPF-50-14 3.5×10-6 15
MPF-50-15 3.5×10-6 15

*1: These are values with max. bore diameter.

Structure

MPFPhoto Sensor Flange


Material/Finish

MPF
Main Body A2017
Anodized
Hex Socket Set Screw SCM435
Ferrosoferric Oxide Film (Black)

Characteristics

  • Photo sensor flange for origin detection.
  • Light weight and ultra small moment of inertia. High response.
  • Bore - completed products. Bore diameter of φ4 to φ15.

MPFPhoto Sensor Flange

  • Products of special specifications including outside diameter of flange, slit width, bore diameter, material, and surface treatment can also be manufactured. Please contact our customer service.

Product List