• Couplicon Option
  • Disc Type Option

Servo Motor Mounting Brackets

SMBL

Dimension Drawing

SMBLServo Motor Mounting Brackets寸法図

Specs/CAD

Select

Motor Flange Size
All
□38
□40
□60

Unit : mm

Part Number Motor Flange Size D H P.C.D. M W W1 T B P L L1 L2*1 H1 H2*1 Mass
(g)
CAD
Download
Cart
SMBL-38-20-M3-RY □38 30 20 45 M3 80 43 10 6.6 64 10 20 29 8 45 170 CAD RFQ
SMBL-38-22-M3-RY □38 30 22 45 M3 80 43 10 6.6 64 10 20 29 8 45 170 CAD RFQ
SMBL-38-23-M3-RY □38 30 23 45 M3 80 43 10 6.6 64 10 20 29 8 48 180 CAD RFQ
SMBL-38-25-M3-RY □38 30 25 45 M3 80 43 10 6.6 64 10 20 29 8 48 180 CAD RFQ
SMBL-40-20-M4-RY □40 30 20 46 M4 80 43 10 6.6 64 10 20 29 8 45 170 CAD RFQ
SMBL-40-22-M4-RY □40 30 22 46 M4 80 43 10 6.6 64 10 20 29 8 45 170 CAD RFQ
SMBL-40-23-M4-RY □40 30 23 46 M4 80 43 10 6.6 64 10 20 29 8 48 180 CAD RFQ
SMBL-40-25-M4-RY □40 30 25 46 M4 80 43 10 6.6 64 10 20 29 8 48 180 CAD RFQ
SMBL-60-30-M4-RY □60 50 30 70 M4 120 63 12 9 96 13 25 40 8 64 330 CAD RFQ
SMBL-60-30-M5-RY □60 50 30 70 M5 120 63 12 9 96 13 25 40 8 64 330 CAD RFQ

*1: Because this is a cast product, the external dimensions are reference values. (according to JIS B 0403)
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
SMBL
Main Body FC200 or Above
Low Temperature Black Chrome Treatment

Characteristics

  • L-shaped motor bracket supporting small servomotors (flange sizes □38/□40/□60).
  • Supports motors with rated output from 50 to 600W.

Usage Example

Dual-sided design that allows installation in either orientation

SMBLServo Motor Mounting Brackets


Usage Example

Dual-sided design that allows installation in either orientation

SMBLServo Motor Mounting Brackets


Product List