Specs/CAD
Unit : mm
| Part Number | A | W | B | F | t | G | M | CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|
| MPF-32-4 | 32 | 8 | 14 | 1.5 | 1.5 | 3.5 | M3 | CAD | RFQ |
| MPF-32-5 | 32 | 8 | 14 | 1.5 | 1.5 | 3.5 | M3 | CAD | RFQ |
| MPF-32-6 | 32 | 8 | 14 | 1.5 | 1.5 | 3.5 | M3 | CAD | RFQ |
| MPF-32-6.35 | 32 | 8 | 14 | 1.5 | 1.5 | 3.5 | M3 | CAD | RFQ |
| MPF-32-8 | 32 | 8 | 14 | 1.5 | 1.5 | 3.5 | M3 | CAD | RFQ |
| MPF-40-4 | 40 | 10 | 20 | 1.5 | 2 | 4.5 | M3 | CAD | RFQ |
| MPF-40-5 | 40 | 10 | 20 | 1.5 | 2 | 4.5 | M3 | CAD | RFQ |
| MPF-40-6 | 40 | 10 | 20 | 1.5 | 2 | 4.5 | M3 | CAD | RFQ |
| MPF-40-6.35 | 40 | 10 | 20 | 1.5 | 2 | 4.5 | M3 | CAD | RFQ |
| MPF-40-8 | 40 | 10 | 20 | 1.5 | 2 | 4.5 | M3 | CAD | RFQ |
| MPF-40-9.525 | 40 | 10 | 20 | 1.5 | 2 | 4.5 | M3 | CAD | RFQ |
| MPF-40-10 | 40 | 10 | 20 | 1.5 | 2 | 4.5 | M3 | CAD | RFQ |
| MPF-40-12 | 40 | 10 | 20 | 1.5 | 2 | 4.5 | M3 | CAD | RFQ |
| MPF-50-6 | 50 | 10 | 25 | 1.5 | 2.5 | 4.5 | M4 | CAD | RFQ |
| MPF-50-6.35 | 50 | 10 | 25 | 1.5 | 2.5 | 4.5 | M4 | CAD | RFQ |
| MPF-50-8 | 50 | 10 | 25 | 1.5 | 2.5 | 4.5 | M4 | CAD | RFQ |
| MPF-50-9.525 | 50 | 10 | 25 | 1.5 | 2.5 | 4.5 | M4 | CAD | RFQ |
| MPF-50-10 | 50 | 10 | 25 | 1.5 | 2.5 | 4.5 | M4 | CAD | RFQ |
| MPF-50-12 | 50 | 10 | 25 | 1.5 | 2.5 | 4.5 | M4 | CAD | RFQ |
| MPF-50-14 | 50 | 10 | 25 | 1.5 | 2.5 | 4.5 | M4 | CAD | RFQ |
| MPF-50-15 | 50 | 10 | 25 | 1.5 | 2.5 | 4.5 | M4 | CAD | RFQ |
| Part Number | Moment of Inertia (kg・m2)*1 |
Mass (g) *1 |
|---|---|---|
| MPF-32-4 | 5.1×10-7 | 5.2 |
| MPF-32-5 | 5.1×10-7 | 5.2 |
| MPF-32-6 | 5.1×10-7 | 5.2 |
| MPF-32-6.35 | 5.1×10-7 | 5.2 |
| MPF-32-8 | 5.1×10-7 | 5.2 |
| MPF-40-4 | 1.4×10-6 | 9.8 |
| MPF-40-5 | 1.4×10-6 | 9.8 |
| MPF-40-6 | 1.4×10-6 | 9.8 |
| MPF-40-6.35 | 1.4×10-6 | 9.8 |
| MPF-40-8 | 1.4×10-6 | 9.8 |
| MPF-40-9.525 | 1.4×10-6 | 9.8 |
| MPF-40-10 | 1.4×10-6 | 9.8 |
| MPF-40-12 | 1.4×10-6 | 9.8 |
| MPF-50-6 | 3.5×10-6 | 15 |
| MPF-50-6.35 | 3.5×10-6 | 15 |
| MPF-50-8 | 3.5×10-6 | 15 |
| MPF-50-9.525 | 3.5×10-6 | 15 |
| MPF-50-10 | 3.5×10-6 | 15 |
| MPF-50-12 | 3.5×10-6 | 15 |
| MPF-50-14 | 3.5×10-6 | 15 |
| MPF-50-15 | 3.5×10-6 | 15 |
*1: These are values with max. bore diameter.
Structure

Material/Finish
| MPF | |
|---|---|
| Main Body | A2017 Anodized |
| Hex Socket Set Screw | SCM435 Ferrosoferric Oxide Film (Black) |
Characteristics
- Photo sensor flange for origin detection.
- Light weight and ultra small moment of inertia. High response.
- Bore - completed products. Bore diameter of φ4 to φ15.

- Products of special specifications including outside diameter of flange, slit width, bore diameter, material, and surface treatment can also be manufactured. Please contact our customer service.