• Clamp Levers

LECF

Plastic Clamp Lever - Miniature Type, Female Screw

Dimension Drawing

LECFPlastic Clamp Levers - Miniature Type, Female Screw寸法図

*1: Setscrew head shapes have been changed from hex sockets to hexalobular sockets.

Specs/CAD

Select

M(coarse)
All
M3
M4
M5
M6
Lf min.
All
7
9
Lever Part
Color
All
BK
OR
SG
SK
YW

Unit : mm

Part Number M(coarse) Lf min. R H H' h s D d Tooth No. Max. load
(N)
Max. tightening force
(kN)
Lever Part
Color
Mass
(g)
CAD RFQ
LECF-3-BK M3 7 30 29 32.5 24.5 4.2 13 10 18 13 0.95 BK 14 CAD RFQ
LECF-3-OR M3 7 30 29 32.5 24.5 4.2 13 10 18 13 0.95 OR 14 CAD RFQ
LECF-3-SG M3 7 30 29 32.5 24.5 4.2 13 10 18 13 0.95 SG 14 CAD RFQ
LECF-3-SK M3 7 30 29 32.5 24.5 4.2 13 10 18 13 0.95 SK 14 CAD RFQ
LECF-3-YW M3 7 30 29 32.5 24.5 4.2 13 10 18 13 0.95 YW 14 CAD RFQ
LECF-4-BK M4 9 30 29 32.5 24.5 4.2 13 10 18 31 1.7 BK 13 CAD RFQ
LECF-4-OR M4 9 30 29 32.5 24.5 4.2 13 10 18 31 1.7 OR 13 CAD RFQ
LECF-4-SG M4 9 30 29 32.5 24.5 4.2 13 10 18 31 1.7 SG 13 CAD RFQ
LECF-4-SK M4 9 30 29 32.5 24.5 4.2 13 10 18 31 1.7 SK 13 CAD RFQ
LECF-4-YW M4 9 30 29 32.5 24.5 4.2 13 10 18 31 1.7 YW 13 CAD RFQ
LECF-5-BK M5 9 30 29 32.5 24.5 4.2 13 10 18 62 2.7 BK 13 CAD RFQ
LECF-5-OR M5 9 30 29 32.5 24.5 4.2 13 10 18 62 2.7 OR 13 CAD RFQ
LECF-5-SG M5 9 30 29 32.5 24.5 4.2 13 10 18 62 2.7 SG 13 CAD RFQ
LECF-5-SK M5 9 30 29 32.5 24.5 4.2 13 10 18 62 2.7 SK 13 CAD RFQ
LECF-5-YW M5 9 30 29 32.5 24.5 4.2 13 10 18 62 2.7 YW 13 CAD RFQ
LECF-6-BK M6 9 30 29 32.5 24.5 4.2 13 10 18 110 3.8 BK 12 CAD RFQ
LECF-6-OR M6 9 30 29 32.5 24.5 4.2 13 10 18 110 3.8 OR 12 CAD RFQ
LECF-6-SG M6 9 30 29 32.5 24.5 4.2 13 10 18 110 3.8 SG 12 CAD RFQ
LECF-6-SK M6 9 30 29 32.5 24.5 4.2 13 10 18 110 3.8 SK 12 CAD RFQ
LECF-6-YW M6 9 30 29 32.5 24.5 4.2 13 10 18 110 3.8 YW 12 CAD RFQ
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
LECF
Lever Part Nylon 6 (Various Color)
Thread Part SUM22L
Ferrosoferric Oxide Film (Black)
Setscrew Steel
Ferrosoferric Oxide Film (Black)
Serration Ring Zinc Die Cast
Spring Stainless Steel Wire or SWPB

Characteristics

  • A compact type clamp lever made of plastic.
  • The product development was conducted with LCA, Life Cycle Assessment, in consideration for environmental load, especially for global warming.
  • Greenhouse effect gas emission is reduced by 6.5 % compared to conventional products.
  • A serration ring made of zinc die cast is inserted into the lever body made of plastic. They also realize sufficient strength for fitting with metal thread serration.
  • There are two types of thread part materials:
    LECF----Made of steel
    LECFS----Made of stainless steel
  • There are five color variations. They can be selected by the end symbol of the part number.
End Symbol Lever Part Color
BK Matte black
SG Matte Silver
OR Matte orange
YW Matte yellow
SK Matte Transparent

Only takes a minute to understand! How to Use Clamp Levers.

Related Products

Male screw type LECMLECMS with the same shape is available.
LECMLECMS

LECFPlastic Clamp Lever - Miniature Type, Female Screw