• Clamp Levers

LEM-C

Plastic Clamp Lever, Male Screw - with Push Button

Dimension Drawing

LEM-CPlastic Clamp Lever, Male Screw - with Push Button寸法図

Specs/CAD

Select

M(coarse)
All
M3
M4
M5
M6
M8
M10
M12
Lm
All
6
8
10
12
16
20
25
32
40
50
63
80
Lever Part
Color
All
BK
OR
SG

Unit : mm

Part Number M(coarse) Lm R H H' h s D d Tooth No. Max. load
(N)
Max. tightening force
(kN)
Lever Part
Color
Mass
(g)
CAD RFQ
LEM-3-6-BK-CBK M3 6 45 35.5 39 24 4.2 13 10 18 9 0.95 BK 15 CAD RFQ
LEM-3-8-BK-CBK M3 8 45 35.5 39 24 4.2 13 10 18 9 0.95 BK 15 CAD RFQ
LEM-3-10-BK-CBK M3 10 45 35.5 39 24 4.2 13 10 18 9 0.95 BK 15 CAD RFQ
LEM-3-12-BK-CBK M3 12 45 35.5 39 24 4.2 13 10 18 9 0.95 BK 15 CAD RFQ
LEM-3-16-BK-CBK M3 16 45 35.5 39 24 4.2 13 10 18 9 0.95 BK 15 CAD RFQ
LEM-3-6-BK-COR M3 6 45 35.5 39 24 4.2 13 10 18 9 0.95 BK 15 CAD RFQ
LEM-3-8-BK-COR M3 8 45 35.5 39 24 4.2 13 10 18 9 0.95 BK 15 CAD RFQ
LEM-3-10-BK-COR M3 10 45 35.5 39 24 4.2 13 10 18 9 0.95 BK 15 CAD RFQ
LEM-3-12-BK-COR M3 12 45 35.5 39 24 4.2 13 10 18 9 0.95 BK 15 CAD RFQ
LEM-3-16-BK-COR M3 16 45 35.5 39 24 4.2 13 10 18 9 0.95 BK 15 CAD RFQ
LEM-3-6-BK-CSG M3 6 45 35.5 39 24 4.2 13 10 18 9 0.95 BK 15 CAD RFQ
LEM-3-8-BK-CSG M3 8 45 35.5 39 24 4.2 13 10 18 9 0.95 BK 15 CAD RFQ
LEM-3-10-BK-CSG M3 10 45 35.5 39 24 4.2 13 10 18 9 0.95 BK 15 CAD RFQ
LEM-3-12-BK-CSG M3 12 45 35.5 39 24 4.2 13 10 18 9 0.95 BK 15 CAD RFQ
LEM-3-16-BK-CSG M3 16 45 35.5 39 24 4.2 13 10 18 9 0.95 BK 15 CAD RFQ
LEM-3-6-OR-CBK M3 6 45 35.5 39 24 4.2 13 10 18 9 0.95 OR 15 CAD RFQ
LEM-3-8-OR-CBK M3 8 45 35.5 39 24 4.2 13 10 18 9 0.95 OR 15 CAD RFQ
LEM-3-10-OR-CBK M3 10 45 35.5 39 24 4.2 13 10 18 9 0.95 OR 15 CAD RFQ
LEM-3-12-OR-CBK M3 12 45 35.5 39 24 4.2 13 10 18 9 0.95 OR 15 CAD RFQ
LEM-3-16-OR-CBK M3 16 45 35.5 39 24 4.2 13 10 18 9 0.95 OR 15 CAD RFQ
LEM-3-6-OR-COR M3 6 45 35.5 39 24 4.2 13 10 18 9 0.95 OR 15 CAD RFQ
LEM-3-8-OR-COR M3 8 45 35.5 39 24 4.2 13 10 18 9 0.95 OR 15 CAD RFQ
LEM-3-10-OR-COR M3 10 45 35.5 39 24 4.2 13 10 18 9 0.95 OR 15 CAD RFQ
LEM-3-12-OR-COR M3 12 45 35.5 39 24 4.2 13 10 18 9 0.95 OR 15 CAD RFQ
LEM-3-16-OR-COR M3 16 45 35.5 39 24 4.2 13 10 18 9 0.95 OR 15 CAD RFQ
LEM-3-6-OR-CSG M3 6 45 35.5 39 24 4.2 13 10 18 9 0.95 OR 15 CAD RFQ
LEM-3-8-OR-CSG M3 8 45 35.5 39 24 4.2 13 10 18 9 0.95 OR 15 CAD RFQ
LEM-3-10-OR-CSG M3 10 45 35.5 39 24 4.2 13 10 18 9 0.95 OR 15 CAD RFQ
LEM-3-12-OR-CSG M3 12 45 35.5 39 24 4.2 13 10 18 9 0.95 OR 15 CAD RFQ
LEM-3-16-OR-CSG M3 16 45 35.5 39 24 4.2 13 10 18 9 0.95 OR 15 CAD RFQ
LEM-3-6-SG-CBK M3 6 45 35.5 39 24 4.2 13 10 18 9 0.95 SG 15 CAD RFQ
LEM-3-8-SG-CBK M3 8 45 35.5 39 24 4.2 13 10 18 9 0.95 SG 15 CAD RFQ
LEM-3-10-SG-CBK M3 10 45 35.5 39 24 4.2 13 10 18 9 0.95 SG 15 CAD RFQ
LEM-3-12-SG-CBK M3 12 45 35.5 39 24 4.2 13 10 18 9 0.95 SG 15 CAD RFQ
LEM-3-16-SG-CBK M3 16 45 35.5 39 24 4.2 13 10 18 9 0.95 SG 15 CAD RFQ
LEM-3-6-SG-COR M3 6 45 35.5 39 24 4.2 13 10 18 9 0.95 SG 15 CAD RFQ
LEM-3-8-SG-COR M3 8 45 35.5 39 24 4.2 13 10 18 9 0.95 SG 15 CAD RFQ
LEM-3-10-SG-COR M3 10 45 35.5 39 24 4.2 13 10 18 9 0.95 SG 15 CAD RFQ
LEM-3-12-SG-COR M3 12 45 35.5 39 24 4.2 13 10 18 9 0.95 SG 15 CAD RFQ
LEM-3-16-SG-COR M3 16 45 35.5 39 24 4.2 13 10 18 9 0.95 SG 15 CAD RFQ
LEM-3-6-SG-CSG M3 6 45 35.5 39 24 4.2 13 10 18 9 0.95 SG 15 CAD RFQ
LEM-3-8-SG-CSG M3 8 45 35.5 39 24 4.2 13 10 18 9 0.95 SG 15 CAD RFQ
LEM-3-10-SG-CSG M3 10 45 35.5 39 24 4.2 13 10 18 9 0.95 SG 15 CAD RFQ
LEM-3-12-SG-CSG M3 12 45 35.5 39 24 4.2 13 10 18 9 0.95 SG 15 CAD RFQ
LEM-3-16-SG-CSG M3 16 45 35.5 39 24 4.2 13 10 18 9 0.95 SG 15 CAD RFQ
LEM-4-10-BK-CBK M4 10 45 35.5 39 24 4.2 13 10 18 21 1.7 BK 15 CAD RFQ
LEM-4-12-BK-CBK M4 12 45 35.5 39 24 4.2 13 10 18 21 1.7 BK 15 CAD RFQ
LEM-4-16-BK-CBK M4 16 45 35.5 39 24 4.2 13 10 18 21 1.7 BK 15 CAD RFQ
LEM-4-20-BK-CBK M4 20 45 35.5 39 24 4.2 13 10 18 21 1.7 BK 15 CAD RFQ
LEM-4-25-BK-CBK M4 25 45 35.5 39 24 4.2 13 10 18 21 1.7 BK 16 CAD RFQ
LEM-4-32-BK-CBK M4 32 45 35.5 39 24 4.2 13 10 18 21 1.7 BK 16 CAD RFQ
LEM-4-10-BK-COR M4 10 45 35.5 39 24 4.2 13 10 18 21 1.7 BK 15 CAD RFQ
LEM-4-12-BK-COR M4 12 45 35.5 39 24 4.2 13 10 18 21 1.7 BK 15 CAD RFQ
LEM-4-16-BK-COR M4 16 45 35.5 39 24 4.2 13 10 18 21 1.7 BK 15 CAD RFQ
LEM-4-20-BK-COR M4 20 45 35.5 39 24 4.2 13 10 18 21 1.7 BK 15 CAD RFQ
LEM-4-25-BK-COR M4 25 45 35.5 39 24 4.2 13 10 18 21 1.7 BK 16 CAD RFQ
LEM-4-32-BK-COR M4 32 45 35.5 39 24 4.2 13 10 18 21 1.7 BK 16 CAD RFQ
LEM-4-10-BK-CSG M4 10 45 35.5 39 24 4.2 13 10 18 21 1.7 BK 15 CAD RFQ
LEM-4-12-BK-CSG M4 12 45 35.5 39 24 4.2 13 10 18 21 1.7 BK 15 CAD RFQ
LEM-4-16-BK-CSG M4 16 45 35.5 39 24 4.2 13 10 18 21 1.7 BK 15 CAD RFQ
LEM-4-20-BK-CSG M4 20 45 35.5 39 24 4.2 13 10 18 21 1.7 BK 15 CAD RFQ
LEM-4-25-BK-CSG M4 25 45 35.5 39 24 4.2 13 10 18 21 1.7 BK 16 CAD RFQ
LEM-4-32-BK-CSG M4 32 45 35.5 39 24 4.2 13 10 18 21 1.7 BK 16 CAD RFQ
LEM-4-10-OR-CBK M4 10 45 35.5 39 24 4.2 13 10 18 21 1.7 OR 15 CAD RFQ
LEM-4-12-OR-CBK M4 12 45 35.5 39 24 4.2 13 10 18 21 1.7 OR 15 CAD RFQ
LEM-4-16-OR-CBK M4 16 45 35.5 39 24 4.2 13 10 18 21 1.7 OR 15 CAD RFQ
LEM-4-20-OR-CBK M4 20 45 35.5 39 24 4.2 13 10 18 21 1.7 OR 15 CAD RFQ
LEM-4-25-OR-CBK M4 25 45 35.5 39 24 4.2 13 10 18 21 1.7 OR 16 CAD RFQ
LEM-4-32-OR-CBK M4 32 45 35.5 39 24 4.2 13 10 18 21 1.7 OR 16 CAD RFQ
LEM-4-10-OR-COR M4 10 45 35.5 39 24 4.2 13 10 18 21 1.7 OR 15 CAD RFQ
LEM-4-12-OR-COR M4 12 45 35.5 39 24 4.2 13 10 18 21 1.7 OR 15 CAD RFQ
LEM-4-16-OR-COR M4 16 45 35.5 39 24 4.2 13 10 18 21 1.7 OR 15 CAD RFQ
LEM-4-20-OR-COR M4 20 45 35.5 39 24 4.2 13 10 18 21 1.7 OR 15 CAD RFQ
LEM-4-25-OR-COR M4 25 45 35.5 39 24 4.2 13 10 18 21 1.7 OR 16 CAD RFQ
LEM-4-32-OR-COR M4 32 45 35.5 39 24 4.2 13 10 18 21 1.7 OR 16 CAD RFQ
LEM-4-10-OR-CSG M4 10 45 35.5 39 24 4.2 13 10 18 21 1.7 OR 15 CAD RFQ
LEM-4-12-OR-CSG M4 12 45 35.5 39 24 4.2 13 10 18 21 1.7 OR 15 CAD RFQ
LEM-4-16-OR-CSG M4 16 45 35.5 39 24 4.2 13 10 18 21 1.7 OR 15 CAD RFQ
LEM-4-20-OR-CSG M4 20 45 35.5 39 24 4.2 13 10 18 21 1.7 OR 15 CAD RFQ
LEM-4-25-OR-CSG M4 25 45 35.5 39 24 4.2 13 10 18 21 1.7 OR 16 CAD RFQ
LEM-4-32-OR-CSG M4 32 45 35.5 39 24 4.2 13 10 18 21 1.7 OR 16 CAD RFQ
LEM-4-10-SG-CBK M4 10 45 35.5 39 24 4.2 13 10 18 21 1.7 SG 15 CAD RFQ
LEM-4-12-SG-CBK M4 12 45 35.5 39 24 4.2 13 10 18 21 1.7 SG 15 CAD RFQ
LEM-4-16-SG-CBK M4 16 45 35.5 39 24 4.2 13 10 18 21 1.7 SG 15 CAD RFQ
LEM-4-20-SG-CBK M4 20 45 35.5 39 24 4.2 13 10 18 21 1.7 SG 15 CAD RFQ
LEM-4-25-SG-CBK M4 25 45 35.5 39 24 4.2 13 10 18 21 1.7 SG 16 CAD RFQ
LEM-4-32-SG-CBK M4 32 45 35.5 39 24 4.2 13 10 18 21 1.7 SG 16 CAD RFQ
LEM-4-10-SG-COR M4 10 45 35.5 39 24 4.2 13 10 18 21 1.7 SG 15 CAD RFQ
LEM-4-12-SG-COR M4 12 45 35.5 39 24 4.2 13 10 18 21 1.7 SG 15 CAD RFQ
LEM-4-16-SG-COR M4 16 45 35.5 39 24 4.2 13 10 18 21 1.7 SG 15 CAD RFQ
LEM-4-20-SG-COR M4 20 45 35.5 39 24 4.2 13 10 18 21 1.7 SG 15 CAD RFQ
LEM-4-25-SG-COR M4 25 45 35.5 39 24 4.2 13 10 18 21 1.7 SG 16 CAD RFQ
LEM-4-32-SG-COR M4 32 45 35.5 39 24 4.2 13 10 18 21 1.7 SG 16 CAD RFQ
LEM-4-10-SG-CSG M4 10 45 35.5 39 24 4.2 13 10 18 21 1.7 SG 15 CAD RFQ
LEM-4-12-SG-CSG M4 12 45 35.5 39 24 4.2 13 10 18 21 1.7 SG 15 CAD RFQ
LEM-4-16-SG-CSG M4 16 45 35.5 39 24 4.2 13 10 18 21 1.7 SG 15 CAD RFQ
LEM-4-20-SG-CSG M4 20 45 35.5 39 24 4.2 13 10 18 21 1.7 SG 15 CAD RFQ
LEM-4-25-SG-CSG M4 25 45 35.5 39 24 4.2 13 10 18 21 1.7 SG 16 CAD RFQ
LEM-4-32-SG-CSG M4 32 45 35.5 39 24 4.2 13 10 18 21 1.7 SG 16 CAD RFQ
LEM-5-12-BK-CBK M5 12 45 35.5 39 24 4.2 13 10 18 42 2.7 BK 16 CAD RFQ
LEM-5-16-BK-CBK M5 16 45 35.5 39 24 4.2 13 10 18 42 2.7 BK 16 CAD RFQ
LEM-5-20-BK-CBK M5 20 45 35.5 39 24 4.2 13 10 18 42 2.7 BK 16 CAD RFQ
LEM-5-25-BK-CBK M5 25 45 35.5 39 24 4.2 13 10 18 42 2.7 BK 17 CAD RFQ
LEM-5-32-BK-CBK M5 32 45 35.5 39 24 4.2 13 10 18 42 2.7 BK 18 CAD RFQ
LEM-5-40-BK-CBK M5 40 45 35.5 39 24 4.2 13 10 18 42 2.7 BK 19 CAD RFQ
LEM-5-50-BK-CBK M5 50 45 35.5 39 24 4.2 13 10 18 42 2.7 BK 20 CAD RFQ
LEM-5-12-BK-COR M5 12 45 35.5 39 24 4.2 13 10 18 42 2.7 BK 16 CAD RFQ
LEM-5-16-BK-COR M5 16 45 35.5 39 24 4.2 13 10 18 42 2.7 BK 16 CAD RFQ
LEM-5-20-BK-COR M5 20 45 35.5 39 24 4.2 13 10 18 42 2.7 BK 16 CAD RFQ
LEM-5-25-BK-COR M5 25 45 35.5 39 24 4.2 13 10 18 42 2.7 BK 17 CAD RFQ
LEM-5-32-BK-COR M5 32 45 35.5 39 24 4.2 13 10 18 42 2.7 BK 18 CAD RFQ
LEM-5-40-BK-COR M5 40 45 35.5 39 24 4.2 13 10 18 42 2.7 BK 19 CAD RFQ
LEM-5-50-BK-COR M5 50 45 35.5 39 24 4.2 13 10 18 42 2.7 BK 20 CAD RFQ
LEM-5-12-BK-CSG M5 12 45 35.5 39 24 4.2 13 10 18 42 2.7 BK 16 CAD RFQ
LEM-5-16-BK-CSG M5 16 45 35.5 39 24 4.2 13 10 18 42 2.7 BK 16 CAD RFQ
LEM-5-20-BK-CSG M5 20 45 35.5 39 24 4.2 13 10 18 42 2.7 BK 16 CAD RFQ
LEM-5-25-BK-CSG M5 25 45 35.5 39 24 4.2 13 10 18 42 2.7 BK 17 CAD RFQ
LEM-5-32-BK-CSG M5 32 45 35.5 39 24 4.2 13 10 18 42 2.7 BK 18 CAD RFQ
LEM-5-40-BK-CSG M5 40 45 35.5 39 24 4.2 13 10 18 42 2.7 BK 19 CAD RFQ
LEM-5-50-BK-CSG M5 50 45 35.5 39 24 4.2 13 10 18 42 2.7 BK 20 CAD RFQ
LEM-5-12-OR-CBK M5 12 45 35.5 39 24 4.2 13 10 18 42 2.7 OR 16 CAD RFQ
LEM-5-16-OR-CBK M5 16 45 35.5 39 24 4.2 13 10 18 42 2.7 OR 16 CAD RFQ
LEM-5-20-OR-CBK M5 20 45 35.5 39 24 4.2 13 10 18 42 2.7 OR 16 CAD RFQ
LEM-5-25-OR-CBK M5 25 45 35.5 39 24 4.2 13 10 18 42 2.7 OR 17 CAD RFQ
LEM-5-32-OR-CBK M5 32 45 35.5 39 24 4.2 13 10 18 42 2.7 OR 18 CAD RFQ
LEM-5-40-OR-CBK M5 40 45 35.5 39 24 4.2 13 10 18 42 2.7 OR 19 CAD RFQ
LEM-5-50-OR-CBK M5 50 45 35.5 39 24 4.2 13 10 18 42 2.7 OR 20 CAD RFQ
LEM-5-12-OR-COR M5 12 45 35.5 39 24 4.2 13 10 18 42 2.7 OR 16 CAD RFQ
LEM-5-16-OR-COR M5 16 45 35.5 39 24 4.2 13 10 18 42 2.7 OR 16 CAD RFQ
LEM-5-20-OR-COR M5 20 45 35.5 39 24 4.2 13 10 18 42 2.7 OR 16 CAD RFQ
LEM-5-25-OR-COR M5 25 45 35.5 39 24 4.2 13 10 18 42 2.7 OR 17 CAD RFQ
LEM-5-32-OR-COR M5 32 45 35.5 39 24 4.2 13 10 18 42 2.7 OR 18 CAD RFQ
LEM-5-40-OR-COR M5 40 45 35.5 39 24 4.2 13 10 18 42 2.7 OR 19 CAD RFQ
LEM-5-50-OR-COR M5 50 45 35.5 39 24 4.2 13 10 18 42 2.7 OR 20 CAD RFQ
LEM-5-12-OR-CSG M5 12 45 35.5 39 24 4.2 13 10 18 42 2.7 OR 16 CAD RFQ
LEM-5-16-OR-CSG M5 16 45 35.5 39 24 4.2 13 10 18 42 2.7 OR 16 CAD RFQ
LEM-5-20-OR-CSG M5 20 45 35.5 39 24 4.2 13 10 18 42 2.7 OR 16 CAD RFQ
LEM-5-25-OR-CSG M5 25 45 35.5 39 24 4.2 13 10 18 42 2.7 OR 17 CAD RFQ
LEM-5-32-OR-CSG M5 32 45 35.5 39 24 4.2 13 10 18 42 2.7 OR 18 CAD RFQ
LEM-5-40-OR-CSG M5 40 45 35.5 39 24 4.2 13 10 18 42 2.7 OR 19 CAD RFQ
LEM-5-50-OR-CSG M5 50 45 35.5 39 24 4.2 13 10 18 42 2.7 OR 20 CAD RFQ
LEM-5-12-SG-CBK M5 12 45 35.5 39 24 4.2 13 10 18 42 2.7 SG 16 CAD RFQ
LEM-5-16-SG-CBK M5 16 45 35.5 39 24 4.2 13 10 18 42 2.7 SG 16 CAD RFQ
LEM-5-20-SG-CBK M5 20 45 35.5 39 24 4.2 13 10 18 42 2.7 SG 16 CAD RFQ
LEM-5-25-SG-CBK M5 25 45 35.5 39 24 4.2 13 10 18 42 2.7 SG 17 CAD RFQ
LEM-5-32-SG-CBK M5 32 45 35.5 39 24 4.2 13 10 18 42 2.7 SG 18 CAD RFQ
LEM-5-40-SG-CBK M5 40 45 35.5 39 24 4.2 13 10 18 42 2.7 SG 19 CAD RFQ
LEM-5-50-SG-CBK M5 50 45 35.5 39 24 4.2 13 10 18 42 2.7 SG 20 CAD RFQ
LEM-5-12-SG-COR M5 12 45 35.5 39 24 4.2 13 10 18 42 2.7 SG 16 CAD RFQ
LEM-5-16-SG-COR M5 16 45 35.5 39 24 4.2 13 10 18 42 2.7 SG 16 CAD RFQ
LEM-5-20-SG-COR M5 20 45 35.5 39 24 4.2 13 10 18 42 2.7 SG 16 CAD RFQ
LEM-5-25-SG-COR M5 25 45 35.5 39 24 4.2 13 10 18 42 2.7 SG 17 CAD RFQ
LEM-5-32-SG-COR M5 32 45 35.5 39 24 4.2 13 10 18 42 2.7 SG 18 CAD RFQ
LEM-5-40-SG-COR M5 40 45 35.5 39 24 4.2 13 10 18 42 2.7 SG 19 CAD RFQ
LEM-5-50-SG-COR M5 50 45 35.5 39 24 4.2 13 10 18 42 2.7 SG 20 CAD RFQ
LEM-5-12-SG-CSG M5 12 45 35.5 39 24 4.2 13 10 18 42 2.7 SG 16 CAD RFQ
LEM-5-16-SG-CSG M5 16 45 35.5 39 24 4.2 13 10 18 42 2.7 SG 16 CAD RFQ
LEM-5-20-SG-CSG M5 20 45 35.5 39 24 4.2 13 10 18 42 2.7 SG 16 CAD RFQ
LEM-5-25-SG-CSG M5 25 45 35.5 39 24 4.2 13 10 18 42 2.7 SG 17 CAD RFQ
LEM-5-32-SG-CSG M5 32 45 35.5 39 24 4.2 13 10 18 42 2.7 SG 18 CAD RFQ
LEM-5-40-SG-CSG M5 40 45 35.5 39 24 4.2 13 10 18 42 2.7 SG 19 CAD RFQ
LEM-5-50-SG-CSG M5 50 45 35.5 39 24 4.2 13 10 18 42 2.7 SG 20 CAD RFQ
LEM-6-12-BK-CBK M6 12 45 35.5 39 24 4.2 13 10 18 70 3.8 BK 16 CAD RFQ
LEM-6-16-BK-CBK M6 16 45 35.5 39 24 4.2 13 10 18 70 3.8 BK 16 CAD RFQ
LEM-6-20-BK-CBK M6 20 45 35.5 39 24 4.2 13 10 18 70 3.8 BK 17 CAD RFQ
LEM-6-25-BK-CBK M6 25 45 35.5 39 24 4.2 13 10 18 70 3.8 BK 18 CAD RFQ
LEM-6-32-BK-CBK M6 32 45 35.5 39 24 4.2 13 10 18 70 3.8 BK 19 CAD RFQ
LEM-6-40-BK-CBK M6 40 45 35.5 39 24 4.2 13 10 18 70 3.8 BK 21 CAD RFQ
LEM-6-50-BK-CBK M6 50 45 35.5 39 24 4.2 13 10 18 70 3.8 BK 22 CAD RFQ
LEM-6-12-BK-COR M6 12 45 35.5 39 24 4.2 13 10 18 70 3.8 BK 16 CAD RFQ
LEM-6-16-BK-COR M6 16 45 35.5 39 24 4.2 13 10 18 70 3.8 BK 16 CAD RFQ
LEM-6-20-BK-COR M6 20 45 35.5 39 24 4.2 13 10 18 70 3.8 BK 17 CAD RFQ
LEM-6-25-BK-COR M6 25 45 35.5 39 24 4.2 13 10 18 70 3.8 BK 18 CAD RFQ
LEM-6-32-BK-COR M6 32 45 35.5 39 24 4.2 13 10 18 70 3.8 BK 19 CAD RFQ
LEM-6-40-BK-COR M6 40 45 35.5 39 24 4.2 13 10 18 70 3.8 BK 21 CAD RFQ
LEM-6-50-BK-COR M6 50 45 35.5 39 24 4.2 13 10 18 70 3.8 BK 22 CAD RFQ
LEM-6-12-BK-CSG M6 12 45 35.5 39 24 4.2 13 10 18 70 3.8 BK 16 CAD RFQ
LEM-6-16-BK-CSG M6 16 45 35.5 39 24 4.2 13 10 18 70 3.8 BK 16 CAD RFQ
LEM-6-20-BK-CSG M6 20 45 35.5 39 24 4.2 13 10 18 70 3.8 BK 17 CAD RFQ
LEM-6-25-BK-CSG M6 25 45 35.5 39 24 4.2 13 10 18 70 3.8 BK 18 CAD RFQ
LEM-6-32-BK-CSG M6 32 45 35.5 39 24 4.2 13 10 18 70 3.8 BK 19 CAD RFQ
LEM-6-40-BK-CSG M6 40 45 35.5 39 24 4.2 13 10 18 70 3.8 BK 21 CAD RFQ
LEM-6-50-BK-CSG M6 50 45 35.5 39 24 4.2 13 10 18 70 3.8 BK 22 CAD RFQ
LEM-6-12-OR-CBK M6 12 45 35.5 39 24 4.2 13 10 18 70 3.8 OR 16 CAD RFQ
LEM-6-16-OR-CBK M6 16 45 35.5 39 24 4.2 13 10 18 70 3.8 OR 16 CAD RFQ
LEM-6-20-OR-CBK M6 20 45 35.5 39 24 4.2 13 10 18 70 3.8 OR 17 CAD RFQ
LEM-6-25-OR-CBK M6 25 45 35.5 39 24 4.2 13 10 18 70 3.8 OR 18 CAD RFQ
LEM-6-32-OR-CBK M6 32 45 35.5 39 24 4.2 13 10 18 70 3.8 OR 19 CAD RFQ
LEM-6-40-OR-CBK M6 40 45 35.5 39 24 4.2 13 10 18 70 3.8 OR 21 CAD RFQ
LEM-6-50-OR-CBK M6 50 45 35.5 39 24 4.2 13 10 18 70 3.8 OR 22 CAD RFQ
LEM-6-12-OR-COR M6 12 45 35.5 39 24 4.2 13 10 18 70 3.8 OR 16 CAD RFQ
LEM-6-16-OR-COR M6 16 45 35.5 39 24 4.2 13 10 18 70 3.8 OR 16 CAD RFQ
LEM-6-20-OR-COR M6 20 45 35.5 39 24 4.2 13 10 18 70 3.8 OR 17 CAD RFQ
LEM-6-25-OR-COR M6 25 45 35.5 39 24 4.2 13 10 18 70 3.8 OR 18 CAD RFQ
LEM-6-32-OR-COR M6 32 45 35.5 39 24 4.2 13 10 18 70 3.8 OR 19 CAD RFQ
LEM-6-40-OR-COR M6 40 45 35.5 39 24 4.2 13 10 18 70 3.8 OR 21 CAD RFQ
LEM-6-50-OR-COR M6 50 45 35.5 39 24 4.2 13 10 18 70 3.8 OR 22 CAD RFQ
LEM-6-12-OR-CSG M6 12 45 35.5 39 24 4.2 13 10 18 70 3.8 OR 16 CAD RFQ
LEM-6-16-OR-CSG M6 16 45 35.5 39 24 4.2 13 10 18 70 3.8 OR 16 CAD RFQ
LEM-6-20-OR-CSG M6 20 45 35.5 39 24 4.2 13 10 18 70 3.8 OR 17 CAD RFQ
LEM-6-25-OR-CSG M6 25 45 35.5 39 24 4.2 13 10 18 70 3.8 OR 18 CAD RFQ
LEM-6-32-OR-CSG M6 32 45 35.5 39 24 4.2 13 10 18 70 3.8 OR 19 CAD RFQ
LEM-6-40-OR-CSG M6 40 45 35.5 39 24 4.2 13 10 18 70 3.8 OR 21 CAD RFQ
LEM-6-50-OR-CSG M6 50 45 35.5 39 24 4.2 13 10 18 70 3.8 OR 22 CAD RFQ
LEM-6-12-SG-CBK M6 12 45 35.5 39 24 4.2 13 10 18 70 3.8 SG 16 CAD RFQ
LEM-6-16-SG-CBK M6 16 45 35.5 39 24 4.2 13 10 18 70 3.8 SG 16 CAD RFQ
LEM-6-20-SG-CBK M6 20 45 35.5 39 24 4.2 13 10 18 70 3.8 SG 17 CAD RFQ
LEM-6-25-SG-CBK M6 25 45 35.5 39 24 4.2 13 10 18 70 3.8 SG 18 CAD RFQ
LEM-6-32-SG-CBK M6 32 45 35.5 39 24 4.2 13 10 18 70 3.8 SG 19 CAD RFQ
LEM-6-40-SG-CBK M6 40 45 35.5 39 24 4.2 13 10 18 70 3.8 SG 21 CAD RFQ
LEM-6-50-SG-CBK M6 50 45 35.5 39 24 4.2 13 10 18 70 3.8 SG 22 CAD RFQ
LEM-6-12-SG-COR M6 12 45 35.5 39 24 4.2 13 10 18 70 3.8 SG 16 CAD RFQ
LEM-6-16-SG-COR M6 16 45 35.5 39 24 4.2 13 10 18 70 3.8 SG 16 CAD RFQ
LEM-6-20-SG-COR M6 20 45 35.5 39 24 4.2 13 10 18 70 3.8 SG 17 CAD RFQ
LEM-6-25-SG-COR M6 25 45 35.5 39 24 4.2 13 10 18 70 3.8 SG 18 CAD RFQ
LEM-6-32-SG-COR M6 32 45 35.5 39 24 4.2 13 10 18 70 3.8 SG 19 CAD RFQ
LEM-6-40-SG-COR M6 40 45 35.5 39 24 4.2 13 10 18 70 3.8 SG 21 CAD RFQ
LEM-6-50-SG-COR M6 50 45 35.5 39 24 4.2 13 10 18 70 3.8 SG 22 CAD RFQ
LEM-6-12-SG-CSG M6 12 45 35.5 39 24 4.2 13 10 18 70 3.8 SG 16 CAD RFQ
LEM-6-16-SG-CSG M6 16 45 35.5 39 24 4.2 13 10 18 70 3.8 SG 16 CAD RFQ
LEM-6-20-SG-CSG M6 20 45 35.5 39 24 4.2 13 10 18 70 3.8 SG 17 CAD RFQ
LEM-6-25-SG-CSG M6 25 45 35.5 39 24 4.2 13 10 18 70 3.8 SG 18 CAD RFQ
LEM-6-32-SG-CSG M6 32 45 35.5 39 24 4.2 13 10 18 70 3.8 SG 19 CAD RFQ
LEM-6-40-SG-CSG M6 40 45 35.5 39 24 4.2 13 10 18 70 3.8 SG 21 CAD RFQ
LEM-6-50-SG-CSG M6 50 45 35.5 39 24 4.2 13 10 18 70 3.8 SG 22 CAD RFQ
LEM-6B-12-BK-CBK M6 12 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 BK 35 CAD RFQ
LEM-6B-16-BK-CBK M6 16 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 BK 36 CAD RFQ
LEM-6B-20-BK-CBK M6 20 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 BK 37 CAD RFQ
LEM-6B-25-BK-CBK M6 25 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 BK 38 CAD RFQ
LEM-6B-32-BK-CBK M6 32 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 BK 39 CAD RFQ
LEM-6B-40-BK-CBK M6 40 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 BK 41 CAD RFQ
LEM-6B-50-BK-CBK M6 50 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 BK 42 CAD RFQ
LEM-6B-63-BK-CBK M6 63 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 BK 44 CAD RFQ
LEM-6B-12-BK-COR M6 12 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 BK 35 CAD RFQ
LEM-6B-16-BK-COR M6 16 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 BK 36 CAD RFQ
LEM-6B-20-BK-COR M6 20 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 BK 37 CAD RFQ
LEM-6B-25-BK-COR M6 25 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 BK 38 CAD RFQ
LEM-6B-32-BK-COR M6 32 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 BK 39 CAD RFQ
LEM-6B-40-BK-COR M6 40 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 BK 41 CAD RFQ
LEM-6B-50-BK-COR M6 50 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 BK 42 CAD RFQ
LEM-6B-63-BK-COR M6 63 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 BK 44 CAD RFQ
LEM-6B-12-BK-CSG M6 12 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 BK 35 CAD RFQ
LEM-6B-16-BK-CSG M6 16 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 BK 36 CAD RFQ
LEM-6B-20-BK-CSG M6 20 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 BK 37 CAD RFQ
LEM-6B-25-BK-CSG M6 25 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 BK 38 CAD RFQ
LEM-6B-32-BK-CSG M6 32 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 BK 39 CAD RFQ
LEM-6B-40-BK-CSG M6 40 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 BK 41 CAD RFQ
LEM-6B-50-BK-CSG M6 50 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 BK 42 CAD RFQ
LEM-6B-63-BK-CSG M6 63 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 BK 44 CAD RFQ
LEM-6B-12-OR-CBK M6 12 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 OR 35 CAD RFQ
LEM-6B-16-OR-CBK M6 16 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 OR 36 CAD RFQ
LEM-6B-20-OR-CBK M6 20 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 OR 37 CAD RFQ
LEM-6B-25-OR-CBK M6 25 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 OR 38 CAD RFQ
LEM-6B-32-OR-CBK M6 32 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 OR 39 CAD RFQ
LEM-6B-40-OR-CBK M6 40 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 OR 41 CAD RFQ
LEM-6B-50-OR-CBK M6 50 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 OR 42 CAD RFQ
LEM-6B-63-OR-CBK M6 63 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 OR 44 CAD RFQ
LEM-6B-12-OR-COR M6 12 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 OR 35 CAD RFQ
LEM-6B-16-OR-COR M6 16 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 OR 36 CAD RFQ
LEM-6B-20-OR-COR M6 20 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 OR 37 CAD RFQ
LEM-6B-25-OR-COR M6 25 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 OR 38 CAD RFQ
LEM-6B-32-OR-COR M6 32 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 OR 39 CAD RFQ
LEM-6B-40-OR-COR M6 40 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 OR 41 CAD RFQ
LEM-6B-50-OR-COR M6 50 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 OR 42 CAD RFQ
LEM-6B-63-OR-COR M6 63 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 OR 44 CAD RFQ
LEM-6B-12-OR-CSG M6 12 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 OR 35 CAD RFQ
LEM-6B-16-OR-CSG M6 16 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 OR 36 CAD RFQ
LEM-6B-20-OR-CSG M6 20 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 OR 37 CAD RFQ
LEM-6B-25-OR-CSG M6 25 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 OR 38 CAD RFQ
LEM-6B-32-OR-CSG M6 32 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 OR 39 CAD RFQ
LEM-6B-40-OR-CSG M6 40 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 OR 41 CAD RFQ
LEM-6B-50-OR-CSG M6 50 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 OR 42 CAD RFQ
LEM-6B-63-OR-CSG M6 63 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 OR 44 CAD RFQ
LEM-6B-12-SG-CBK M6 12 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 SG 35 CAD RFQ
LEM-6B-16-SG-CBK M6 16 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 SG 36 CAD RFQ
LEM-6B-20-SG-CBK M6 20 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 SG 37 CAD RFQ
LEM-6B-25-SG-CBK M6 25 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 SG 38 CAD RFQ
LEM-6B-32-SG-CBK M6 32 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 SG 39 CAD RFQ
LEM-6B-40-SG-CBK M6 40 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 SG 41 CAD RFQ
LEM-6B-50-SG-CBK M6 50 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 SG 42 CAD RFQ
LEM-6B-63-SG-CBK M6 63 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 SG 44 CAD RFQ
LEM-6B-12-SG-COR M6 12 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 SG 35 CAD RFQ
LEM-6B-16-SG-COR M6 16 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 SG 36 CAD RFQ
LEM-6B-20-SG-COR M6 20 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 SG 37 CAD RFQ
LEM-6B-25-SG-COR M6 25 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 SG 38 CAD RFQ
LEM-6B-32-SG-COR M6 32 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 SG 39 CAD RFQ
LEM-6B-40-SG-COR M6 40 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 SG 41 CAD RFQ
LEM-6B-50-SG-COR M6 50 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 SG 42 CAD RFQ
LEM-6B-63-SG-COR M6 63 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 SG 44 CAD RFQ
LEM-6B-12-SG-CSG M6 12 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 SG 35 CAD RFQ
LEM-6B-16-SG-CSG M6 16 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 SG 36 CAD RFQ
LEM-6B-20-SG-CSG M6 20 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 SG 37 CAD RFQ
LEM-6B-25-SG-CSG M6 25 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 SG 38 CAD RFQ
LEM-6B-32-SG-CSG M6 32 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 SG 39 CAD RFQ
LEM-6B-40-SG-CSG M6 40 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 SG 41 CAD RFQ
LEM-6B-50-SG-CSG M6 50 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 SG 42 CAD RFQ
LEM-6B-63-SG-CSG M6 63 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 SG 44 CAD RFQ
LEM-8-12-BK-CBK M8 12 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 38 CAD RFQ
LEM-8-16-BK-CBK M8 16 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 39 CAD RFQ
LEM-8-20-BK-CBK M8 20 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 40 CAD RFQ
LEM-8-25-BK-CBK M8 25 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 42 CAD RFQ
LEM-8-32-BK-CBK M8 32 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 43 CAD RFQ
LEM-8-40-BK-CBK M8 40 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 46 CAD RFQ
LEM-8-50-BK-CBK M8 50 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 49 CAD RFQ
LEM-8-63-BK-CBK M8 63 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 53 CAD RFQ
LEM-8-12-BK-COR M8 12 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 38 CAD RFQ
LEM-8-16-BK-COR M8 16 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 39 CAD RFQ
LEM-8-20-BK-COR M8 20 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 40 CAD RFQ
LEM-8-25-BK-COR M8 25 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 42 CAD RFQ
LEM-8-32-BK-COR M8 32 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 43 CAD RFQ
LEM-8-40-BK-COR M8 40 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 46 CAD RFQ
LEM-8-50-BK-COR M8 50 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 49 CAD RFQ
LEM-8-63-BK-COR M8 63 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 53 CAD RFQ
LEM-8-12-BK-CSG M8 12 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 38 CAD RFQ
LEM-8-16-BK-CSG M8 16 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 39 CAD RFQ
LEM-8-20-BK-CSG M8 20 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 40 CAD RFQ
LEM-8-25-BK-CSG M8 25 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 42 CAD RFQ
LEM-8-32-BK-CSG M8 32 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 43 CAD RFQ
LEM-8-40-BK-CSG M8 40 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 46 CAD RFQ
LEM-8-50-BK-CSG M8 50 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 49 CAD RFQ
LEM-8-63-BK-CSG M8 63 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 53 CAD RFQ
LEM-8-12-OR-CBK M8 12 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 38 CAD RFQ
LEM-8-16-OR-CBK M8 16 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 39 CAD RFQ
LEM-8-20-OR-CBK M8 20 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 40 CAD RFQ
LEM-8-25-OR-CBK M8 25 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 42 CAD RFQ
LEM-8-32-OR-CBK M8 32 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 43 CAD RFQ
LEM-8-40-OR-CBK M8 40 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 46 CAD RFQ
LEM-8-50-OR-CBK M8 50 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 49 CAD RFQ
LEM-8-63-OR-CBK M8 63 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 53 CAD RFQ
LEM-8-12-OR-COR M8 12 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 38 CAD RFQ
LEM-8-16-OR-COR M8 16 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 39 CAD RFQ
LEM-8-20-OR-COR M8 20 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 40 CAD RFQ
LEM-8-25-OR-COR M8 25 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 42 CAD RFQ
LEM-8-32-OR-COR M8 32 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 43 CAD RFQ
LEM-8-40-OR-COR M8 40 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 46 CAD RFQ
LEM-8-50-OR-COR M8 50 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 49 CAD RFQ
LEM-8-63-OR-COR M8 63 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 53 CAD RFQ
LEM-8-12-OR-CSG M8 12 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 38 CAD RFQ
LEM-8-16-OR-CSG M8 16 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 39 CAD RFQ
LEM-8-20-OR-CSG M8 20 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 40 CAD RFQ
LEM-8-25-OR-CSG M8 25 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 42 CAD RFQ
LEM-8-32-OR-CSG M8 32 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 43 CAD RFQ
LEM-8-40-OR-CSG M8 40 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 46 CAD RFQ
LEM-8-50-OR-CSG M8 50 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 49 CAD RFQ
LEM-8-63-OR-CSG M8 63 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 53 CAD RFQ
LEM-8-12-SG-CBK M8 12 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 38 CAD RFQ
LEM-8-16-SG-CBK M8 16 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 39 CAD RFQ
LEM-8-20-SG-CBK M8 20 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 40 CAD RFQ
LEM-8-25-SG-CBK M8 25 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 42 CAD RFQ
LEM-8-32-SG-CBK M8 32 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 43 CAD RFQ
LEM-8-40-SG-CBK M8 40 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 46 CAD RFQ
LEM-8-50-SG-CBK M8 50 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 49 CAD RFQ
LEM-8-63-SG-CBK M8 63 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 53 CAD RFQ
LEM-8-12-SG-COR M8 12 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 38 CAD RFQ
LEM-8-16-SG-COR M8 16 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 39 CAD RFQ
LEM-8-20-SG-COR M8 20 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 40 CAD RFQ
LEM-8-25-SG-COR M8 25 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 42 CAD RFQ
LEM-8-32-SG-COR M8 32 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 43 CAD RFQ
LEM-8-40-SG-COR M8 40 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 46 CAD RFQ
LEM-8-50-SG-COR M8 50 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 49 CAD RFQ
LEM-8-63-SG-COR M8 63 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 53 CAD RFQ
LEM-8-12-SG-CSG M8 12 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 38 CAD RFQ
LEM-8-16-SG-CSG M8 16 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 39 CAD RFQ
LEM-8-20-SG-CSG M8 20 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 40 CAD RFQ
LEM-8-25-SG-CSG M8 25 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 42 CAD RFQ
LEM-8-32-SG-CSG M8 32 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 43 CAD RFQ
LEM-8-40-SG-CSG M8 40 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 46 CAD RFQ
LEM-8-50-SG-CSG M8 50 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 49 CAD RFQ
LEM-8-63-SG-CSG M8 63 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 53 CAD RFQ
LEM-8B-16-BK-CBK M8 16 78 55.4 59.4 36 8 21 16 26 100 7 BK 61 CAD RFQ
LEM-8B-20-BK-CBK M8 20 78 55.4 59.4 36 8 21 16 26 100 7 BK 62 CAD RFQ
LEM-8B-25-BK-CBK M8 25 78 55.4 59.4 36 8 21 16 26 100 7 BK 63 CAD RFQ
LEM-8B-32-BK-CBK M8 32 78 55.4 59.4 36 8 21 16 26 100 7 BK 66 CAD RFQ
LEM-8B-40-BK-CBK M8 40 78 55.4 59.4 36 8 21 16 26 100 7 BK 70 CAD RFQ
LEM-8B-50-BK-CBK M8 50 78 55.4 59.4 36 8 21 16 26 100 7 BK 73 CAD RFQ
LEM-8B-63-BK-CBK M8 63 78 55.4 59.4 36 8 21 16 26 100 7 BK 77 CAD RFQ
LEM-8B-80-BK-CBK M8 80 78 55.4 59.4 36 8 21 16 26 100 7 BK 82 CAD RFQ
LEM-8B-16-BK-COR M8 16 78 55.4 59.4 36 8 21 16 26 100 7 BK 61 CAD RFQ
LEM-8B-20-BK-COR M8 20 78 55.4 59.4 36 8 21 16 26 100 7 BK 62 CAD RFQ
LEM-8B-25-BK-COR M8 25 78 55.4 59.4 36 8 21 16 26 100 7 BK 63 CAD RFQ
LEM-8B-32-BK-COR M8 32 78 55.4 59.4 36 8 21 16 26 100 7 BK 66 CAD RFQ
LEM-8B-40-BK-COR M8 40 78 55.4 59.4 36 8 21 16 26 100 7 BK 70 CAD RFQ
LEM-8B-50-BK-COR M8 50 78 55.4 59.4 36 8 21 16 26 100 7 BK 73 CAD RFQ
LEM-8B-63-BK-COR M8 63 78 55.4 59.4 36 8 21 16 26 100 7 BK 77 CAD RFQ
LEM-8B-80-BK-COR M8 80 78 55.4 59.4 36 8 21 16 26 100 7 BK 82 CAD RFQ
LEM-8B-16-BK-CSG M8 16 78 55.4 59.4 36 8 21 16 26 100 7 BK 61 CAD RFQ
LEM-8B-20-BK-CSG M8 20 78 55.4 59.4 36 8 21 16 26 100 7 BK 62 CAD RFQ
LEM-8B-25-BK-CSG M8 25 78 55.4 59.4 36 8 21 16 26 100 7 BK 63 CAD RFQ
LEM-8B-32-BK-CSG M8 32 78 55.4 59.4 36 8 21 16 26 100 7 BK 66 CAD RFQ
LEM-8B-40-BK-CSG M8 40 78 55.4 59.4 36 8 21 16 26 100 7 BK 70 CAD RFQ
LEM-8B-50-BK-CSG M8 50 78 55.4 59.4 36 8 21 16 26 100 7 BK 73 CAD RFQ
LEM-8B-63-BK-CSG M8 63 78 55.4 59.4 36 8 21 16 26 100 7 BK 77 CAD RFQ
LEM-8B-80-BK-CSG M8 80 78 55.4 59.4 36 8 21 16 26 100 7 BK 82 CAD RFQ
LEM-8B-16-OR-CBK M8 16 78 55.4 59.4 36 8 21 16 26 100 7 OR 61 CAD RFQ
LEM-8B-20-OR-CBK M8 20 78 55.4 59.4 36 8 21 16 26 100 7 OR 62 CAD RFQ
LEM-8B-25-OR-CBK M8 25 78 55.4 59.4 36 8 21 16 26 100 7 OR 63 CAD RFQ
LEM-8B-32-OR-CBK M8 32 78 55.4 59.4 36 8 21 16 26 100 7 OR 66 CAD RFQ
LEM-8B-40-OR-CBK M8 40 78 55.4 59.4 36 8 21 16 26 100 7 OR 70 CAD RFQ
LEM-8B-50-OR-CBK M8 50 78 55.4 59.4 36 8 21 16 26 100 7 OR 73 CAD RFQ
LEM-8B-63-OR-CBK M8 63 78 55.4 59.4 36 8 21 16 26 100 7 OR 77 CAD RFQ
LEM-8B-80-OR-CBK M8 80 78 55.4 59.4 36 8 21 16 26 100 7 OR 82 CAD RFQ
LEM-8B-16-OR-COR M8 16 78 55.4 59.4 36 8 21 16 26 100 7 OR 61 CAD RFQ
LEM-8B-20-OR-COR M8 20 78 55.4 59.4 36 8 21 16 26 100 7 OR 62 CAD RFQ
LEM-8B-25-OR-COR M8 25 78 55.4 59.4 36 8 21 16 26 100 7 OR 63 CAD RFQ
LEM-8B-32-OR-COR M8 32 78 55.4 59.4 36 8 21 16 26 100 7 OR 66 CAD RFQ
LEM-8B-40-OR-COR M8 40 78 55.4 59.4 36 8 21 16 26 100 7 OR 70 CAD RFQ
LEM-8B-50-OR-COR M8 50 78 55.4 59.4 36 8 21 16 26 100 7 OR 73 CAD RFQ
LEM-8B-63-OR-COR M8 63 78 55.4 59.4 36 8 21 16 26 100 7 OR 77 CAD RFQ
LEM-8B-80-OR-COR M8 80 78 55.4 59.4 36 8 21 16 26 100 7 OR 82 CAD RFQ
LEM-8B-16-OR-CSG M8 16 78 55.4 59.4 36 8 21 16 26 100 7 OR 61 CAD RFQ
LEM-8B-20-OR-CSG M8 20 78 55.4 59.4 36 8 21 16 26 100 7 OR 62 CAD RFQ
LEM-8B-25-OR-CSG M8 25 78 55.4 59.4 36 8 21 16 26 100 7 OR 63 CAD RFQ
LEM-8B-32-OR-CSG M8 32 78 55.4 59.4 36 8 21 16 26 100 7 OR 66 CAD RFQ
LEM-8B-40-OR-CSG M8 40 78 55.4 59.4 36 8 21 16 26 100 7 OR 70 CAD RFQ
LEM-8B-50-OR-CSG M8 50 78 55.4 59.4 36 8 21 16 26 100 7 OR 73 CAD RFQ
LEM-8B-63-OR-CSG M8 63 78 55.4 59.4 36 8 21 16 26 100 7 OR 77 CAD RFQ
LEM-8B-80-OR-CSG M8 80 78 55.4 59.4 36 8 21 16 26 100 7 OR 82 CAD RFQ
LEM-8B-16-SG-CBK M8 16 78 55.4 59.4 36 8 21 16 26 100 7 SG 61 CAD RFQ
LEM-8B-20-SG-CBK M8 20 78 55.4 59.4 36 8 21 16 26 100 7 SG 62 CAD RFQ
LEM-8B-25-SG-CBK M8 25 78 55.4 59.4 36 8 21 16 26 100 7 SG 63 CAD RFQ
LEM-8B-32-SG-CBK M8 32 78 55.4 59.4 36 8 21 16 26 100 7 SG 66 CAD RFQ
LEM-8B-40-SG-CBK M8 40 78 55.4 59.4 36 8 21 16 26 100 7 SG 70 CAD RFQ
LEM-8B-50-SG-CBK M8 50 78 55.4 59.4 36 8 21 16 26 100 7 SG 73 CAD RFQ
LEM-8B-63-SG-CBK M8 63 78 55.4 59.4 36 8 21 16 26 100 7 SG 77 CAD RFQ
LEM-8B-80-SG-CBK M8 80 78 55.4 59.4 36 8 21 16 26 100 7 SG 82 CAD RFQ
LEM-8B-16-SG-COR M8 16 78 55.4 59.4 36 8 21 16 26 100 7 SG 61 CAD RFQ
LEM-8B-20-SG-COR M8 20 78 55.4 59.4 36 8 21 16 26 100 7 SG 62 CAD RFQ
LEM-8B-25-SG-COR M8 25 78 55.4 59.4 36 8 21 16 26 100 7 SG 63 CAD RFQ
LEM-8B-32-SG-COR M8 32 78 55.4 59.4 36 8 21 16 26 100 7 SG 66 CAD RFQ
LEM-8B-40-SG-COR M8 40 78 55.4 59.4 36 8 21 16 26 100 7 SG 70 CAD RFQ
LEM-8B-50-SG-COR M8 50 78 55.4 59.4 36 8 21 16 26 100 7 SG 73 CAD RFQ
LEM-8B-63-SG-COR M8 63 78 55.4 59.4 36 8 21 16 26 100 7 SG 77 CAD RFQ
LEM-8B-80-SG-COR M8 80 78 55.4 59.4 36 8 21 16 26 100 7 SG 82 CAD RFQ
LEM-8B-16-SG-CSG M8 16 78 55.4 59.4 36 8 21 16 26 100 7 SG 61 CAD RFQ
LEM-8B-20-SG-CSG M8 20 78 55.4 59.4 36 8 21 16 26 100 7 SG 62 CAD RFQ
LEM-8B-25-SG-CSG M8 25 78 55.4 59.4 36 8 21 16 26 100 7 SG 63 CAD RFQ
LEM-8B-32-SG-CSG M8 32 78 55.4 59.4 36 8 21 16 26 100 7 SG 66 CAD RFQ
LEM-8B-40-SG-CSG M8 40 78 55.4 59.4 36 8 21 16 26 100 7 SG 70 CAD RFQ
LEM-8B-50-SG-CSG M8 50 78 55.4 59.4 36 8 21 16 26 100 7 SG 73 CAD RFQ
LEM-8B-63-SG-CSG M8 63 78 55.4 59.4 36 8 21 16 26 100 7 SG 77 CAD RFQ
LEM-8B-80-SG-CSG M8 80 78 55.4 59.4 36 8 21 16 26 100 7 SG 82 CAD RFQ
LEM-10A-20-BK-CBK M10 20 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 BK 43 CAD RFQ
LEM-10A-25-BK-CBK M10 25 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 BK 46 CAD RFQ
LEM-10A-32-BK-CBK M10 32 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 BK 50 CAD RFQ
LEM-10A-40-BK-CBK M10 40 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 BK 52 CAD RFQ
LEM-10A-50-BK-CBK M10 50 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 BK 57 CAD RFQ
LEM-10A-63-BK-CBK M10 63 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 BK 64 CAD RFQ
LEM-10A-80-BK-CBK M10 80 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 BK 84 CAD RFQ
LEM-10A-20-BK-COR M10 20 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 BK 43 CAD RFQ
LEM-10A-25-BK-COR M10 25 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 BK 46 CAD RFQ
LEM-10A-32-BK-COR M10 32 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 BK 50 CAD RFQ
LEM-10A-40-BK-COR M10 40 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 BK 52 CAD RFQ
LEM-10A-50-BK-COR M10 50 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 BK 57 CAD RFQ
LEM-10A-63-BK-COR M10 63 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 BK 64 CAD RFQ
LEM-10A-80-BK-COR M10 80 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 BK 84 CAD RFQ
LEM-10A-20-BK-CSG M10 20 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 BK 43 CAD RFQ
LEM-10A-25-BK-CSG M10 25 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 BK 46 CAD RFQ
LEM-10A-32-BK-CSG M10 32 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 BK 50 CAD RFQ
LEM-10A-40-BK-CSG M10 40 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 BK 52 CAD RFQ
LEM-10A-50-BK-CSG M10 50 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 BK 57 CAD RFQ
LEM-10A-63-BK-CSG M10 63 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 BK 64 CAD RFQ
LEM-10A-80-BK-CSG M10 80 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 BK 84 CAD RFQ
LEM-10A-20-OR-CBK M10 20 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 OR 43 CAD RFQ
LEM-10A-25-OR-CBK M10 25 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 OR 46 CAD RFQ
LEM-10A-32-OR-CBK M10 32 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 OR 50 CAD RFQ
LEM-10A-40-OR-CBK M10 40 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 OR 52 CAD RFQ
LEM-10A-50-OR-CBK M10 50 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 OR 57 CAD RFQ
LEM-10A-63-OR-CBK M10 63 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 OR 64 CAD RFQ
LEM-10A-80-OR-CBK M10 80 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 OR 84 CAD RFQ
LEM-10A-20-OR-COR M10 20 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 OR 43 CAD RFQ
LEM-10A-25-OR-COR M10 25 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 OR 46 CAD RFQ
LEM-10A-32-OR-COR M10 32 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 OR 50 CAD RFQ
LEM-10A-40-OR-COR M10 40 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 OR 52 CAD RFQ
LEM-10A-50-OR-COR M10 50 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 OR 57 CAD RFQ
LEM-10A-63-OR-COR M10 63 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 OR 64 CAD RFQ
LEM-10A-80-OR-COR M10 80 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 OR 84 CAD RFQ
LEM-10A-20-OR-CSG M10 20 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 OR 43 CAD RFQ
LEM-10A-25-OR-CSG M10 25 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 OR 46 CAD RFQ
LEM-10A-32-OR-CSG M10 32 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 OR 50 CAD RFQ
LEM-10A-40-OR-CSG M10 40 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 OR 52 CAD RFQ
LEM-10A-50-OR-CSG M10 50 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 OR 57 CAD RFQ
LEM-10A-63-OR-CSG M10 63 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 OR 64 CAD RFQ
LEM-10A-80-OR-CSG M10 80 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 OR 84 CAD RFQ
LEM-10A-20-SG-CBK M10 20 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 SG 43 CAD RFQ
LEM-10A-25-SG-CBK M10 25 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 SG 46 CAD RFQ
LEM-10A-32-SG-CBK M10 32 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 SG 50 CAD RFQ
LEM-10A-40-SG-CBK M10 40 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 SG 52 CAD RFQ
LEM-10A-50-SG-CBK M10 50 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 SG 57 CAD RFQ
LEM-10A-63-SG-CBK M10 63 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 SG 64 CAD RFQ
LEM-10A-80-SG-CBK M10 80 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 SG 84 CAD RFQ
LEM-10A-20-SG-COR M10 20 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 SG 43 CAD RFQ
LEM-10A-25-SG-COR M10 25 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 SG 46 CAD RFQ
LEM-10A-32-SG-COR M10 32 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 SG 50 CAD RFQ
LEM-10A-40-SG-COR M10 40 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 SG 52 CAD RFQ
LEM-10A-50-SG-COR M10 50 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 SG 57 CAD RFQ
LEM-10A-63-SG-COR M10 63 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 SG 64 CAD RFQ
LEM-10A-80-SG-COR M10 80 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 SG 84 CAD RFQ
LEM-10A-20-SG-CSG M10 20 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 SG 43 CAD RFQ
LEM-10A-25-SG-CSG M10 25 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 SG 46 CAD RFQ
LEM-10A-32-SG-CSG M10 32 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 SG 50 CAD RFQ
LEM-10A-40-SG-CSG M10 40 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 SG 52 CAD RFQ
LEM-10A-50-SG-CSG M10 50 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 SG 57 CAD RFQ
LEM-10A-63-SG-CSG M10 63 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 SG 64 CAD RFQ
LEM-10A-80-SG-CSG M10 80 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 SG 84 CAD RFQ
LEM-10-16-BK-CBK M10 16 78 55.4 59.4 36 8 21 16 26 200 11 BK 65 CAD RFQ
LEM-10-20-BK-CBK M10 20 78 55.4 59.4 36 8 21 16 26 200 11 BK 66 CAD RFQ
LEM-10-25-BK-CBK M10 25 78 55.4 59.4 36 8 21 16 26 200 11 BK 69 CAD RFQ
LEM-10-32-BK-CBK M10 32 78 55.4 59.4 36 8 21 16 26 200 11 BK 72 CAD RFQ
LEM-10-40-BK-CBK M10 40 78 55.4 59.4 36 8 21 16 26 200 11 BK 76 CAD RFQ
LEM-10-50-BK-CBK M10 50 78 55.4 59.4 36 8 21 16 26 200 11 BK 81 CAD RFQ
LEM-10-63-BK-CBK M10 63 78 55.4 59.4 36 8 21 16 26 200 11 BK 88 CAD RFQ
LEM-10-80-BK-CBK M10 80 78 55.4 59.4 36 8 21 16 26 200 11 BK 96 CAD RFQ
LEM-10-16-BK-COR M10 16 78 55.4 59.4 36 8 21 16 26 200 11 BK 65 CAD RFQ
LEM-10-20-BK-COR M10 20 78 55.4 59.4 36 8 21 16 26 200 11 BK 66 CAD RFQ
LEM-10-25-BK-COR M10 25 78 55.4 59.4 36 8 21 16 26 200 11 BK 69 CAD RFQ
LEM-10-32-BK-COR M10 32 78 55.4 59.4 36 8 21 16 26 200 11 BK 72 CAD RFQ
LEM-10-40-BK-COR M10 40 78 55.4 59.4 36 8 21 16 26 200 11 BK 76 CAD RFQ
LEM-10-50-BK-COR M10 50 78 55.4 59.4 36 8 21 16 26 200 11 BK 81 CAD RFQ
LEM-10-63-BK-COR M10 63 78 55.4 59.4 36 8 21 16 26 200 11 BK 88 CAD RFQ
LEM-10-80-BK-COR M10 80 78 55.4 59.4 36 8 21 16 26 200 11 BK 96 CAD RFQ
LEM-10-16-BK-CSG M10 16 78 55.4 59.4 36 8 21 16 26 200 11 BK 65 CAD RFQ
LEM-10-20-BK-CSG M10 20 78 55.4 59.4 36 8 21 16 26 200 11 BK 66 CAD RFQ
LEM-10-25-BK-CSG M10 25 78 55.4 59.4 36 8 21 16 26 200 11 BK 69 CAD RFQ
LEM-10-32-BK-CSG M10 32 78 55.4 59.4 36 8 21 16 26 200 11 BK 72 CAD RFQ
LEM-10-40-BK-CSG M10 40 78 55.4 59.4 36 8 21 16 26 200 11 BK 76 CAD RFQ
LEM-10-50-BK-CSG M10 50 78 55.4 59.4 36 8 21 16 26 200 11 BK 81 CAD RFQ
LEM-10-63-BK-CSG M10 63 78 55.4 59.4 36 8 21 16 26 200 11 BK 88 CAD RFQ
LEM-10-80-BK-CSG M10 80 78 55.4 59.4 36 8 21 16 26 200 11 BK 96 CAD RFQ
LEM-10-16-OR-CBK M10 16 78 55.4 59.4 36 8 21 16 26 200 11 OR 65 CAD RFQ
LEM-10-20-OR-CBK M10 20 78 55.4 59.4 36 8 21 16 26 200 11 OR 66 CAD RFQ
LEM-10-25-OR-CBK M10 25 78 55.4 59.4 36 8 21 16 26 200 11 OR 69 CAD RFQ
LEM-10-32-OR-CBK M10 32 78 55.4 59.4 36 8 21 16 26 200 11 OR 72 CAD RFQ
LEM-10-40-OR-CBK M10 40 78 55.4 59.4 36 8 21 16 26 200 11 OR 76 CAD RFQ
LEM-10-50-OR-CBK M10 50 78 55.4 59.4 36 8 21 16 26 200 11 OR 81 CAD RFQ
LEM-10-63-OR-CBK M10 63 78 55.4 59.4 36 8 21 16 26 200 11 OR 88 CAD RFQ
LEM-10-80-OR-CBK M10 80 78 55.4 59.4 36 8 21 16 26 200 11 OR 96 CAD RFQ
LEM-10-16-OR-COR M10 16 78 55.4 59.4 36 8 21 16 26 200 11 OR 65 CAD RFQ
LEM-10-20-OR-COR M10 20 78 55.4 59.4 36 8 21 16 26 200 11 OR 66 CAD RFQ
LEM-10-25-OR-COR M10 25 78 55.4 59.4 36 8 21 16 26 200 11 OR 69 CAD RFQ
LEM-10-32-OR-COR M10 32 78 55.4 59.4 36 8 21 16 26 200 11 OR 72 CAD RFQ
LEM-10-40-OR-COR M10 40 78 55.4 59.4 36 8 21 16 26 200 11 OR 76 CAD RFQ
LEM-10-50-OR-COR M10 50 78 55.4 59.4 36 8 21 16 26 200 11 OR 81 CAD RFQ
LEM-10-63-OR-COR M10 63 78 55.4 59.4 36 8 21 16 26 200 11 OR 88 CAD RFQ
LEM-10-80-OR-COR M10 80 78 55.4 59.4 36 8 21 16 26 200 11 OR 96 CAD RFQ
LEM-10-16-OR-CSG M10 16 78 55.4 59.4 36 8 21 16 26 200 11 OR 65 CAD RFQ
LEM-10-20-OR-CSG M10 20 78 55.4 59.4 36 8 21 16 26 200 11 OR 66 CAD RFQ
LEM-10-25-OR-CSG M10 25 78 55.4 59.4 36 8 21 16 26 200 11 OR 69 CAD RFQ
LEM-10-32-OR-CSG M10 32 78 55.4 59.4 36 8 21 16 26 200 11 OR 72 CAD RFQ
LEM-10-40-OR-CSG M10 40 78 55.4 59.4 36 8 21 16 26 200 11 OR 76 CAD RFQ
LEM-10-50-OR-CSG M10 50 78 55.4 59.4 36 8 21 16 26 200 11 OR 81 CAD RFQ
LEM-10-63-OR-CSG M10 63 78 55.4 59.4 36 8 21 16 26 200 11 OR 88 CAD RFQ
LEM-10-80-OR-CSG M10 80 78 55.4 59.4 36 8 21 16 26 200 11 OR 96 CAD RFQ
LEM-10-16-SG-CBK M10 16 78 55.4 59.4 36 8 21 16 26 200 11 SG 65 CAD RFQ
LEM-10-20-SG-CBK M10 20 78 55.4 59.4 36 8 21 16 26 200 11 SG 66 CAD RFQ
LEM-10-25-SG-CBK M10 25 78 55.4 59.4 36 8 21 16 26 200 11 SG 69 CAD RFQ
LEM-10-32-SG-CBK M10 32 78 55.4 59.4 36 8 21 16 26 200 11 SG 72 CAD RFQ
LEM-10-40-SG-CBK M10 40 78 55.4 59.4 36 8 21 16 26 200 11 SG 76 CAD RFQ
LEM-10-50-SG-CBK M10 50 78 55.4 59.4 36 8 21 16 26 200 11 SG 81 CAD RFQ
LEM-10-63-SG-CBK M10 63 78 55.4 59.4 36 8 21 16 26 200 11 SG 88 CAD RFQ
LEM-10-80-SG-CBK M10 80 78 55.4 59.4 36 8 21 16 26 200 11 SG 96 CAD RFQ
LEM-10-16-SG-COR M10 16 78 55.4 59.4 36 8 21 16 26 200 11 SG 65 CAD RFQ
LEM-10-20-SG-COR M10 20 78 55.4 59.4 36 8 21 16 26 200 11 SG 66 CAD RFQ
LEM-10-25-SG-COR M10 25 78 55.4 59.4 36 8 21 16 26 200 11 SG 69 CAD RFQ
LEM-10-32-SG-COR M10 32 78 55.4 59.4 36 8 21 16 26 200 11 SG 72 CAD RFQ
LEM-10-40-SG-COR M10 40 78 55.4 59.4 36 8 21 16 26 200 11 SG 76 CAD RFQ
LEM-10-50-SG-COR M10 50 78 55.4 59.4 36 8 21 16 26 200 11 SG 81 CAD RFQ
LEM-10-63-SG-COR M10 63 78 55.4 59.4 36 8 21 16 26 200 11 SG 88 CAD RFQ
LEM-10-80-SG-COR M10 80 78 55.4 59.4 36 8 21 16 26 200 11 SG 96 CAD RFQ
LEM-10-16-SG-CSG M10 16 78 55.4 59.4 36 8 21 16 26 200 11 SG 65 CAD RFQ
LEM-10-20-SG-CSG M10 20 78 55.4 59.4 36 8 21 16 26 200 11 SG 66 CAD RFQ
LEM-10-25-SG-CSG M10 25 78 55.4 59.4 36 8 21 16 26 200 11 SG 69 CAD RFQ
LEM-10-32-SG-CSG M10 32 78 55.4 59.4 36 8 21 16 26 200 11 SG 72 CAD RFQ
LEM-10-40-SG-CSG M10 40 78 55.4 59.4 36 8 21 16 26 200 11 SG 76 CAD RFQ
LEM-10-50-SG-CSG M10 50 78 55.4 59.4 36 8 21 16 26 200 11 SG 81 CAD RFQ
LEM-10-63-SG-CSG M10 63 78 55.4 59.4 36 8 21 16 26 200 11 SG 88 CAD RFQ
LEM-10-80-SG-CSG M10 80 78 55.4 59.4 36 8 21 16 26 200 11 SG 96 CAD RFQ
LEM-12A-25-BK-CBK M12 25 78 55.4 59.4 36 8 21 16 26 350 16 BK 75 CAD RFQ
LEM-12A-32-BK-CBK M12 32 78 55.4 59.4 36 8 21 16 26 350 16 BK 80 CAD RFQ
LEM-12A-40-BK-CBK M12 40 78 55.4 59.4 36 8 21 16 26 350 16 BK 86 CAD RFQ
LEM-12A-50-BK-CBK M12 50 78 55.4 59.4 36 8 21 16 26 350 16 BK 93 CAD RFQ
LEM-12A-63-BK-CBK M12 63 78 55.4 59.4 36 8 21 16 26 350 16 BK 101 CAD RFQ
LEM-12A-80-BK-CBK M12 80 78 55.4 59.4 36 8 21 16 26 350 16 BK 113 CAD RFQ
LEM-12A-25-BK-COR M12 25 78 55.4 59.4 36 8 21 16 26 350 16 BK 75 CAD RFQ
LEM-12A-32-BK-COR M12 32 78 55.4 59.4 36 8 21 16 26 350 16 BK 80 CAD RFQ
LEM-12A-40-BK-COR M12 40 78 55.4 59.4 36 8 21 16 26 350 16 BK 86 CAD RFQ
LEM-12A-50-BK-COR M12 50 78 55.4 59.4 36 8 21 16 26 350 16 BK 93 CAD RFQ
LEM-12A-63-BK-COR M12 63 78 55.4 59.4 36 8 21 16 26 350 16 BK 101 CAD RFQ
LEM-12A-80-BK-COR M12 80 78 55.4 59.4 36 8 21 16 26 350 16 BK 113 CAD RFQ
LEM-12A-25-BK-CSG M12 25 78 55.4 59.4 36 8 21 16 26 350 16 BK 75 CAD RFQ
LEM-12A-32-BK-CSG M12 32 78 55.4 59.4 36 8 21 16 26 350 16 BK 80 CAD RFQ
LEM-12A-40-BK-CSG M12 40 78 55.4 59.4 36 8 21 16 26 350 16 BK 86 CAD RFQ
LEM-12A-50-BK-CSG M12 50 78 55.4 59.4 36 8 21 16 26 350 16 BK 93 CAD RFQ
LEM-12A-63-BK-CSG M12 63 78 55.4 59.4 36 8 21 16 26 350 16 BK 101 CAD RFQ
LEM-12A-80-BK-CSG M12 80 78 55.4 59.4 36 8 21 16 26 350 16 BK 113 CAD RFQ
LEM-12A-25-OR-CBK M12 25 78 55.4 59.4 36 8 21 16 26 350 16 OR 75 CAD RFQ
LEM-12A-32-OR-CBK M12 32 78 55.4 59.4 36 8 21 16 26 350 16 OR 80 CAD RFQ
LEM-12A-40-OR-CBK M12 40 78 55.4 59.4 36 8 21 16 26 350 16 OR 86 CAD RFQ
LEM-12A-50-OR-CBK M12 50 78 55.4 59.4 36 8 21 16 26 350 16 OR 93 CAD RFQ
LEM-12A-63-OR-CBK M12 63 78 55.4 59.4 36 8 21 16 26 350 16 OR 101 CAD RFQ
LEM-12A-80-OR-CBK M12 80 78 55.4 59.4 36 8 21 16 26 350 16 OR 113 CAD RFQ
LEM-12A-25-OR-COR M12 25 78 55.4 59.4 36 8 21 16 26 350 16 OR 75 CAD RFQ
LEM-12A-32-OR-COR M12 32 78 55.4 59.4 36 8 21 16 26 350 16 OR 80 CAD RFQ
LEM-12A-40-OR-COR M12 40 78 55.4 59.4 36 8 21 16 26 350 16 OR 86 CAD RFQ
LEM-12A-50-OR-COR M12 50 78 55.4 59.4 36 8 21 16 26 350 16 OR 93 CAD RFQ
LEM-12A-63-OR-COR M12 63 78 55.4 59.4 36 8 21 16 26 350 16 OR 101 CAD RFQ
LEM-12A-80-OR-COR M12 80 78 55.4 59.4 36 8 21 16 26 350 16 OR 113 CAD RFQ
LEM-12A-25-OR-CSG M12 25 78 55.4 59.4 36 8 21 16 26 350 16 OR 75 CAD RFQ
LEM-12A-32-OR-CSG M12 32 78 55.4 59.4 36 8 21 16 26 350 16 OR 80 CAD RFQ
LEM-12A-40-OR-CSG M12 40 78 55.4 59.4 36 8 21 16 26 350 16 OR 86 CAD RFQ
LEM-12A-50-OR-CSG M12 50 78 55.4 59.4 36 8 21 16 26 350 16 OR 93 CAD RFQ
LEM-12A-63-OR-CSG M12 63 78 55.4 59.4 36 8 21 16 26 350 16 OR 101 CAD RFQ
LEM-12A-80-OR-CSG M12 80 78 55.4 59.4 36 8 21 16 26 350 16 OR 113 CAD RFQ
LEM-12A-25-SG-CBK M12 25 78 55.4 59.4 36 8 21 16 26 350 16 SG 75 CAD RFQ
LEM-12A-32-SG-CBK M12 32 78 55.4 59.4 36 8 21 16 26 350 16 SG 80 CAD RFQ
LEM-12A-40-SG-CBK M12 40 78 55.4 59.4 36 8 21 16 26 350 16 SG 86 CAD RFQ
LEM-12A-50-SG-CBK M12 50 78 55.4 59.4 36 8 21 16 26 350 16 SG 93 CAD RFQ
LEM-12A-63-SG-CBK M12 63 78 55.4 59.4 36 8 21 16 26 350 16 SG 101 CAD RFQ
LEM-12A-80-SG-CBK M12 80 78 55.4 59.4 36 8 21 16 26 350 16 SG 113 CAD RFQ
LEM-12A-25-SG-COR M12 25 78 55.4 59.4 36 8 21 16 26 350 16 SG 75 CAD RFQ
LEM-12A-32-SG-COR M12 32 78 55.4 59.4 36 8 21 16 26 350 16 SG 80 CAD RFQ
LEM-12A-40-SG-COR M12 40 78 55.4 59.4 36 8 21 16 26 350 16 SG 86 CAD RFQ
LEM-12A-50-SG-COR M12 50 78 55.4 59.4 36 8 21 16 26 350 16 SG 93 CAD RFQ
LEM-12A-63-SG-COR M12 63 78 55.4 59.4 36 8 21 16 26 350 16 SG 101 CAD RFQ
LEM-12A-80-SG-COR M12 80 78 55.4 59.4 36 8 21 16 26 350 16 SG 113 CAD RFQ
LEM-12A-25-SG-CSG M12 25 78 55.4 59.4 36 8 21 16 26 350 16 SG 75 CAD RFQ
LEM-12A-32-SG-CSG M12 32 78 55.4 59.4 36 8 21 16 26 350 16 SG 80 CAD RFQ
LEM-12A-40-SG-CSG M12 40 78 55.4 59.4 36 8 21 16 26 350 16 SG 86 CAD RFQ
LEM-12A-50-SG-CSG M12 50 78 55.4 59.4 36 8 21 16 26 350 16 SG 93 CAD RFQ
LEM-12A-63-SG-CSG M12 63 78 55.4 59.4 36 8 21 16 26 350 16 SG 101 CAD RFQ
LEM-12A-80-SG-CSG M12 80 78 55.4 59.4 36 8 21 16 26 350 16 SG 113 CAD RFQ
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
LEM-C
Lever Part Nylon 6 (Various Color)
Thread Part SUM22L
Ferrosoferric Oxide Film (Black)
Push Button Nylon 6 (Various Color)
Setscrew SUS303
Serration Ring (Insert) Zinc Die Cast
Spring Stainless Steel Wire or SWPB

Characteristics

  • A plastic clamp lever with push button. Male screw type.
  • When the lever part is pulled up for position adjustment, the force is easily transmitted to help the operation if a push button is available.
  • A serration ring made of zinc die cast is inserted into the lever body made of plastic. They also realize sufficient strength for fitting with metal thread serration.
  • A rich variety of thread sizes from M3 to M12 are available.
  • There are two types of thread part materials:
    LEM-C----Made of steel
    LEMS-C----Made of stainless steel
  • Three color variations for the lever part and three for the push button are available. Each color can be selected by the symbol of the part number.
  • Color variations of the lever part
Symbol Lever Part Color
BK Matte black
SG Matte silver
OR Matte orange
  • Operation Button Color Variations
Symbol Operation Button Color
CBK Matte black
CSG Matte silver
COR Matte orange

Only takes a minute to understand! How to Use Clamp Levers.

Related Products

A plastic clamp lever LEMLEMELEMSof the same shape asLEM-CLEMS-Cwith no push button is available.
LEMLEMELEMS

LEM-CPlastic Clamp Lever, Male Screw - with Push Button

Clamp levers with the lever part made of zinc die cast LDM-CLDMS-Care available.

LEM-CPlastic Clamp Lever, Male Screw - with Push Button