Knobs

About Knobs

Knobs are machine elements which allow efficient tightening and loosening of screws.
The use of knobs increases work efficiency, since tools such as the wrenches and spanners used on screws are no longer required.
Efficient in places where screws are frequently handled, such as equipment changeover. Learn More About Knobs

Selection Conditions
  • Diameter21
Image Captive Wing Knob Captive Wing Knob
Part Name Captive Wing Knob Captive Wing Knob
Part Number KWBS-21-M4-SC KWBS-21-M5-SC
Feature - -
Shape Round Round
Type Male Screw Male Screw
Thread Part Material Stainless Steel Stainless Steel
Thread Size M4 M5
Surface - -
CAD CAD CAD
Specifications Specifications Specifications
List KWBS-21-M4-10-SC KWBS-21-M4-15-SC KWBS-21-M5-15-SC KWBS-21-M5-20-SC