Knobs

About Knobs

Knobs are machine elements which allow efficient tightening and loosening of screws.
The use of knobs increases work efficiency, since tools such as the wrenches and spanners used on screws are no longer required.
Efficient in places where screws are frequently handled, such as equipment changeover. Learn More About Knobs

Selection Conditions
  • Diameter33
Image Plastic Star Knob Plastic Star Knob Plastic Star Knob Plastic Star Knob Metal Knob
Part Name Plastic Star Knob Plastic Star Knob Plastic Star Knob Plastic Star Knob Metal Knob
Part Number KF-33-BK KF-33-RD KGC-33-BK KGC-33-RD EAT-33
Feature Nylon 6 Nylon 6 Nylon 6 Nylon 6 Aluminum
Shape Cross Cross Cross Cross Round
Type Male Screw Male Screw Female Screw Female Screw Hole
Thread Part Material Steel Steel Brass Brass Aluminum Alloy
Thread Size M6 M6 M6 M6 -
Surface BK RD BK RD -
CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications
List KF-33-BK KF-33-RD KGC-33-BK KGC-33-RD EAT-33