Knobs

About Knobs

Knobs are machine elements which allow efficient tightening and loosening of screws.
The use of knobs increases work efficiency, since tools such as the wrenches and spanners used on screws are no longer required.
Efficient in places where screws are frequently handled, such as equipment changeover. Learn More About Knobs

Selection Conditions
  • Diameter65
Image Eight Lobe Knob Eight Lobe Knob
Part Name Eight Lobe Knob Eight Lobe Knob
Part Number KP-65 KP-65B
Feature Nylon 6 Nylon 6
Shape Polygonal Polygonal
Type Male Screw Male Screw
Thread Part Material Steel Steel
Thread Size M10 M12
Surface BK BK
CAD CAD CAD
Specifications Specifications Specifications
List KP-65 KP-65B