Knobs

About Knobs

Knobs are machine elements which allow efficient tightening and loosening of screws.
The use of knobs increases work efficiency, since tools such as the wrenches and spanners used on screws are no longer required.
Efficient in places where screws are frequently handled, such as equipment changeover. Learn More About Knobs

Selection Conditions
  • Select Screw Length (Lm)25
Image Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob
Part Name Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob
Part Number KUDM-20-M6-25-BK KUDM-20-M6-25-BL KUDM-20-M6-25-OR KUDM-20-M6-25-SG KUDM-20-M6-25-YW KUDM-25-M5-25-BK KUDM-25-M5-25-BL KUDM-25-M5-25-OR KUDM-25-M5-25-SG
Feature Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design
Shape Triangle Triangle Triangle Triangle Triangle Triangle Triangle Triangle Triangle
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Thread Part Material Steel Steel Steel Steel Steel Steel Steel Steel Steel
Thread Size M6 M6 M6 M6 M6 M5 M5 M5 M5
Surface BK BL OR SG YW BK BL OR SG
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob
Part Name Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob
Part Number KUDM-25-M5-25-YW KUDM-25-M6-25-BK KUDM-25-M6-25-BL KUDM-25-M6-25-OR KUDM-25-M6-25-SG KUDM-25-M6-25-YW KUDM-32-M6-25-BK KUDM-32-M6-25-BL KUDM-32-M6-25-OR
Feature Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design
Shape Triangle Triangle Triangle Triangle Triangle Triangle Triangle Triangle Triangle
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Thread Part Material Steel Steel Steel Steel Steel Steel Steel Steel Steel
Thread Size M5 M6 M6 M6 M6 M6 M6 M6 M6
Surface YW BK BL OR SG YW BK BL OR
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob
Part Name Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob
Part Number KUDM-32-M6-25-SG KUDM-32-M6-25-YW KUDM-32-M8-25-BK KUDM-32-M8-25-BL KUDM-32-M8-25-OR KUDM-32-M8-25-SG KUDM-32-M8-25-YW KUDM-40-M8-25-BK KUDM-40-M8-25-BL
Feature Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design
Shape Triangle Triangle Triangle Triangle Triangle Triangle Triangle Triangle Triangle
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Thread Part Material Steel Steel Steel Steel Steel Steel Steel Steel Steel
Thread Size M6 M6 M8 M8 M8 M8 M8 M8 M8
Surface SG YW BK BL OR SG YW BK BL
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob
Part Name Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob
Part Number KUDM-40-M8-25-OR KUDM-40-M8-25-SG KUDM-40-M8-25-YW KUDM-40-M10-25-BK KUDM-40-M10-25-BL KUDM-40-M10-25-OR KUDM-40-M10-25-SG KUDM-40-M10-25-YW KUDMS-20-M6-25-BK
Feature Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design
Shape Triangle Triangle Triangle Triangle Triangle Triangle Triangle Triangle Triangle
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Thread Part Material Steel Steel Steel Steel Steel Steel Steel Steel Stainless Steel
Thread Size M8 M8 M8 M10 M10 M10 M10 M10 M6
Surface OR SG YW BK BL OR SG YW BK
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob
Part Name Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob
Part Number KUDMS-20-M6-25-BL KUDMS-20-M6-25-OR KUDMS-20-M6-25-SG KUDMS-20-M6-25-YW KUDMS-25-M5-25-BK KUDMS-25-M5-25-BL KUDMS-25-M5-25-OR KUDMS-25-M5-25-SG KUDMS-25-M5-25-YW
Feature Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design
Shape Triangle Triangle Triangle Triangle Triangle Triangle Triangle Triangle Triangle
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Thread Part Material Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel
Thread Size M6 M6 M6 M6 M5 M5 M5 M5 M5
Surface BL OR SG YW BK BL OR SG YW
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob
Part Name Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob
Part Number KUDMS-25-M6-25-BK KUDMS-25-M6-25-BL KUDMS-25-M6-25-OR KUDMS-25-M6-25-SG KUDMS-25-M6-25-YW KUDMS-32-M6-25-BK KUDMS-32-M6-25-BL KUDMS-32-M6-25-OR KUDMS-32-M6-25-SG
Feature Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design
Shape Triangle Triangle Triangle Triangle Triangle Triangle Triangle Triangle Triangle
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Thread Part Material Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel
Thread Size M6 M6 M6 M6 M6 M6 M6 M6 M6
Surface BK BL OR SG YW BK BL OR SG
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob
Part Name Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob
Part Number KUDMS-32-M6-25-YW KUDMS-32-M8-25-BK KUDMS-32-M8-25-BL KUDMS-32-M8-25-OR KUDMS-32-M8-25-SG KUDMS-32-M8-25-YW KUDMS-40-M8-25-BK KUDMS-40-M8-25-BL KUDMS-40-M8-25-OR
Feature Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design
Shape Triangle Triangle Triangle Triangle Triangle Triangle Triangle Triangle Triangle
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Thread Part Material Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel
Thread Size M6 M8 M8 M8 M8 M8 M8 M8 M8
Surface YW BK BL OR SG YW BK BL OR
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Star Knob Plastic Star Knob
Part Name Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Miniature Knob Plastic Star Knob Plastic Star Knob
Part Number KUDMS-40-M8-25-SG KUDMS-40-M8-25-YW KUDMS-40-M10-25-BK KUDMS-40-M10-25-BL KUDMS-40-M10-25-OR KUDMS-40-M10-25-SG KUDMS-40-M10-25-YW KF-25-BK KF-25-RD
Feature Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Universal Design Nylon 6 Nylon 6
Shape Triangle Triangle Triangle Triangle Triangle Triangle Triangle Cross Cross
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Thread Part Material Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Steel Steel
Thread Size M8 M8 M10 M10 M10 M10 M10 M5 M5
Surface SG YW BK BL OR SG YW BK RD
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob
Part Name Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob
Part Number KDM-20-M6-25 KDM-25-M5-25 KDM-25-M6-25 KDM-25-M8-25 KDM-32-M6-25 KDM-32-M8-25 KDMS-20-M6-25-BK KDMS-20-M6-25-WH KDMS-25-M5-25-BK
Feature Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award
Shape Dimple Dimple Dimple Dimple Dimple Dimple Dimple Dimple Dimple
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Thread Part Material Steel Steel Steel Steel Steel Steel Stainless Steel Stainless Steel Stainless Steel
Thread Size M6 M5 M6 M8 M6 M8 M6 M6 M5
Surface BK BK BK BK BK BK BK WH BK
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob
Part Name Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob Dimple Knob
Part Number KDMS-25-M5-25-WH KDMS-25-M6-25-BK KDMS-25-M6-25-WH KDMS-25-M8-25-BK KDMS-25-M8-25-WH KDMS-32-M6-25-BK KDMS-32-M6-25-WH KDMS-32-M8-25-BK KDMS-32-M8-25-WH
Feature Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award
Shape Dimple Dimple Dimple Dimple Dimple Dimple Dimple Dimple Dimple
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Thread Part Material Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel
Thread Size M5 M6 M6 M8 M8 M6 M6 M8 M8
Surface WH BK WH BK WH BK WH BK WH
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Dimple Knob Dimple Knob Dimple Knob Dimple Knob Long Dimple Knobs Long Dimple Knobs Long Dimple Knobs Long Dimple Knobs Long Dimple Knobs
Part Name Dimple Knob Dimple Knob Dimple Knob Dimple Knob Long Dimple Knobs Long Dimple Knobs Long Dimple Knobs Long Dimple Knobs Long Dimple Knobs
Part Number KRM-40-M6-25 KRM-50-M8-25 KRMS-40-M6-25 KRMS-50-M8-25 KLM-25-M5-25 KLM-25-M6-25 KLM-25-M8-25 KLM-32-M6-25 KLM-32-M8-25
Feature Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award Good Design Award
Shape Dimple Dimple Dimple Dimple Dimple Dimple Dimple Dimple Dimple
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Thread Part Material Steel Steel Stainless Steel Stainless Steel Steel Steel Steel Steel Steel
Thread Size M6 M8 M6 M8 M5 M6 M8 M6 M8
Surface BK BK BK BK BK BK BK BK BK
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Long Dimple Knobs Long Dimple Knobs Long Dimple Knobs Long Dimple Knobs Knurled Knob Knurled Knob Knurled Knob Knurled Knob Knurled Knob
Part Name Long Dimple Knobs Long Dimple Knobs Long Dimple Knobs Long Dimple Knobs Knurled Knob Knurled Knob Knurled Knob Knurled Knob Knurled Knob
Part Number KLMS-25-M5-25 KLMS-25-M6-25 KLMS-32-M6-25 KLMS-32-M8-25 KNM-24-M6-25 KNM-30-M8-25 KNM-36-M10-25 KNMS-12-M5-25 KNMS-16-M5-25
Feature Good Design Award Good Design Award Good Design Award Good Design Award Chrome Plating Chrome Plating Chrome Plating SUS303 SUS303
Shape Dimple Dimple Dimple Dimple Knurled Knurled Knurled Knurled Knurled
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Thread Part Material Stainless Steel Stainless Steel Stainless Steel Stainless Steel Steel Steel Steel Stainless Steel Stainless Steel
Thread Size M5 M6 M6 M8 M6 M8 M10 M5 M5
Surface BK BK BK BK CR CR CR - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Knurled Knob Knurled Knob Knurled Knob Knurled Knob Knurled Knob Knurled Knob Knurled Knob - Stainless Steel SUS316L Equivalent Knurled Knob - Stainless Steel SUS316L Equivalent Knurled Knob - Stainless Steel SUS316L Equivalent
Part Name Knurled Knob Knurled Knob Knurled Knob Knurled Knob Knurled Knob Knurled Knob Knurled Knob - Stainless Steel SUS316L Equivalent Knurled Knob - Stainless Steel SUS316L Equivalent Knurled Knob - Stainless Steel SUS316L Equivalent
Part Number KNMS-16-M6-25 KNMS-20-M5-25 KNMS-20-M6-25 KNMS-24-M6-25 KNMS-30-M8-25 KNMS-36-M10-25 KNML-24-M6-25 KNML-30-M8-25 KNML-36-M10-25
Feature SUS303 SUS303 SUS303 SUS303 SUS303 SUS303 Equivalent to SUS316L Equivalent to SUS316L Equivalent to SUS316L
Shape Knurled Knurled Knurled Knurled Knurled Knurled Knurled Knurled Knurled
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Thread Part Material Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel
Thread Size M6 M5 M6 M6 M8 M10 M6 M8 M10
Surface - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Knurled Knob - Stainless Steel Black Knurled Knob Knurled Knob Knurled Knob Knurled Knob Knurled Knob Knurled Knob Knurled Knob - Stainless Steel Black
Part Name Knurled Knob - Stainless Steel Black Knurled Knob Knurled Knob Knurled Knob Knurled Knob Knurled Knob Knurled Knob Knurled Knob - Stainless Steel Black
Part Number KNMS-24-M6-25-BK KUM-24-M6-25 KUM-30-M8-25 KUM-36-M10-25 KUMS-24-M6-25 KUMS-30-M8-25 KUMS-36-M10-25 KUMS-24-M6-25-BK
Feature Reflection Resistance
Corrosion Resistance
Flat Type Flat Type Flat Type Flat Type Flat Type Flat Type Reflection Resistance
Corrosion Resistance
Shape Knurled Knurled Knurled Knurled Knurled Knurled Knurled Knurled
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Thread Part Material Stainless Steel Steel Steel Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel
Thread Size M6 M6 M8 M10 M6 M8 M10 M6
Surface BK CR CR CR - - - BK
CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications