Knobs

About Knobs

Knobs are machine elements which allow efficient tightening and loosening of screws.
The use of knobs increases work efficiency, since tools such as the wrenches and spanners used on screws are no longer required.
Efficient in places where screws are frequently handled, such as equipment changeover. Learn More About Knobs

Selection Conditions
  • Select Screw Length (Lm)8
Image Captive Dimple Knob Captive Dimple Knob Captive Dimple Knob Captive Dimple Knob Captive Dimple Knob Captive Dimple Knob Captive Knurled Knob Captive Knurled Knob Captive Knurled Knob
Part Name Captive Dimple Knob Captive Dimple Knob Captive Dimple Knob Captive Dimple Knob Captive Dimple Knob Captive Dimple Knob Captive Knurled Knob Captive Knurled Knob Captive Knurled Knob
Part Number KDMS-25-M6-16-SC-BK KDMS-25-M6-20-SC-BK KDMS-25-M6-25-SC-BK KDMS-25-M6-16-SC-WH KDMS-25-M6-20-SC-WH KDMS-25-M6-25-SC-WH KNM-24-M6-16-SC KNM-24-M6-20-SC KNM-24-M6-25-SC
Feature Captive Captive Captive Captive Captive Captive Captive Captive Captive
Shape Dimple Dimple Dimple Dimple Dimple Dimple Knurled Knurled Knurled
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Thread Part Material Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Steel Steel Steel
Thread Size M6 M6 M6 M6 M6 M6 M6 M6 M6
Surface BK BK BK WH WH WH CR CR CR
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Captive Knurled Knob Captive Knurled Knob Captive Knurled Knob Captive Knurled Knob Captive Knurled Knob Captive Knurled Knob - Stainless Steel SUS316L Equivalent Captive Knurled Knob - Stainless Steel SUS316L Equivalent Captive Knurled Knob - Stainless Steel SUS316L Equivalent Captive Knurled Knob - Stainless Steel SUS316L Equivalent
Part Name Captive Knurled Knob Captive Knurled Knob Captive Knurled Knob Captive Knurled Knob Captive Knurled Knob Captive Knurled Knob - Stainless Steel SUS316L Equivalent Captive Knurled Knob - Stainless Steel SUS316L Equivalent Captive Knurled Knob - Stainless Steel SUS316L Equivalent Captive Knurled Knob - Stainless Steel SUS316L Equivalent
Part Number KNM-24-M6-30-SC KNMS-24-M6-16-SC KNMS-24-M6-20-SC KNMS-24-M6-25-SC KNMS-24-M6-30-SC KNML-24-M6-16-SC KNML-24-M6-20-SC KNML-24-M6-25-SC KNML-24-M6-30-SC
Feature Captive Captive
SUS304
Captive
SUS304
Captive
SUS304
Captive
SUS304
Captive
SUS316L Equivalent
Captive
SUS316L Equivalent
Captive
SUS316L Equivalent
Captive
SUS316L Equivalent
Shape Knurled Knurled Knurled Knurled Knurled Knurled Knurled Knurled Knurled
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Thread Part Material Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel
Thread Size M6 M6 M6 M6 M6 M6 M6 M6 M6
Surface CR - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Captive Knurled Knob Captive Knurled Knob Captive Knurled Knob Captive Knurled Knob Captive Knurled Knobs Captive Knurled Knobs Captive Knurled Knobs Captive Knurled Knobs Captive Wing Knob
Part Name Captive Knurled Knob Captive Knurled Knob Captive Knurled Knob Captive Knurled Knob Captive Knurled Knobs Captive Knurled Knobs Captive Knurled Knobs Captive Knurled Knobs Captive Wing Knob
Part Number KUM-24-M6-16-SC KUM-24-M6-20-SC KUM-24-M6-25-SC KUM-24-M6-30-SC KUMS-24-M6-16-SC KUMS-24-M6-20-SC KUMS-24-M6-25-SC KUMS-24-M6-30-SC KWBS-27-M6-15-SC
Feature Captive Captive Captive Captive Captive
SUS304
Captive
SUS304
Captive
SUS304
Captive
SUS304
-
Shape Knurled Knurled Knurled Knurled Knurled Knurled Knurled Knurled Round
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Thread Part Material Steel Steel Steel Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel
Thread Size M6 M6 M6 M6 M6 M6 M6 M6 M6
Surface CR CR CR CR CR CR CR CR -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Captive Wing Knob Captive Wing Knob
Part Name Captive Wing Knob Captive Wing Knob
Part Number KWBS-27-M6-20-SC KWBS-27-M6-25-SC
Feature - -
Shape Round Round
Type Male Screw Male Screw
Thread Part Material Stainless Steel Stainless Steel
Thread Size M6 M6
Surface - -
CAD CAD CAD
Specifications Specifications Specifications