Unit : mm
| Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lm | H | s | d | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|
| KDM-16-M3-10 | 16 | M3 | 0.5 | 10 | 11 | 2 | 11 | 3 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereCharacteristics
- High quality. Human design.
- Dimple on the outer circumference enhances the operability.
- A rich variety of thread sizes from M3 to M8 are available.
- Types and thread part materials can be selected by a product code.
| Product Code | Type | Thread Part Material |
|---|---|---|
| KDM | Male Screw | Made of Steel |
| KDMS | Male Screw | Made of Stainless Steel |
| KDF | Female Screw | Made of Steel |
| KDFS | Female Screw | Made of Stainless Steel |
-
KDMS
KDFS (made of stainless steel) have two color variations. They can be selected by the end symbol of the part number.
End Symbol BK---- Matte black
End Symbol WH---- Matte white - White is optimal for use with medical equipment.
Material/Finish
| KDM | |
|---|---|
| knob | Nylon 6 (Matte Black) |
| Thread Part | SWCH10R Trivalent Chromate Treatment |





