Unit : mm
Part Number | D | M(coarse) | Lm | H | s | A | d | Mass (g) |
CAD | RFQ |
---|---|---|---|---|---|---|---|---|---|---|
KNM-12-M3-6 | 12 | M3 | 6 | 7.5 | 5 | 2.5 | 6 | 3 | CAD | RFQ |
KNM-12-M3-10 | 12 | M3 | 10 | 7.5 | 5 | 2.5 | 6 | 3 | CAD | RFQ |
KNM-12-M3-16 | 12 | M3 | 16 | 7.5 | 5 | 2.5 | 6 | 4 | CAD | RFQ |
KNM-16-M4-6 | 16 | M4 | 6 | 9.5 | 6 | 3.5 | 8 | 9 | CAD | RFQ |
KNM-16-M4-10 | 16 | M4 | 10 | 9.5 | 6 | 3.5 | 8 | 9 | CAD | RFQ |
KNM-16-M4-16 | 16 | M4 | 16 | 9.5 | 6 | 3.5 | 8 | 10 | CAD | RFQ |
KNM-20-M5-10 | 20 | M5 | 10 | 11.5 | 7.5 | 4 | 10 | 15 | CAD | RFQ |
KNM-20-M5-16 | 20 | M5 | 16 | 11.5 | 7.5 | 4 | 10 | 16 | CAD | RFQ |
KNM-20-M5-20 | 20 | M5 | 20 | 11.5 | 7.5 | 4 | 10 | 16 | CAD | RFQ |
KNM-24-M6-10 | 24 | M6 | 10 | 15 | 10 | 5 | 12 | 28 | CAD | RFQ |
KNM-24-M6-16 | 24 | M6 | 16 | 15 | 10 | 5 | 12 | 29 | CAD | RFQ |
KNM-24-M6-20 | 24 | M6 | 20 | 15 | 10 | 5 | 12 | 30 | CAD | RFQ |
KNM-24-M6-25 | 24 | M6 | 25 | 15 | 10 | 5 | 12 | 31 | CAD | RFQ |
KNM-24-M6-30 | 24 | M6 | 30 | 15 | 10 | 5 | 12 | 32 | CAD | RFQ |
KNM-30-M8-16 | 30 | M8 | 16 | 18 | 12 | 6 | 16 | 58 | CAD | RFQ |
KNM-30-M8-20 | 30 | M8 | 20 | 18 | 12 | 6 | 16 | 59 | CAD | RFQ |
KNM-30-M8-25 | 30 | M8 | 25 | 18 | 12 | 6 | 16 | 60 | CAD | RFQ |
KNM-30-M8-30 | 30 | M8 | 30 | 18 | 12 | 6 | 16 | 61 | CAD | RFQ |
KNM-36-M10-20 | 36 | M10 | 20 | 23 | 15 | 8 | 20 | 108 | CAD | RFQ |
KNM-36-M10-25 | 36 | M10 | 25 | 23 | 15 | 8 | 20 | 111 | CAD | RFQ |
KNM-36-M10-30 | 36 | M10 | 30 | 23 | 15 | 8 | 20 | 114 | CAD | RFQ |
KNM-36-M10-40 | 36 | M10 | 40 | 23 | 15 | 8 | 20 | 120 | CAD | RFQ |
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereKNM | |
---|---|
Main body | SWCH10R Buffing / Chrome Plating |
Product Code |
Material | Type |
---|---|---|
KNM | Made of Steel | Male Screw |
KNF | Made of Steel | Female Screw |
KNMS | Made of Stainless Steel | Male Screw |
KNFS | Made of Stainless Steel | Female Screw |
KNMS-KF | Made of Stainless Steel | Male Screw / Antibacterial Type |
KNFS-KF | Made of Stainless Steel | Female Screw / Antibacterial Type |
NBK America LLC
9:00 to 17:00 on weekdays, Eastern Standard Time
Nabeya Bi-tech Kaisha
9:00 to 17:15 on weekdays, Japan Standard Time