Scales

About Scales

Scales are measuring instruments, also including rulers, used to read distance or position.
Also available are stainless steel scale plates, polyester scale stickers, point plates (stickers) which indicate scale movement positions, and so on.

Selection Conditions
  • Select scale length150
Image Scale Plates (Horizontal Type) Scale Plates (Horizontal Type) Scale Plates (Horizontal Type) Scale Plates (Horizontal Type) Scale Plates (Horizontal Type) Scale Plates (Horizontal Type) Scale Plates (Horizontal Type) Scale Plates (Horizontal Type) Scale Plates (Horizontal Type)
Part Name Scale Plates (Horizontal Type) Scale Plates (Horizontal Type) Scale Plates (Horizontal Type) Scale Plates (Horizontal Type) Scale Plates (Horizontal Type) Scale Plates (Horizontal Type) Scale Plates (Horizontal Type) Scale Plates (Horizontal Type) Scale Plates (Horizontal Type)
Part Number FSP-150-R FSP-150-L FSP-150-C FSP-150-R-BK FSP-150-L-BK FSP-150-C-BK FSP-150-R-K FSP-150-L-K FSP-150-C-K
Feature Made of SUS304.
Horizontal Type
Made of SUS304.
Horizontal Type
Made of SUS304.
Horizontal Type
Made of SUS304.
Horizontal Type
Made of SUS304.
Horizontal Type
Made of SUS304.
Horizontal Type
Stainless Steel
Horizontal Type
With installation Hole
Stainless Steel
Horizontal Type
With installation Hole
Stainless Steel
Horizontal Type
With installation Hole
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List FSP-150-R FSP-150-L FSP-150-C FSP-150-R-BK FSP-150-L-BK FSP-150-C-BK FSP-150-R-K FSP-150-L-K FSP-150-C-K
Image Scale Plates (Vertical Type) Scale Plates (Vertical Type) Scale Plates (Vertical Type) Scale Plates (Vertical Type) Scale Plates (Vertical Type) Scale Plates (Vertical Type) Scale Plates (Vertical Type) Scale Plates (Vertical Type) Scale Plates (Vertical Type)
Part Name Scale Plates (Vertical Type) Scale Plates (Vertical Type) Scale Plates (Vertical Type) Scale Plates (Vertical Type) Scale Plates (Vertical Type) Scale Plates (Vertical Type) Scale Plates (Vertical Type) Scale Plates (Vertical Type) Scale Plates (Vertical Type)
Part Number FSP-150V-T FSP-150V-B FSP-150V-C FSP-150V-T-BK FSP-150V-B-BK FSP-150V-C-BK FSP-150V-T-K FSP-150V-B-K FSP-150V-C-K
Feature Made of SUS304.
Vertical Type
Made of SUS304.
Vertical Type
Made of SUS304.
Vertical Type
Made of SUS304.
Vertical Type
Made of SUS304.
Vertical Type
Made of SUS304.
Vertical Type
Stainless Steel
Vertical Type
With installation Hole
Stainless Steel
Vertical Type
With installation Hole
Stainless Steel
Vertical Type
With installation Hole
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List FSP-150V-T FSP-150V-B FSP-150V-C FSP-150V-T-BK FSP-150V-B-BK FSP-150V-C-BK FSP-150V-T-K FSP-150V-B-K FSP-150V-C-K
Image Scale Plate (Horizontal Type) - Half scale Scale Plate (Horizontal Type) - Half scale Scale Plate (Vertical Type) - Half scale Scale Plate (Vertical Type) - Half scale
Part Name Scale Plate (Horizontal Type) - Half scale Scale Plate (Horizontal Type) - Half scale Scale Plate (Vertical Type) - Half scale Scale Plate (Vertical Type) - Half scale
Part Number FSP-300-R-HSR FSP-300-L-HSR FSP-300V-T-HSR FSP-300V-B-HSR
Feature Half scale
Stainless Steel
Horizontal Type
Half scale
Stainless Steel
Horizontal Type
Half scale
Stainless Steel
Vertical Type
Half scale
Stainless Steel
Vertical Type
CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications
List FSP-300-R-HSR FSP-300-L-HSR FSP-300V-T-HSR FSP-300V-B-HSR