Scales

About Scales

Scales are measuring instruments, also including rulers, used to read distance or position.
Also available are stainless steel scale plates, polyester scale stickers, point plates (stickers) which indicate scale movement positions, and so on.

Selection Conditions
  • Select scale length500
Image Scale Stickers (Horizontal Type) Scale Stickers (Horizontal Type) Scale Stickers (Horizontal Type) Scale Stickers (Horizontal Type) Scale Stickers (Horizontal Type) Scale Stickers (Horizontal Type) Scale Stickers (Vertical Type) Scale Stickers (Vertical Type) Scale Stickers (Vertical Type)
Part Name Scale Stickers (Horizontal Type) Scale Stickers (Horizontal Type) Scale Stickers (Horizontal Type) Scale Stickers (Horizontal Type) Scale Stickers (Horizontal Type) Scale Stickers (Horizontal Type) Scale Stickers (Vertical Type) Scale Stickers (Vertical Type) Scale Stickers (Vertical Type)
Part Number FSS-500-R FSS-500-L FSS-500-C FSS-500-R-BK FSS-500-L-BK FSS-500-C-BK FSS-500V-T FSS-500V-B FSS-500V-C
Feature Polyester (Evaporated Aluminum)
Horizontal Type
Polyester (Evaporated Aluminum)
Horizontal Type
Polyester (Evaporated Aluminum)
Horizontal Type
Polyester (Evaporated Aluminum)
Horizontal Type
Polyester (Evaporated Aluminum)
Horizontal Type
Polyester (Evaporated Aluminum)
Horizontal Type
Polyester (Evaporated Aluminum)
Vertical Type
Polyester (Evaporated Aluminum)
Vertical Type
Polyester (Evaporated Aluminum)
Vertical Type
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List FSS-500-R FSS-500-L FSS-500-C FSS-500-R-BK FSS-500-L-BK FSS-500-C-BK FSS-500V-T FSS-500V-B FSS-500V-C
Image Scale Stickers (Vertical Type) Scale Stickers (Vertical Type) Scale Stickers (Vertical Type)
Part Name Scale Stickers (Vertical Type) Scale Stickers (Vertical Type) Scale Stickers (Vertical Type)
Part Number FSS-500V-T-BK FSS-500V-B-BK FSS-500V-C-BK
Feature Polyester (Evaporated Aluminum)
Vertical Type
Polyester (Evaporated Aluminum)
Vertical Type
Polyester (Evaporated Aluminum)
Vertical Type
CAD CAD CAD CAD
Specifications Specifications Specifications Specifications
List FSS-500V-T-BK FSS-500V-B-BK FSS-500V-C-BK