Machine Elements |New Product
New Products introduced : Low Profile Swivel Mounts for Control Panels, Pillar/Hanging Type
Aug. 25. 2026
Special Screws |New Product
New Products introduced : Vented Flanged Socket Head Cap Screws - Silver Plating
Jun. 30. 2026
Factory Equipment Components |New Product
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
Couplings |New Product
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
Jul. 06. 2026
Mar. 22. 2024
Aug. 03. 2020
Jul. 08. 2016
Aug. 19. 2014
Jul. 25. 2014
Jan. 30. 2025
Jan. 27. 2025
Nov. 08. 2023
Jun. 15. 2026
May. 14. 2026
Apr. 27. 2026
Apr. 23. 2026
Nov. 26. 2025
Jan. 29. 2024
Jan. 19. 2024
Sep. 05. 2025
Oct. 25. 2016
Sep. 23. 2016
Jan. 06. 2015
Oct. 29. 2025
Dec. 02. 2024
Oct. 07. 2024
Mar. 26. 2024
Nov. 12. 2025
Nov. 10. 2025
Nov. 18. 2024
Jun. 24. 2025
Jan. 09. 2025
Feb. 17. 2025
Nov. 25. 2025
May. 16. 2025
May. 15. 2025
Jan. 10. 2025
May. 12. 2025
Apr. 30. 2025
Nov. 28. 2024
Nov. 06. 2024
Feb. 25. 2026
Dec. 22. 2025
Dec. 16. 2024
Nov. 27. 2024
Apr. 08. 2024
What is a Swivel Mount?This is an introduction page for the swivel unit. We provide an easy-to-understand overview of what a swivel unit is, along with its types and features.Aug. 25. 2026 time >
This is an introduction page for the swivel unit. We provide an easy-to-understand overview of what a swivel unit is, along with its types and features.
Aug. 25. 2026 time >
What Are Knobs? Functions, Types, Features, Applications and MoreDescription of Machine elements for Designers Knobs Edition page. We introduce here what knobs are, the advantages of their use, various usage examples, and their types and characteristics.May. 12. 2025 time >
Description of Machine elements for Designers Knobs Edition page. We introduce here what knobs are, the advantages of their use, various usage examples, and their types and characteristics.
May. 12. 2025 time >
Description of Plungers for EngineersDescription of Machine elements for Designers Plungers Edition page. Plungers are machine elements for positioning and fixing workpieces. We offer a clear introduction to plungers, the advantages of their use, various usage examples, and their types and characteristics.Apr. 30. 2025 time >
Description of Machine elements for Designers Plungers Edition page. Plungers are machine elements for positioning and fixing workpieces. We offer a clear introduction to plungers, the advantages of their use, various usage examples, and their types and characteristics.
Apr. 30. 2025 time >
What is a Linear Guide Stopper? Introduction to Types and Features!It is a component used to prevent slip-out, falling, and to act as a stopper in case of uncontrolled movement for linear guideways (linear ways, linear guides, slide rails). Nov. 28. 2024 time >
It is a component used to prevent slip-out, falling, and to act as a stopper in case of uncontrolled movement for linear guideways (linear ways, linear guides, slide rails).
Nov. 28. 2024 time >
What are clamp levers? Here we explain the characteristics and usage methods that help streamline screw tightening!Description of Machine elements for Designers Clamp Levers Edition page. We introduce here what clamp levers are, the advantages of their use, various usage examples, and their types and characteristics.Nov. 06. 2024 time >
Description of Machine elements for Designers Clamp Levers Edition page. We introduce here what clamp levers are, the advantages of their use, various usage examples, and their types and characteristics.
Nov. 06. 2024 time >
About Display Mounting SystemsThis page introduces display device mounting systems. They are mechanical parts that are ideal for fixing tablet PCs, displays and keyboards. 360° rotation type, single axis type, fixed type and the like are available to support various angle adjustments.Apr. 26. 2022 time >
This page introduces display device mounting systems. They are mechanical parts that are ideal for fixing tablet PCs, displays and keyboards. 360° rotation type, single axis type, fixed type and the like are available to support various angle adjustments.
Apr. 26. 2022 time >
Description of Clamping Screws for EngineersClamping screws are mechanical elements which use screw thrust for workpiece fixing and positioning.Jul. 08. 2016 time >
Clamping screws are mechanical elements which use screw thrust for workpiece fixing and positioning.
Jul. 08. 2016 time >
Description of Pulls for EngineersPulls are mechanical components which allow manual opening and closing of doors, lids and so on. They can also be used as grips when transporting or moving devices, equipment, or workpieces.Here we introduce the types and characteristics of NBK pulls in detail.Jul. 08. 2016 time >
Pulls are mechanical components which allow manual opening and closing of doors, lids and so on. They can also be used as grips when transporting or moving devices, equipment, or workpieces.Here we introduce the types and characteristics of NBK pulls in detail.
NEW SAVE