Procedure of Selection

Select the shape

Select the shape.

Example

Select “radius of gyration”.

Select the kind

Select the kind of screw.

Example

Select “male screw”.

Select the material of screw

Select the materials of screw.

Example

Select stainless.

Select color

Select color.

Example

Select “BK”.

Select screw diameter

Select screw diameter.

Example

Select “M3”.

Select radius of gyration

Select radius of gyration.

Example

Select “30”.

Select the Max. clamping torque

Enter the Max. clamping torque.

Example

Please put”0.95”.

Selection result

The result of selections is as below.